Hi,
I am using IPNC RDK 3.8 with AR0331 Sensor.
I am using 1080p@60fps tri Stream usecase. So my all streams will be like 1080p@60fps H264, 480p@30fps H264and 1080p@5fps MJPEG.
If i set 30FPS for 1st Stream through encoder fps control, It is giving 30Fps but if i set 60fps, it is giving only 50-52fps.
I observed that Scalar link is skipping 10-12fps. So, encoder link is getting only 50-52 fps. as per below encoder statistics.
1). 1080p@30fp Statistics:
[m3video] ==================== EncLink_PrintDetails ====================
[m3video] 60092: HDVICP-ID:0
[m3video] totalAcquire2wait in msec: 916
[m3video] totalWait2Isr in msec: 36218
[m3video] totalIsr2Done in msec: 76
[m3video] totalWait2Done in msec: 36294
[m3video] totalDone2Release in msec: 0
[m3video] totalAcquire2Release in msec: 37640
[m3video] totalAcq2acqDelay in msec: 16993
[m3video] totalElapsedTime in msec: 54633
[m3video] numAccessCnt: 3587
[m3video] IVA-FPS : 66
[m3video]
[m3video] *** ENCODE Statistics ***
[m3video]
[m3video] Elasped Time : 18 secs
[m3video]
[m3video]
[m3video] CH | In Recv In Skip In User Out Latency
[m3video] Num | FPS FPS Skip FPS FPS Min / Max
[m3video] --------------------------------------------
[m3video] 0 | 60 0 30 30.39 41 / 64
[m3video] 1 | 30 0 0 30.33 5 / 18
[m3video] 2 | 60 0 55 5.06 36 / 49
[m3video]
[m3video] Multi Channel Encode Average Submit Batch Size
[m3video] Max Submit Batch Size : 24
[m3video] IVAHD_0 Average Batch Size : 1
[m3video] IVAHD_0 Max achieved Batch Size : 1
[m3video] ==============================================================
[m3vpss ] ==================== CameraLink_PrintDetails ====================
[m3vpss ] 64885: CAMERA: Fields = 5402 (fps = 90, CPU Load = 3)
[m3vpss ] 64885: CAMERA: Num Resets = 0 (Avg 0 ms per reset)
[m3vpss ] =================================================================
[m3vpss ] 65099: CAMERA: Fields = 5419 (fps = 90), Total Resets = 0 (Avg 0 ms per reset)
2). ->1080p@60fp Statistics:
[m3vpss ] ==================== CameraLink_PrintDetails ====================
[m3vpss ] 184492: CAMERA: Fields = 16205 (fps = 90, CPU Load = 41)
[m3vpss ] 184492: CAMERA: Num Resets = 0 (Avg 0 ms per reset)
[m3vpss ] =================================================================
[m3vpss ] 185105: CAMERA: Fields = 5419 (fps = 90), Total Resets = 0 (Avg 0 ms per reset)
[m3video] ==================== EncLink_PrintDetails ====================
[m3video] 188866: HDVICP-ID:0
[m3video] totalAcquire2wait in msec: 3361
[m3video] totalWait2Isr in msec: 129917
[m3video] totalIsr2Done in msec: 289
[m3video] totalWait2Done in msec: 130206
[m3video] totalDone2Release in msec: 0
[m3video] totalAcquire2Release in msec: 135165
[m3video] totalAcq2acqDelay in msec: 48253
[m3video] totalElapsedTime in msec: 183400
[m3video] numAccessCnt: 12569
[m3video] IVA-FPS : 68
[m3video]
[m3video] *** ENCODE Statistics ***
[m3video]
[m3video] Elasped Time : 19 secs
[m3video]
[m3video]
[m3video] CH | In Recv In Skip In User Out Latency
[m3video] Num | FPS FPS Skip FPS FPS Min / Max
[m3video] --------------------------------------------
[m3video] 0 | 48 0 0 48.42 112 / 156
[m3video] 1 | 30 0 0 30.21 52 / 116
[m3video] 2 | 60 0 55 5.00 97 / 134
[m3video]
[m3video] Multi Channel Encode Average Submit Batch Size
[m3video] Max Submit Batch Size : 24
[m3video] IVAHD_0 Average Batch Size : 1
[m3video] IVAHD_0 Max achieved Batch Size : 1
[m3video] ==============================================================
Thanks and Regards,
Prashant