Tool/software: TI C/C++ Compiler
nhandled fault: external abort on non-linefetch (0x1018) at 0x4004ea10
51:!!!SLAVE CORE [VPSS-M3] DOWN!!!
SystemLink_copySlaveCoreExceptionContext:120
[m3vpss ] Unhandled Exception:
[m3vpss ] Exception occurred in ThreadType_Task
[m3vpss ] handle: 0x8ef2e4c8.
[m3vpss ] stack base: 0x2fd0c7c0.
[m3vpss ] stack size: 0x4000.
[m3vpss ] R0 = 0x00000000 R8 = 0xffffffff
[m3vpss ] R1 = 0x1c9c3800 R9 = 0xffffffff
[m3vpss ] R2 = 0x2f986568 R10 = 0xffffffff
[m3vpss ] R3 = 0x00000001 R11 = 0xffffffff
[m3vpss ] R4 = 0x00000001 R12 = 0x8eda7790
[m3vpss ] R5 = 0x8eda7790 SP(R13) = 0x2fd107a0
[m3vpss ] R6 = 0x00000000 LR(R14) = 0x8ed9773b
[m3vpss ] R7 = 0xffffffff PC(R15) = 0xffffffff
[m3vpss ] PSR = 0xffffffff
[m3vpss ] ICSR = 0x00400803
[m3vpss ] MMFSR = 0x00
[m3vpss ] BFSR = 0x00
[m3vpss ] UFSR = 0x0004
[m3vpss ] HFSR = 0x40000000
[m3vpss ] DFSR = 0x00000000
[m3vpss ] MMAR = 0xe000ed34
[m3vpss ] BFAR = 0xe000ed38
[m3vpss ] AFSR = 0x00000000
[m3vpss ] Terminating Execution...
>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>or
ThreadName:SystemLink_tskMain_3000003f,ThreadIUnhandled fault: external abort on non-linefetch (0x1018) at 0x40024120
D:717
113281:!!!SLAVE CORE [VIDEO-M3] DOWN!!!
SystemLink_copySlaveCoreExceptionContext:120
[m3video] Unhandled Exception:
[m3video] Exception occurred in ThreadType_Task
[m3video] handle: 0x8dfffdc0.
[m3video] stack base: 0x2ec31da0.
[m3video] stack size: 0x4000.
[m3video] R0 = 0x054771d8 R8 = 0xffffffff
[m3video] R1 = 0x00f8dee0 R9 = 0xffffffff
[m3video] R2 = 0x00000001 R10 = 0xffffffff
[m3video] R3 = 0x00000001 R11 = 0xffffffff
[m3video] R4 = 0x00000001 R12 = 0x0000170c
[m3video] R5 = 0x8de69e64 SP(R13) = 0x2ec35d60
[m3video] R6 = 0x00000000 LR(R14) = 0x8dec96e3
[m3video] R7 = 0xffffffff PC(R15) = 0x8dec9672
[m3video] PSR = 0x81000000
[m3video] ICSR = 0x1040e803
[m3video] MMFSR = 0x00
[m3video] BFSR = 0x82
[m3video] UFSR = 0x0000
[m3video] HFSR = 0x40000000
[m3video] DFSR = 0x00000000
[m3video] MMAR = 0x054771d8
[m3video] BFAR = 0x054771d8
[m3video] AFSR = 0x00000000
[m3video] Terminating Execution...