Tool/software: Linux
Could you help me ? Thank you!
My question:
1, I have a TMDSCSK8127-CSKCC-BNDL buyed from ti. I have a camera module(LI-CAM_AR0331-1.8) and a TF card from Ti dm8127-CSK.
2, I powered up the dm8127 board booted from the TF card. LI-CAM_AR0331-1.8 plugged into the J7, the HDMI monitor(1920*1080) connected with the J6.
3, I can't see the video on the monito from the camera, Sometimes I can see the video, but only a little time.
4, Boot log:
U-Boot SPL 2016.05-dirty (Apr 25 2017 - 10:16:19)
Trying to boot from MMC2
reading u-boot.img
reading u-boot.img
U-Boot 2016.05-dirty (Apr 25 2017 - 10:16:19 -0400)
I2C: ready
DRAM: 1 GiB
MMC: OMAP SD/MMC: 0
Using default environment
Net: <ethaddr> not set. Reading from E-fuse
cpsw
Hit any key to stop autoboot: 0
switch to partitions #0, OK
mmc0 is current device
SD/MMC found on device 0
Booting from mmc ...
reading uImage
2666240 bytes read in 300 ms (8.5 MiB/s)
reading dm8127-csk.dtb
57759 bytes read in 12 ms (4.6 MiB/s)
## Booting kernel from Legacy Image at 80200000 ...
Image Name: Linux-4.4.12-dirty
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2666176 Bytes = 2.5 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
## Flattened Device Tree blob at 80f80000
Booting using the fdt blob at 0x80f80000
Loading Kernel Image ... OK
Loading Device Tree to 8146e000, end 8147f19e ... OK
Starting kernel ...
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Initializing cgroup subsys cpuacct
[ 0.000000] Linux version 4.4.12-dirty (gtbldadm@ubuntu-16) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #1 Tue Apr 25 10:30:11 EDT 2017
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine model: DM8127 CSK
[ 0.000000] bootconsole [earlycon0] enabled
[ 0.000000] omap_barrier_reserve_memblock():Reserving DRAM area @ addr = 0x84e00000 size = 1048576 Bytes
[ 0.000000] cma: Reserved 24 MiB at 0x83400000
[ 0.000000] Memory policy: Data cache writeback
[ 0.000000] TI81XX: Map 0x84e00000 to 0xfe500000 for dram barrier
[ 0.000000] TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier
[ 0.000000] CPU: All CPU(s) started in SVC mode.
[ 0.000000] TI814X ES2.1 (iva neon )
[ 0.000000] powerdomain: gem_pwrdm: voltagedomain dsp does not exist
[ 0.000000] powerdomain: ivahd_pwrdm: voltagedomain iva does not exist
[ 0.000000] powerdomain: hdvpss_pwrdm: voltagedomain dsp does not exist
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19788
[ 0.000000] Kernel command line: console=ttyS0,115200n8 root=/dev/mmcblk0p2 rw mem=80M vram=4M cmemk.phys_start=0x85000000 cmemk.phys_end=0x89000000 cmemk.allowOverlap=1 notifyk.vpssm3_sva=0xBFD00000 earlyprintk
[ 0.000000] PID hash table entries: 512 (order: -1, 2048 bytes)
[ 0.000000] Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.000000] Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
[ 0.000000] Memory: 46652K/79872K available (4915K kernel code, 261K rwdata, 1708K rodata, 272K init, 241K bss, 8644K reserved, 24576K cma-reserved, 0K highmem)
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
[ 0.000000] vmalloc : 0xc5800000 - 0xff800000 ( 928 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xc5000000 ( 80 MB)
[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
[ 0.000000] .text : 0xc0008000 - 0xc067ffa4 (6624 kB)
[ 0.000000] .init : 0xc0680000 - 0xc06c4000 ( 272 kB)
[ 0.000000] .data : 0xc06c4000 - 0xc07054c8 ( 262 kB)
[ 0.000000] .bss : 0xc07054c8 - 0xc0741950 ( 242 kB)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[ 0.000000] NR_IRQS:16 nr_irqs:16 16
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] OMAP clockevent source: timer2 at 20000000 Hz
[ 0.000015] sched_clock: 32 bits at 20MHz, resolution 50ns, wraps every 107374182375ns
[ 0.008260] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 95563022313 ns
[ 0.017836] OMAP clocksource: timer1 at 20000000 Hz
[ 0.023125] Console: colour dummy device 80x30
[ 0.027819] Calibrating delay loop... 597.60 BogoMIPS (lpj=2988032)
[ 0.086967] pid_max: default: 32768 minimum: 301
[ 0.091915] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.098826] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.106863] Initializing cgroup subsys io
[ 0.111092] Initializing cgroup subsys memory
[ 0.115704] Initializing cgroup subsys devices
[ 0.120375] Initializing cgroup subsys freezer
[ 0.125052] Initializing cgroup subsys pids
[ 0.129461] CPU: Testing write buffer coherency: ok
[ 0.134898] Setting up static identity map for 0x800082c0 - 0x80008318
[ 0.142648] devtmpfs: initialized
[ 0.167998] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[ 0.215851] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.227961] pinctrl core: initialized pinctrl subsystem
[ 0.234689] NET: Registered protocol family 16
[ 0.240860] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.253459] OMAP GPIO hardware version 0.1
[ 0.265614] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp/l4ls@48000000/control@140000/pinmux@800/nandflash_pins_s0, deferring probe
[ 0.298346] edma 49000000.edma: TI EDMA DMA engine driver
[ 0.305871] omap_i2c 48028000.i2c: could not find pctldev for node /ocp/l4ls@48000000/control@140000/pinmux@800/pinmux_i2c0_pins, deferring probe
[ 0.319443] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4ls@48000000/control@140000/pinmux@800/pinmux_i2c1_pins, deferring probe
[ 0.333092] media: Linux media interface: v0.10
[ 0.337922] Linux video capture interface: v2.00
[ 0.342805] pps_core: LinuxPPS API ver. 1 registered
[ 0.348013] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.357536] PTP clock support registered
[ 0.361661] EDAC MC: Ver: 3.0.0
[ 0.365654] Advanced Linux Sound Architecture Driver Initialized.
[ 0.373183] clocksource: Switched to clocksource timer1
[ 0.390385] NET: Registered protocol family 2
[ 0.395699] TCP established hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.402970] TCP bind hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.409635] TCP: Hash tables configured (established 1024 bind 1024)
[ 0.416349] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.422452] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.429153] NET: Registered protocol family 1
[ 0.434052] RPC: Registered named UNIX socket transport module.
[ 0.440233] RPC: Registered udp transport module.
[ 0.445182] RPC: Registered tcp transport module.
[ 0.450108] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.458017] omap-iommu 55082000.mmu: 55082000.mmu registered
[ 0.464979] futex hash table entries: 256 (order: -1, 3072 bytes)
[ 0.481691] NFS: Registering the id_resolver key type
[ 0.487060] Key type id_resolver registered
[ 0.491452] Key type id_legacy registered
[ 0.497184] io scheduler noop registered
[ 0.501315] io scheduler deadline registered
[ 0.506042] io scheduler cfq registered (default)
[ 0.512265] pinctrl-single 48140800.pinmux: 270 pins at pa fa140800 size 1080
[ 0.592333] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[ 0.603148] console [ttyS0] disabled
[ 0.606995] 48020000.uart: ttyS0 at MMIO 0x48020000 (irq = 21, base_baud = 3000000) is a 8250
[ 0.615915] console [ttyS0] enabled
[ 0.615915] console [ttyS0] enabled
[ 0.623086] bootconsole [earlycon0] disabled
[ 0.623086] bootconsole [earlycon0] disabled
[ 0.632808] Reference Linux version 4.4.12
[ 0.637125] File /home/gtbldadm/nightlybuilds/ipnc_rdk/utils/package-script/TI_GIT/NEWDIR/Source/ti_tools/linuxutils_3_23_00_01/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
[ 0.655636] allocated heap buffer 0xc8000000 of size 0x4000000
[ 0.661507] cmemk initialized
[ 0.671513] loop: module loaded
[ 0.733231] davinci_mdio 4a100800.mdio: davinci mdio revision 1.6
[ 0.739362] libphy: 4a100800.mdio: probed
[ 0.744226] davinci_mdio 4a100800.mdio: phy[25]: device 4a100800.mdio:19, driver TI DP83867
[ 0.753089] cpsw 4a100000.ethernet: Detected MACID = d4:f5:13:99:03:d0
[ 0.762789] 47401300.usb-phy supply vcc not found, using dummy regulator
[ 0.792219] mousedev: PS/2 mouse device common for all mice
[ 0.798636] omap_rtc 480c0000.rtc: rtc core: registered 480c0000.rtc as rtc0
[ 0.805949] i2c /dev entries driver
[ 0.810322] omap_wdt: OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
[ 0.817417] sdhci: Secure Digital Host Controller Interface driver
[ 0.823644] sdhci: Copyright(c) Pierre Ossman
[ 0.948506] omap_hsmmc 48060000.mmc: card claims to support voltages below defined range
[ 0.967365] mmc0: queuing unknown CIS tuple 0x91 (3 bytes)
[ 0.973698] mmc0: new high speed SDIO card at address 0001
[ 0.983391] Synopsys Designware Multimedia Card Interface Driver
[ 0.989837] sdhci-pltfm: SDHCI platform and OF driver helper
[ 0.996779] notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbfd00000
[ 1.008057] davinci_evm sound: ASoC: CODEC DAI tlv320aic3x-hifi not registered
[ 1.015363] davinci_evm sound: snd_soc_register_card failed (-517)
[ 1.022839] NET: Registered protocol family 10
[ 1.029581] sit: IPv6 over IPv4 tunneling driver
[ 1.035050] NET: Registered protocol family 17
[ 1.039737] Key type dns_resolver registered
[ 1.044287] omap_voltage_late_init: Could not get sys clk.
[ 1.050098] Power Management for TI81XX.
[ 1.059362] omap-gpmc 50000000.gpmc: GPMC revision 6.0
[ 1.064593] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000
[ 1.071977] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xca
[ 1.078408] nand: Micron MT29F2G16ABAEAWP
[ 1.082441] nand: 256 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64
[ 1.090077] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme
[ 1.095499] 8 ofpart partitions found on MTD device 8000000.nand
[ 1.101532] Creating 8 MTD partitions on "8000000.nand":
[ 1.106892] 0x000000000000-0x000000020000 : "NAND.SPL"
[ 1.116466] 0x000000020000-0x000000420000 : "NAND.u-boot"
[ 1.124506] 0x000000420000-0x000000440000 : "NAND.u-boot-env"
[ 1.131458] 0x000000440000-0x000000a40000 : "NAND.kernel"
[ 1.140221] 0x000000a40000-0x00000ca40000 : "NAND.file-system"
[ 1.191929] mmc1: host does not support reading read-only switch, assuming write-enable
[ 1.213256] mmc1: new high speed SDHC card at address aaaa
[ 1.229350] mmcblk0: mmc1:aaaa SL08G 7.40 GiB
[ 1.235443] 0x00000ca40000-0x00000ca80000 : "NAND.u-boot-spl-os"
[ 1.241892] mmcblk0: p1 p2
[ 1.246538] 0x00000ca80000-0x00000d680000 : "NAND.data"
[ 1.257221] 0x00000d680000-0x000010000000 : "NAND.reserved"
[ 1.279616] omap_i2c 48028000.i2c: bus 0 rev0.11 at 400 kHz
[ 1.286681] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz
[ 1.293431] davinci_evm sound: ASoC: DAPM unknown pin MONO_LOUT
[ 1.300368] davinci_evm sound: tlv320aic3x-hifi <-> 48050000.mcasp mapping ok
[ 1.309612] omap_rtc 480c0000.rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
[ 1.331328] wlan-en-regulator: disabling
[ 1.335633] ALSA device list:
[ 1.338619] #0: TI81XX-CSK
[ 1.343446] EXT4-fs (mmcblk0p2): mounting ext3 file system using the ext4 subsystem
[ 1.666368] EXT4-fs (mmcblk0p2): recovery complete
[ 1.672665] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[ 1.680874] VFS: Mounted root (ext3 filesystem) on device 179:2.
[ 1.694960] devtmpfs: mounted
[ 1.698532] Freeing unused kernel memory: 272K (c0680000 - c06c4000)
[ 1.704937] This architecture does not have kernel memory protection.
[ 1.919814] systemd[1]: System time before build time, advancing clock.
[ 1.942901] random: systemd urandom read with 15 bits of entropy available
[ 1.960833] systemd[1]: systemd 229 running in system mode. (-PAM -AUDIT -SELINUX -IMA -APPARMOR -SMACK +SYSVINIT -UTMP -LIBCRYPTSETUP -GCRYPT +GNUTLS +ACL -XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN)
[ 1.979519] systemd[1]: Detected architecture arm.
Welcome to Arago 2016.05!
[ 2.004436] systemd[1]: Set hostname to <ti81xx>.
[ 2.228878] systemd[1]: Configuration file /etc/systemd/system/ipnc-rdk-usecase.service is marked executable. Please remove executable permission bits. Proceeding anyway.
[ 2.341864] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe.
[ OK ] Listening on /dev/initctl Compatibility Named Pipe.
[ 2.373459] systemd[1]: Reached target Swap.
[ OK ] Reached target Swap.
[ 2.393392] systemd[1]: Reached target Remote File Systems.
[ OK ] Reached target Remote File Systems.
[ 2.413542] systemd[1]: Listening on Syslog Socket.
[ OK ] Listening on Syslog Socket.
[ 2.448122] systemd[1]: Reached target Timers.
[ OK ] Reached target Timers.
[ 2.473673] systemd[1]: Listening on Journal Socket.
[ OK ] Listening on Journal Socket.
[ 2.493712] systemd[1]: Started Dispatch Password Requests to Console Directory Watch.
[ OK ] Started Dispatch Password Requests to Console Directory Watch.
[ 2.523845] systemd[1]: Listening on Network Service Netlink Socket.
[ OK ] Listening on Network Service Netlink Socket.
[ 2.556611] systemd[1]: Created slice System Slice.
[ OK ] Created slice System Slice.
[ 2.584929] systemd[1]: Mounting /media/ram...
Mounting /media/ram...
[ 2.624820] systemd[1]: Mounting /var/volatile...
Mounting /var/volatile...
[ 2.654705] systemd[1]: Created slice system-serial\x2dgetty.slice.
[ OK ] Created slice system-serial\x2dgetty.slice.
[ 2.674463] systemd[1]: Created slice system-getty.slice.
[ OK ] Created slice system-getty.slice.
[ 2.704969] systemd[1]: Mounting Temporary Directory...
Mounting Temporary Directory...
[ 2.725687] systemd[1]: Reached target Slices.
[ OK ] Reached target Slices.
[ 2.757401] systemd[1]: Mounting POSIX Message Queue File System...
Mounting POSIX Message Queue File System...
[ 2.797347] systemd[1]: Starting Synchronize System and HW clocks...
Starting Synchronize System and HW clocks...
[ 2.833747] systemd[1]: Listening on Journal Socket (/dev/log).
[ OK ] Listening on Journal Socket (/dev/log).
[ 2.858010] systemd[1]: Starting Journal Service...
Starting Journal Service...
[ 2.893759] systemd[1]: Listening on udev Control Socket.
[ OK ] Listening on udev Control Socket.
[ 2.913847] systemd[1]: Started Forward Password Requests to Wall Directory Watch.
[ OK ] Started Forward Password Requests to Wall Directory Watch.
[ 2.933542] systemd[1]: Reached target Paths.
[ OK ] Reached target Paths.
[ 2.943638] systemd[1]: Listening on udev Kernel Socket.
[ OK ] Listening on udev Kernel Socket.
[ 2.976953] systemd[1]: Starting udev Coldplug all Devices...
Starting udev Coldplug all Devices...
[ 3.014882] systemd[1]: Starting udev Kernel Device Manager...
Starting udev Kernel Device Manager...
[ 3.086479] systemd[1]: Mounted POSIX Message Queue File System.
[ OK ] Mounted POSIX Message Queue File System.
[ 3.113617] systemd[1]: Mounted Temporary Directory.
[ OK ] Mounted Temporary Directory.
[ 3.133568] systemd[1]: Mounted /var/volatile.
[ OK ] Mounted /var/volatile.
[ 3.153832] systemd[1]: Mounted /media/ram.
[ OK ] Mounted /media/ram.
[ 3.174014] systemd[1]: Started Journal Service.
[ OK ] Started Journal Service.
[ OK ] Started udev Kernel Device Manager.
[ OK ] Started Synchronize System and HW clocks.
[ OK ] Started udev Coldplug all Devices.
[ OK ] Found device /dev/ttyS0.
[ OK ] Started IPNC RDK use case service.
[ OK ] Reached target Local File Systems.
[ OK ] Reached target System Initialization.
[ OK ] Listening on D-Bus System Message Bus Socket.
[ OK ] Reached target Sockets.
[ OK ] Reached target Basic System.
[ OK ] Started Getty on tty1.
[ 4.166121] autorun-usecase.sh[109]: numid=1,iface=MIXER,name='PCM Playback Volume'
[ 4.186364] autorun-usecase.sh[109]: ; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
[ 4.187644] autorun-usecase.sh[109]: : values=115,115
[ 4.188737] autorun-usecase.sh[109]: | dBscale-min=-63.50dB,step=0.50dB,mute=0
Starting uim-sysfs.service...
[ 4.204373] autorun-usecase.sh[109]: numid=31,iface=MIXER,name='PGA Capture Volume'
[ OK ] Started System Logging Service.
[ OK ] Started Kernel Logging Service.
[ 4.261662] autorun-usecase.sh[109]: ; type=INTEGER,access=rw---R--,values=2,min=0,max=119,step=0
[ 4.291732] autorun-usecase.sh[109]: : values=72,72
[ 4.311578] autorun-usecase.sh[109]: | dBscale-min=0.00dB,step=0.50dB,mute=0
[ OK ] Started Serial Getty on ttyS0.
[ OK ] Reached target Login Prompts.
[ 4.340103] autorun-usecase.sh[109]: numid=51,iface=MIXER,name='Right PGA Mixer Mic2R Switch'
[ 4.376545] autorun-usecase.sh[109]: ; type=BOOLEAN,access=rw------,values=1
[ 4.377859] autorun-usecase.sh[109]: : values=on
[ OK ] Started D-Bus System Message Bus.
[ 4.438831] autorun-usecase.sh[109]: numid=46,iface=MIXER,name='Left PGA Mixer Mic2L Switch'
[ 4.461828] autorun-usecase.sh[109]: ; type=BOOLEAN,access=rw------,values=1
[ 4.482602] autorun-usecase.sh[109]: : values=on
[ 4.514203] autorun-usecase.sh[109]: Mount mtd6 and mtd7 partitions
[ 4.591456] ubi0: attaching mtd6
Starting Network Service...
[ 4.780194] ubi0: scanning is finished
[ 4.852501] ubi0: attached mtd6 (name "NAND.data", size 12 MiB)
[ 4.858532] ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
[ 4.865468] ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 512
[ 4.872201] ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096
[ 4.879211] ubi0: good PEBs: 96, bad PEBs: 0, corrupted PEBs: 0
[ 4.885173] ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128
[ 4.892429] ubi0: max/mean erase counter: 67/34, WL threshold: 4096, image sequence number: 2296442730
[ 4.901793] ubi0: available PEBs: 0, total reserved PEBs: 96, PEBs reserved for bad PEB handling: 40
[ 4.911497] ubi0: background thread "ubi_bgt0d" started, PID 142
[ 4.949919] net eth0: initializing cpsw version 1.10 (0)
[ 4.955331] net eth0: initialized cpsw ale version 1.3
[ 4.963808] net eth0: phy found : id is : 0x2000a231
[ 4.968846] libphy: PHY not found
[ 4.972268] net eth0: phy "" not found on slave 1, err -19
[ OK ] Started Network Service.
[ 5.076964] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[ 5.157769] autorun-usecase.sh[109]: UBI device number 0, total 96 LEBs (12189696 bytes, 11.6 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
[ 5.793269] UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 147
[ 5.833155] UBIFS (ubi0:0): recovery needed
[ 6.041470] UBIFS (ubi0:0): recovery completed
[ 6.046083] UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "ubifs_volume"
[ 6.054070] UBIFS (ubi0:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes
[ 6.064050] UBIFS (ubi0:0): FS size: 5332992 bytes (5 MiB, 42 LEBs), journal size 1015809 bytes (0 MiB, 6 LEBs)
[ 6.074199] UBIFS (ubi0:0): reserved for root: 251889 bytes (245 KiB)
[ 6.080677] UBIFS (ubi0:0): media format: w4/r0 (latest is w4/r0), UUID DA2FDED9-0E1A-4C04-A11E-5521FFBEB415, small LPT model
[ OK ] Reached target Network.
Starting Network Name Resolution...
[ OK ] Started Network Name Resolution.
[ OK ] Started uim-sysfs.service.
Starting telnetd.service...
[ 6.914961] ubi1: attaching mtd7
[ OK ] Started telnetd.service.
Starting thermal-zone-init.service...
[ 7.170830] ubi1: scanning is finished
[ OK ] Started thermal-zone-init.service.
[ 7.182820] ubi1: attached mtd7 (name "NAND.reserved", size 41 MiB)
[ 7.189195] ubi1: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
[ 7.196125] ubi1: min./max. I/O unit sizes: 2048/2048, sub-page size 512
[ 7.202858] ubi1: VID header offset: 2048 (aligned 2048), data offset: 4096
[ 7.209866] ubi1: good PEBs: 332, bad PEBs: 0, corrupted PEBs: 0
[ 7.215913] ubi1: user volume: 1, internal volumes: 1, max. volumes count: 128
[ 7.223169] ubi1: max/mean erase counter: 4/2, WL threshold: 4096, image sequence number: 958200812
[ 7.232270] ubi1: available PEBs: 0, total reserved PEBs: 332, PEBs reserved for bad PEB handling: 40
[ 7.256101] ubi1: background thread "ubi_bgt1d" started, PID 168
[ OK ] Reached target Multi-User System.
[ 7.307536] autorun-usecase.sh[109]: UBI device number 1, total 332 LEBs (42156032 bytes, 40.2 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
[ 7.853312] UBIFS (ubi1:0): background thread "ubifs_bgt1_0" started, PID 176
[ 7.880316] UBIFS (ubi1:0): recovery needed
[ 7.899185] UBIFS (ubi1:0): recovery completed
[ 7.903794] UBIFS (ubi1:0): UBIFS: mounted UBI device 1, volume 0, name "ubifs_volume"
[ 7.911752] UBIFS (ubi1:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes
[ 7.921747] UBIFS (ubi1:0): FS size: 35299328 bytes (33 MiB, 278 LEBs), journal size 1777664 bytes (1 MiB, 14 LEBs)
[ 7.932247] UBIFS (ubi1:0): reserved for root: 1667274 bytes (1628 KiB)
[ 7.938913] UBIFS (ubi1:0): media format: w4/r0 (latest is w4/r0), UUID 6190F1C0-596D-4932-BF89-AB21CD472537, small LPT model
_____ _____ _ _
| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_
| | _| .'| . | . | | __| _| . | | | -_| _| _|
|__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_|
|___| |___|
Arago Project http://arago-project.org ti81xx ttyS0
Arago 2016.05 ti81xx ttyS0
ti81xx login: [ 8.457202] autorun-usecase.sh[109]: wifi: in STA mode
[ 9.325736] cfg80211: World regulatory domain updated:
[ 9.330955] cfg80211: DFS Master region: unset
[ 9.335371] cfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp), (dfs_cac_time)
[ 9.345184] cfg80211: (2402000 KHz - 2472000 KHz @ 40000 KHz), (N/A, 2000 mBm), (N/A)
[ 9.353242] cfg80211: (2457000 KHz - 2482000 KHz @ 40000 KHz), (N/A, 2000 mBm), (N/A)
[ 9.361284] cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (N/A, 2000 mBm), (N/A)
[ 9.369343] cfg80211: (5170000 KHz - 5250000 KHz @ 80000 KHz, 160000 KHz AUTO), (N/A, 2000 mBm), (N/A)
[ 9.378889] cfg80211: (5250000 KHz - 5330000 KHz @ 80000 KHz, 160000 KHz AUTO), (N/A, 2000 mBm), (0 s)
[ 9.388431] cfg80211: (5490000 KHz - 5730000 KHz @ 160000 KHz), (N/A, 2000 mBm), (0 s)
[ 9.396575] cfg80211: (5735000 KHz - 5835000 KHz @ 80000 KHz), (N/A, 2000 mBm), (N/A)
[ 9.404632] cfg80211: (57240000 KHz - 63720000 KHz @ 2160000 KHz), (N/A, 0 mBm), (N/A)
[ 9.984082] wl18xx_driver wl18xx.1.auto: Direct firmware load for ti-connectivity/wl1271-nvs.bin failed with error -2
[ 10.373817] wlcore: wl18xx HW: 183x or 180x, PG 2.2 (ROM 0x11)
[ 10.405492] wlcore: loaded
[ 10.990346] wlcore: PHY firmware version: Rev 8.2.0.0.232
[ 11.096334] wlcore: firmware booted (Rev 8.9.0.0.48)
[ 11.111893] random: nonblocking pool is initialized
[ 11.119938] IPv6: ADDRCONF(NETDEV_UP): wlan0: link is not ready
[ 15.326972] autorun-usecase.sh[109]: SSID: CMCC
[ 15.328577] autorun-usecase.sh[109]: SSID: briup818
[ 15.329788] autorun-usecase.sh[109]: SSID: briup-iot
[ 15.332868] autorun-usecase.sh[109]: SSID: CMCC-WEB
[ 15.340138] autorun-usecase.sh[109]: SSID: TP-LINK_7B32A4
[ 15.341775] autorun-usecase.sh[109]: SSID: KSLIANJI
[ 15.343127] autorun-usecase.sh[109]: SSID: ChinaNet
[ 15.344401] autorun-usecase.sh[109]: SSID: Netcore
[ 15.349674] autorun-usecase.sh[109]: SSID: briup818
[ 15.351266] autorun-usecase.sh[109]: SSID: Girlady
[ 15.352578] autorun-usecase.sh[109]: SSID: GF-AP
[ 15.353883] autorun-usecase.sh[109]: SSID: CMCC
[ 15.355207] autorun-usecase.sh[109]: SSID: GF-AP
[ 15.367826] autorun-usecase.sh[109]: SSID: CMCC-WEB
[ 15.369922] autorun-usecase.sh[109]: SSID: briup-iot-5G
[ 15.375809] autorun-usecase.sh[109]: SSID: SHSYCRAB
[ 15.742636] <1>SysLink version : 2.21.02.10
[ 15.742636] SysLink module created on Date:Feb 13 2017 Time:14:23:34
[ 15.753291] <1>Trace enabled
[ 15.756186] <1>Trace SetFailureReason enabled
[ 15.863389] autorun-usecase.sh[109]: /dev/mem opened.
[ 15.867171] autorun-usecase.sh[109]: Phy Addr : 0x48181560 Data : 0x00000002
[ 15.868486] autorun-usecase.sh[109]: secss put in low power state
[ 15.876642] autorun-usecase.sh[109]: Phy Addr : 0x48180f10 Data : 0x00000000
[ 15.878041] autorun-usecase.sh[109]: Phy Addr : 0x48180508 Data : 0x00000302
[ 15.879258] autorun-usecase.sh[109]: Phy Addr : 0x48180520 Data : 0x00000002
[ 15.880761] autorun-usecase.sh[109]: Phy Addr : 0x48180524 Data : 0x00000002
[ 15.881939] autorun-usecase.sh[109]: Phy Addr : 0x48180528 Data : 0x00000002
[ 15.883093] autorun-usecase.sh[109]: Phy Addr : 0x4c0000e4 Data : 0x00170209
[ 15.884240] autorun-usecase.sh[109]: Phy Addr : 0x4d0000e4 Data : 0x00170209
[ 15.885409] autorun-usecase.sh[109]: Phy Addr : 0x4c0000e4 Data : 0x00170209
[ 15.886552] autorun-usecase.sh[109]: Phy Addr : 0x4d0000e4 Data : 0x00170209
[ 15.887688] autorun-usecase.sh[109]: DDR IOs RX is shutdown
[ 16.829519] autorun-usecase.sh[109]: /opt/ipnc/autorun-usecase.sh: line 52: kill: (229) - No such process
[host] Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500]
[host] Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 )
[host] Setting DMM priority for [ISS ] to [0] ( 0x4e000634 = 0x00080000 )
[host] Setting L3 bandwidth regulator for [ISS ] to [press=[3,3] BW=400, WM Cycles=2500]
[ 16.929846] autorun-usecase.sh[109]: insmod: ERROR: could not insert module sbull.ko: File exists
[ 17.953439] autorun-usecase.sh[109]: mkfs.fat 3.0.28 (2015-05-16)
[ 17.954960] autorun-usecase.sh[109]: unable to get drive geometry, using default 255/63
[ 17.956149] autorun-usecase.sh[109]: /dev/sbulla has 255 heads and 63 sectors per track,
[ 17.957248] autorun-usecase.sh[109]: hidden sectors 0x0000;
[ 17.958328] autorun-usecase.sh[109]: logical sector size is 512,
[ 17.959401] autorun-usecase.sh[109]: using 0xf8 media descriptor, with 1024 sectors;
[ 17.969266] autorun-usecase.sh[109]: drive number 0x80;
[ 17.973789] autorun-usecase.sh[109]: filesystem has 2 16-bit FATs and 4 sectors per cluster.
[ 17.975348] autorun-usecase.sh[109]: FAT size is 1 sector, and provides 247 clusters.
[ 17.977073] autorun-usecase.sh[109]: There is 1 reserved sector.
[ 17.979250] autorun-usecase.sh[109]: Root directory contains 512 slots and uses 32 sectors.
[ 17.980655] autorun-usecase.sh[109]: Volume ID is 9c00adc5, no volume label.
[ 18.203572] Mass Storage Function, version: 2009/09/11
[ 18.208776] LUN: removable file: (no medium)
[ 18.233859] LUN: removable file: /dev/sbulla
[ 18.238192] Number of LUNs=1
[ 18.251280] g_mass_storage gadget: Mass Storage Gadget, version: 2009/09/11
[ 18.258324] g_mass_storage gadget: userspace failed to provide iSerialNumber
[ 18.265432] g_mass_storage gadget: g_mass_storage ready
[ 18.319248] autorun-usecase.sh[109]: Creat queue id:0
[ 18.321365] autorun-usecase.sh[109]: queue id:0
[ 18.324264] autorun-usecase.sh[109]: Creat queue id:32769
[ 18.325664] autorun-usecase.sh[109]: queue id:32769
[ 18.330854] autorun-usecase.sh[109]: Creat queue id:65538
[ 18.335282] autorun-usecase.sh[109]: queue id:65538
[ 18.340099] autorun-usecase.sh[109]: Creat queue id:98307
[ 18.342653] autorun-usecase.sh[109]: queue id:98307
[ 18.352750] autorun-usecase.sh[109]: queue id:32769
[host] Attached to slave procId 2.09]:
[host] Attached to slave procId 1.09]:
[host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 2.
[host] Started slave procId 2.sh[109]:
[host] After Ipc_loadcallback status [0x00000000]
[host] Attached to slave procId 0.09]:
[host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 1.
[host] Started slave procId 1.sh[109]:
[host] After Ipc_loadcallback status [0x00000000]
[host] Loaded file ./firmware/ipnc_rdk_fw_c6xdsp.xe674 on slave procId 0.
[host] Started slave procId 0.sh[109]:
[host] After Ipc_loadcallback status [0x00000000]
[host] After Ipc_startcallback status [0x00000000]
[host] After Ipc_startcallback status [0x00000000]
[host] After Ipc_startcallback status [0x00000000]
[ 19.526215] autorun-usecase.sh[109]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 19.527782] autorun-usecase.sh[109]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 19.528957] autorun-usecase.sh[109]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 19.530451] autorun-usecase.sh[109]: [m3vpss ] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[ 19.531738] autorun-usecase.sh[109]: [m3vpss ] notify_attach rtnVal 0
[ 19.536933] autorun-usecase.sh[109]: [m3vpss ] initProxyServer rtnVal 0
[ 19.539629] autorun-usecase.sh[109]: [m3vpss ]
[ 19.542816] autorun-usecase.sh[109]: [m3vpss ] *** UTILS: CPU KHz = 400000 Khz ***
[ 19.546638] autorun-usecase.sh[109]: [m3vpss ]
[ 19.549647] autorun-usecase.sh[109]: [m3vpss ] 68: SYSTEM : System Common Init in progress !!!
[ 19.552409] autorun-usecase.sh[109]: [m3vpss ] 68: SYSTEM: IPC init in progress !!!
[ 19.555123] autorun-usecase.sh[109]: [m3vpss ] 68: SYSTEM: Attaching to [HOST] ...
[ 19.557670] autorun-usecase.sh[109]: [m3video] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[ 19.560246] autorun-usecase.sh[109]: [m3vpss ] 118: SYSTEM: Attaching to [HOST] ...
[ 19.563088] autorun-usecase.sh[109]: [m3video]
[ 19.565701] autorun-usecase.sh[109]: [m3video] *** UTILS: CPU KHz = 400000 Khz ***
[ 19.569547] autorun-usecase.sh[109]: [m3video]
[ 19.573728] autorun-usecase.sh[109]: [m3video] 107: SYSTEM : System Common Init in progress !!!
[ 19.576082] autorun-usecase.sh[109]: [m3video] 107: SYSTEM: IPC init in progress !!!
[ 19.578631] autorun-usecase.sh[109]: [m3video] 107: SYSTEM: Attaching to [HOST] ...
[ 19.581931] autorun-usecase.sh[109]: [c6xdsp ] ***** SYSTEM : Frequency <ORG> - 500000000, <NEW> - 500000000
[ 19.584970] autorun-usecase.sh[109]: [m3video] 157: SYSTEM: Attaching to [HOST] ...
[ 19.587506] autorun-usecase.sh[109]: [c6xdsp ]
[ 19.590472] autorun-usecase.sh[109]: [c6xdsp ] *** UTILS: CPU KHz = 500000 Khz ***
[ 19.593551] autorun-usecase.sh[109]: [c6xdsp ]
[ 19.597316] autorun-usecase.sh[109]: [c6xdsp ] 1: SYSTEM : System Common Init in progress !!!
[ 19.599669] autorun-usecase.sh[109]: [c6xdsp ] 1: SYSTEM: IPC init in progress !!!
[ 19.601457] autorun-usecase.sh[109]: [c6xdsp ] 1: SYSTEM: Attaching to [HOST] ...
[ 19.604749] autorun-usecase.sh[109]: [m3vpss ] 187: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[ 19.607360] autorun-usecase.sh[109]: [m3vpss ] 187: SYSTEM: Attaching to [DSP] ...
[ 19.610196] autorun-usecase.sh[109]: [m3video] 197: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[ 19.617072] autorun-usecase.sh[109]: [m3video] 197: SYSTEM: Attaching to [DSP] ...
[ 19.630310] autorun-usecase.sh[109]: [c6xdsp ] 51: SYSTEM: Attaching to [HOST] ...
[ 19.632383] autorun-usecase.sh[109]: [c6xdsp ] 56: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[ 19.640119] autorun-usecase.sh[109]: [c6xdsp ] 56: SYSTEM: Attaching to [VIDEO-M3] ...
[ 19.641809] autorun-usecase.sh[109]: [m3vpss ] 237: SYSTEM: Attaching to [DSP] ...
[ 19.643141] autorun-usecase.sh[109]: [m3video] 247: SYSTEM: Attaching to [DSP] ...
[ 19.644370] autorun-usecase.sh[109]: [c6xdsp ] 106: SYSTEM: Attaching to [VIDEO-M3] ...
[ 19.648229] autorun-usecase.sh[109]: [m3vpss ] 287: SYSTEM: Attaching to [DSP] ...
[ 19.660122] autorun-usecase.sh[109]: [c6xdsp ] 139: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[ 19.664140] autorun-usecase.sh[109]: [m3video] 297: SYSTEM: Attaching to [DSP] ...
[ 19.666743] autorun-usecase.sh[109]: [c6xdsp ] 139: SYSTEM: Attaching to [VPSS-M3] ...
[ 19.672147] autorun-usecase.sh[109]: [m3video] 297: SYSTEM: Attaching to [DSP] ... SUCCESS !!!
[ 19.673680] autorun-usecase.sh[109]: [m3video] 297: SYSTEM: Attaching to [VPSS-M3] ...
[ 19.675981] autorun-usecase.sh[109]: [m3vpss ] 337: SYSTEM: Attaching to [DSP] ...
[ 19.677409] autorun-usecase.sh[109]: [c6xdsp ] 189: SYSTEM: Attaching to [VPSS-M3] ...
[ 19.678737] autorun-usecase.sh[109]: [m3video] 347: SYSTEM: Attaching to [VPSS-M3] ...
[ 19.680134] autorun-usecase.sh[109]: [c6xdsp ] 229: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[ 19.681747] autorun-usecase.sh[109]: [m3vpss ] 387: SYSTEM: Attaching to [DSP] ...
[ 19.688786] autorun-usecase.sh[109]: [c6xdsp ] 229: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[ 19.691664] autorun-usecase.sh[109]: [m3vpss ] 387: SYSTEM: Attaching to [DSP] ... SUCCESS !!!
[ 19.697750] autorun-usecase.sh[109]: [m3vpss ] 388: SYSTEM: Attaching to [VIDEO-M3] ...
[ 19.700133] autorun-usecase.sh[109]: [m3video] 397: SYSTEM: Attaching to [VPSS-M3] ...
[ 19.701540] autorun-usecase.sh[109]: [m3vpss ] 438: SYSTEM: Attaching to [VIDEO-M3] ...
[ 19.702927] autorun-usecase.sh[109]: [m3video] 438: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[ 19.704193] autorun-usecase.sh[109]: [m3vpss ] 438: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[ 19.705956] autorun-usecase.sh[109]: [m3video] 439: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[ 19.707454] autorun-usecase.sh[109]: [m3vpss ] 439: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[ 19.709032] autorun-usecase.sh[109]: [m3video] 439: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
[ 19.710526] autorun-usecase.sh[109]: [m3vpss ] 439: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
[ 19.711939] autorun-usecase.sh[109]: [m3video] 440: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
[ 19.713399] autorun-usecase.sh[109]: [m3vpss ] 439: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
[ 19.714801] autorun-usecase.sh[109]: [m3video] 441: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[ 19.716322] autorun-usecase.sh[109]: [m3vpss ] 441: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[ 19.717738] autorun-usecase.sh[109]: [m3video] 442: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[ 19.721040] autorun-usecase.sh[109]: [m3vpss ] 442: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[ 19.725269] autorun-usecase.sh[109]: [m3video] 442: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[ 19.731680] autorun-usecase.sh[109]: [m3vpss ] 442: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[ 19.743275] autorun-usecase.sh[109]: [m3video] 442: SYSTEM: IPC init DONE !!!
[ 19.753506] autorun-usecase.sh[109]: [m3vpss ] 442: SYSTEM: IPC init DONE !!!
[ 19.762394] autorun-usecase.sh[109]: [m3video] 453: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[ 19.770159] autorun-usecase.sh[109]: [m3vpss ] 453: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[ 19.773729] autorun-usecase.sh[109]: [m3video] 453: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[ 19.781673] autorun-usecase.sh[109]: [m3vpss ] 453: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[ 19.783564] autorun-usecase.sh[109]: [m3video] 455: SYSTEM : System Common Ini [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 20.116931] autorun-usecase.sh[109]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 20.118353] autorun-usecase.sh[109]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 20.119710] autorun-usecase.sh[109]: [m3vpss ] Received character 's'
[ 20.121224] autorun-usecase.sh[109]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 20.122591] autorun-usecase.sh[109]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 20.123841] autorun-usecase.sh[109]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 20.125103] autorun-usecase.sh[109]: [m3video] Received character 's'
[ 20.126475] autorun-usecase.sh[109]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 20.127739] autorun-usecase.sh[109]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 20.129010] autorun-usecase.sh[109]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 20.130333] autorun-usecase.sh[109]: [c6xdsp ] Received character 's'
[ 20.131807] autorun-usecase.sh[109]: queue id:65538
[ 20.133195] autorun-usecase.sh[109]: Creat queue id:131076
[ 20.134454] autorun-usecase.sh[109]: queue id:131076
[ 20.135849] autorun-usecase.sh[109]: CPU is TI812x
[ 20.137148] autorun-usecase.sh[109]: vsenable : 0
[ 20.138486] autorun-usecase.sh[109]: Creat queue id:163845
[ 20.139822] autorun-usecase.sh[109]: queue id:163845
[ 20.141107] autorun-usecase.sh[109]: queue id:65538
[ 20.142386] autorun-usecase.sh[109]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 20.143714] autorun-usecase.sh[109]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 20.144958] autorun-usecase.sh[109]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 20.146264] autorun-usecase.sh[109]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 20.147494] autorun-usecase.sh[109]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 20.148753] autorun-usecase.sh[109]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 20.150110] autorun-usecase.sh[109]: ApproDrvInit: 7
[ 20.151460] autorun-usecase.sh[109]: queue id:163845
[ 20.152861] autorun-usecase.sh[109]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 20.154115] autorun-usecase.sh[109]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 20.155380] autorun-usecase.sh[109]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 20.156664] autorun-usecase.sh[109]: t Done !!!
[ 20.157924] autorun-usecase.sh[109]: [m3vpss ] 455: SYSTEM : System Common Init Done !!!
[ 20.159181] autorun-usecase.sh[109]: [c6xdsp ] 329: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[ 20.160592] autorun-usecase.sh[109]: [c6xdsp ] 329: SYSTEM: Creating MsgQ [DSP_MSGQ] ...
[ 20.161842] autorun-usecase.sh[109]: [c6xdsp ] 329: SYSTEM: Creating MsgQ [DSP_ACK_MSGQ] ...
[ 20.163162] autorun-usecase.sh[109]: [c6xdsp ] 330: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[ 20.164428] autorun-usecase.sh[109]: [c6xdsp ] 330: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[ 20.165709] autorun-usecase.sh[109]: [c6xdsp ] 330: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[ 20.166982] autorun-usecase.sh[109]: [c6xdsp ] 330: SYSTEM: IPC init DONE !!!
[ 20.168224] autorun-usecase.sh[109]: [c6xdsp ] 334: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[ 20.169472] autorun-usecase.sh[109]: [c6xdsp ] 334: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[ 20.170825] autorun-usecase.sh[109]: [c6xdsp ] 334: SYSTEM : System Common Init Done !!!
[ 20.172162] autorun-usecase.sh[109]: [m3video] 855: SYSTEM : System Video Init in progress !!!
[ 20.173532] autorun-usecase.sh[109]: [m3vpss ] 855: SYSTEM : System VPSS Init in progress !!!
[ 20.174788] autorun-usecase.sh[109]: [m3video] 855: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
[ 20.176033] autorun-usecase.sh[109]: [m3video] 856: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
[ 20.177315] autorun-usecase.sh[109]: [m3video] 856: SYSTEM: ListElem Shared Addr = 0xbe98b680
[ 20.178567] autorun-usecase.sh[109]: [m3video] 858: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
[ 20.179818] autorun-usecase.sh[109]: [m3video] 859: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
[ 20.181169] autorun-usecase.sh[109]: [m3video] 859: SYSTEM: ListElem Shared Addr = 0xbe98eb80
[ 20.513307] autorun-usecase.sh[109]: [m3video] 868: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
[ 20.514581] autorun-usecase.sh[109]: [m3video] 869: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
[ 20.515900] autorun-usecase.sh[109]: [m3video] 869: SYSTEM: ListElem Shared Addr = 0xbe992080
[ 20.517149] autorun-usecase.sh[109]: [m3video] 871: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_30] in region 0 ...
[ 20.518435] autorun-usecase.sh[109]: [m3vpss ] === I2C0/2 Clk is active ===
[ 20.519693] autorun-usecase.sh[109]: [m3video] 872: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_30] in region 0 ...
[ 20.520991] autorun-usecase.sh[109]: [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_2_1
[ 20.522276] autorun-usecase.sh[109]: [m3video] 872: SYSTEM: ListElem Shared Addr = 0xbe9abd00
[ 20.523649] autorun-usecase.sh[109]: [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to ISS_PLATFORM_CPU_REV_2_1
[ 20.524921] autorun-usecase.sh[109]: [m3video] 874: HDVICP: Doing PRCM for IVAHD[0] ...
[ 20.526381] autorun-usecase.sh[109]: [m3vpss ] 874: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
[ 20.527709] autorun-usecase.sh[109]: [m3video] 874: HDVICP: PRCM for IVAHD[0] ... DONE.
[ 20.528992] autorun-usecase.sh[109]: [m3vpss ] 874: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
[ 20.530275] autorun-usecase.sh[109]: [m3video] 875: SYSTEM : Initializing Links !!!
[ 20.531536] autorun-usecase.sh[109]: [m3vpss ] 875: SYSTEM: ListElem Shared Addr = 0xbe9c5980
[ 20.532839] autorun-usecase.sh[109]: [m3vpss ] 877: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
[ 20.534099] autorun-usecase.sh[109]: [m3video] 875: SYSTEM : FREE SPACE : System Heap = 6282072 B, Mbx = 10240 msgs)
[ 20.535431] autorun-usecase.sh[109]: [m3vpss ] 878: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
[ 20.536701] autorun-usecase.sh[109]: [m3vpss ] 878: SYSTEM: ListElem Shared Addr = 0xbe9c8e80
[ 20.537958] autorun-usecase.sh[109]: [m3video] 876: SYSTEM : FREE SPACE : SR0 Heap = 15955840 B (15 MB)
[ 20.539217] autorun-usecase.sh[109]: [m3video] 876: SYSTEM : FREE SPACE : Frame Buffer = 110100352 B (104 MB)
[ 20.540523] autorun-usecase.sh[109]: [c6xdsp ] 733: SYSTEM : System DSP Init in progress !!!
[ 20.541783] autorun-usecase.sh[109]: [m3video] 876: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[ 20.543129] autorun-usecase.sh[109]: [m3vpss ] 892: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
[ 20.544443] autorun-usecase.sh[109]: [c6xdsp ] 739: SYSTEM: Creating ListMP [DSP_IPC_OUT_24] in region 0 ...
[ 20.545782] autorun-usecase.sh[109]: [m3vpss ] 892: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
[ 20.547073] autorun-usecase.sh[109]: [c6xdsp ] 739: SYSTEM: Creating ListMP [DSP_IPC_IN_24] in region 0 ...
[ 20.548339] autorun-usecase.sh[109]: [m3video] 877: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[ 20.549627] autorun-usecase.sh[109]: [m3vpss ] 892: SYSTEM: ListElem Shared Addr = 0xbe9cc380
[ 20.550907] autorun-usecase.sh[109]: [c6xdsp ] 739: SYSTEM: ListElem Shared Addr = 0xbea0b780
[ 20.552187] autorun-usecase.sh[109]: [m3video] 878: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF
[ 20.553494] autorun-usecase.sh[109]: [m3vpss ] 895: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
[ 20.554756] autorun-usecase.sh[109]: [c6xdsp ] 740: SYSTEM: Creating ListMP [DSP_IPC_OUT_25] in region 0 ...
[ 20.556105] autorun-usecase.sh[109]: [m3vpss ] 895: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
[ 20.557410] autorun-usecase.sh[109]: [c6xdsp ] 740: SYSTEM: Creating ListMP [DSP_IPC_IN_25] in region 0 ...
[ 20.558668] autorun-usecase.sh[109]: [m3video] Entered the MctnfLink_init()
[ 20.559925] autorun-usecase.sh[109]: [m3vpss ] 896: SYSTEM: ListElem Shared Addr = 0xbe9ebd80
[ 20.561216] autorun-usecase.sh[109]: [c6xdsp ] 740: SYSTEM: ListElem Shared Addr = 0xbea2b400
[ 20.562535] autorun-usecase.sh[109]: [m3vpss ] 898: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_26] in region 0 ...
[ 20.563925] autorun-usecase.sh[109]: [c6xdsp ] 742: SYSTEM: Creating ListMP [DSP_IPC_OUT_26] in region 0 ...
[ 26.313513] autorun-usecase.sh[109]: [m3vpss ] 899: SYSTqueue id:0
[ 28.027497] autorun-usecase.sh[109]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 28.028880] autorun-usecase.sh[109]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 28.031933] autorun-usecase.sh[109]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 28.034602] autorun-usecase.sh[109]: [m3vpss ] Received character 't'
[ 28.051863] autorun-usecase.sh[109]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 28.053411] autorun-usecase.sh[109]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 28.054616] autorun-usecase.sh[109]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 28.058396] autorun-usecase.sh[109]: [m3video] Received character 't'
[ 28.076659] autorun-usecase.sh[109]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 28.078183] autorun-usecase.sh[109]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 28.079405] autorun-usecase.sh[109]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 28.083077] autorun-usecase.sh[109]: [c6xdsp ] Received character 't'
[ 28.108011] autorun-usecase.sh[109]: rmmod: ERROR: Module osa_kermod is not currently loaded
[ 28.162454] DMA: Module install successful, device major num = 244
[ 28.168828] DRV: Module install successful
[ 28.172954] DRV: Module built on Feb 13 2017 14:34:57
[ 28.239027]
[ 28.239027] soc_is_ti814x
[ 28.301679] HDMI W1 rev 4.0
[ 28.304569] HDMI CEC Spec version 1.2
[ 28.515837] autorun-usecase.sh[109]: ApproDrvInit: 3
[ 28.527528] autorun-usecase.sh[109]: queue id:163845
[ 28.693205] I2C No Ack
[ 28.695697] HDMI failed to read E-EDID
[host]182134] autorun-usecase.sh[109]:
[host] ORG 0x46c00524: 0case.sh[109]:
[host] NEW 0x46c00524: 2case.sh[109]:
[host]186198] autorun-usecase.sh[109]:
[host] Application Start Completed09]:
[host] 0: SYSTEM: System Common Init in progress !!!
[host] 0: SYSTEM: IPC init in progress !!!
[host] 10: SYSTEM: CPU [DSP] syslink proc ID is [0] !!!
[host] 10: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [1] !!!
[ 29.306[ 29.333545] DMA: ChannelID allocated:4
[host] 10: SYSTEM: CPU [VPSS-M3] syslink proc ID is [2] !!!
[host] 10: SYSTEM: CPU [HOST] syslink proc ID is [3] !![ 29.354397] DMA: ChannelID allocated:5
!
[host] 10: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[host] 12: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
[host] 12: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
[host] 12: SYSTEM: Opening MsgQ [DSP_MSGQ] ...
[host] 12: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
[host] 13: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[host] 14: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[host] 14: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[host] 14: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[host] 14: SYSTEM: IPC init DONE !!!:
[host] 16: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...
[host] 24: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...
[host] 24: SYSTEM: ListElem Shared Addr = 0xb564f180
[host] 25: SYSTEM: Creating ListMP [HOST_IPC_OUT_30] in region 0 ...
[host] 26: SYSTEM: Creating ListMP [HOST_IPC_IN_30] in region 0 ...
[host] 26: SYSTEM: ListElem Shared Addr = 0xb5668e00
[host] 28: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
[host] 29: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
[host] 29: SYSTEM: ListElem Shared Addr = 0xb5682a80
[host] 31: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
[host] 31: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
[host] 31: SYSTEM: ListElem Shared Addr = 0xb56a2480
[host] 31: SYSTEM: Creating ListMP [HOST_IPC_OUT_26] in region 0 ...
[host] 31: SYSTEM: Creating ListMP [HOST_IPC_IN_26] in region 0 ...
[host] 33: SYSTEM: ListElem Shared Addr = 0xb56c1e80
[host] 35: SYSTEM: System Common Init Done !!!
[host] Vsys_allocBuf - addr = 0xa735e000,size = 65011712
[ 29.388069] autorun-usecase.sh[109]: ##########pInfo->totalsize 63897600
[ 29.390837] autorun-usecase.sh[109]: queue id:0
[ 29.392175] autorun-usecase.sh[109]: queue id:32769
[host] MemMng_memcpy_open:OSA_dmaOpen passed with ch id = 4
[host] CacheMng_MemCpy_open:OSA_dmaOpen passed with ch id = 5
[host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:Entered...
[host] Vsys_allocBuf - addr = 0xb6ef1000,size = 33603
[host] DCC buffer allocated for size 33603
[host] DCC Default File Intialization Done
[host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT
[host]434564] autorun-usecase.sh[109]:
[ 29.436171] autorun-usecase.sh[109]: ********** FULL FEATURE USECASE ********
[host] ********* Entered Tri Streaming usecase - H264 1080p @60fps + H264 D1 @30fps + MJPEG 1080p @5fps ********
[host] 153: MCFW : CPU Revision [ES2.1] !!!
[host] 153: MCFW : Detected [UNKNOWN] Board !!!
[host] 153: MCFW : Base Board Revision [REV A] !!!
[ 29.780511] autorun-usecase.sh[109]: EM: Creating ListMP [VPSS-M3_IPC_IN_26] in region 0 ...
[ 29.782069] autorun-usecase.sh[109]: [c6xdsp ] 742: SYSTEM: Creating ListMP [DSP_IPC_IN_26] in region 0 ...
[ 29.783404] autorun-usecase.sh[109]: [m3vpss ] 899: SYSTEM: ListElem Shared Addr = 0xbea4ab80
[ 29.784676] autorun-usecase.sh[109]: [c6xdsp ] 742: SYSTEM: ListElem Shared Addr = 0xbea6a580
[ 29.785988] autorun-usecase.sh[109]: [c6xdsp ] 743: SYSTEM: Creating ListMP [DSP_IPC_OUT_29] in region 0 ...
[ 29.787268] autorun-usecase.sh[109]: [m3vpss ] 905: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ...
[ 29.788783] autorun-usecase.sh[109]: [c6xdsp ] 743: SYSTEM: Creating ListMP [DSP_IPC_IN_29] in region 0 ...
[ 29.790180] autorun-usecase.sh[109]: [m3vpss ] 906: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ...
[ 29.791590] autorun-usecase.sh[109]: [c6xdsp ] 743: SYSTEM: ListElem Shared Addr = 0xbea89f80
[ 29.792924] autorun-usecase.sh[109]: [m3vpss ] 906: SYSTEM: ListElem Shared Addr = 0xbeabd880
[ 29.794309] autorun-usecase.sh[109]: [c6xdsp ] 744: SYSTEM: Creating ListMP [DSP_IPC_OUT_30] in region 0 ...
[ 29.795603] autorun-usecase.sh[109]: [m3vpss ] 909: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_30] in region 0 ...
[ 29.796944] autorun-usecase.sh[109]: [c6xdsp ] 744: SYSTEM: Creating ListMP [DSP_IPC_IN_30] in region 0 ...
[ 29.798264] autorun-usecase.sh[109]: [m3vpss ] 909: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_30] in region 0 ...
[ 29.799635] autorun-usecase.sh[109]: [c6xdsp ] 744: SYSTEM: ListElem Shared Addr = 0xbeaa3c00
[ 29.801032] autorun-usecase.sh[109]: [m3vpss ] 909: SYSTEM: ListElem Shared Addr = 0xbead7500
[ 29.802347] autorun-usecase.sh[109]: [c6xdsp ] !!WARNING.Resource already registered:2
[ 29.803655] autorun-usecase.sh[109]: [c6xdsp ] 744: SYSTEM : Initializing Links !!!
[ 29.804990] autorun-usecase.sh[109]: [c6xdsp ] 746: SYSTEM : FREE SPACE : System Heap = 6282440 B, Mbx = 10240 msgs)
[ 29.806402] autorun-usecase.sh[109]: [m3vpss ] 911: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37
[ 29.807749] autorun-usecase.sh[109]: [m3vpss ] 912: SYSTEM : FVID2 Init in progress !!!
[ 29.809085] autorun-usecase.sh[109]: [c6xdsp ] 750: SPOFLINK : INIT in progress !!!
[ 29.810511] autorun-usecase.sh[109]: [c6xdsp ] 761: SYSTEM : Initializing Links ... DONE !!!
[ 29.811829] autorun-usecase.sh[109]: [c6xdsp ] 761: SYSTEM : System DSP Init Done !!!
[ 29.813165] autorun-usecase.sh[109]: [m3video] 938: SYSTEM : Initializing Links ... DONE !!!
[ 29.814483] autorun-usecase.sh[109]: [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_2_1
[ 29.815821] autorun-usecase.sh[109]: [m3video] 938: SYSTEM : System Video Init Done !!!
[ 29.817163] autorun-usecase.sh[109]: [m3vpss ] 982: SYSTEM : FVID2 Init in progress DONE !!!
[ 29.818470] autorun-usecase.sh[109]: [m3vpss ] 982: SYSTEM : Device Init in progress !!!
[ 29.819791] autorun-usecase.sh[109]: [m3vpss ] Iss_init called !!!!!!
[ 29.821229] autorun-usecase.sh[109]: [m3vpss ] CPIS_init DONE !!!!!!
[ 29.822589] autorun-usecase.sh[109]: [m3vpss ] initPrms.isI2cInitReq = 1
[ 29.823894] autorun-usecase.sh[109]: [m3vpss ] initPrms.isI2cInitReq = 1
[ 29.825278] autorun-usecase.sh[109]: [m[ 30.086347] DMA: ChannelID allocated:6
3vpss ] Vps_deviceInit Daughter card not detected/connected!
[[ 30.095467] DMA: ChannelID allocated:7
29.826616] autorun-usecase.sh[109]: [m3vpss ] I2C2: Passed for address 0x10 !!!
[ 29.828146] autorun-usecase.sh[109]: [m3vpss ] I2C2: Passed for address 0x2d !!!
[ 29.829460] autorun-usecase.sh[109]: [m3vpss ] 3715: SYSTEM : Device Init in progress DONE !!!
[ 29.830848] autorun-usecase.sh[109]: [m3vpss ] DONE ar0331_lvds/src/issdrv_ar0331Api.c:AR0331_Transplant_DRV_imgsSetRegs:705 !!!
[ 29.832202] autorun-usecase.sh[109]: [m3vpss ] 8824: SYSTEM : System VPSS Init Done !!!
[ 29.833590] autorun-usecase.sh[109]: [m3vpss ] 8824: UTILS: DMA: HWI Create for INT62 !!!
[ 29.834897] autorun-usecase.sh[109]: [m3vpss ] 8824: SYSTEM : Initializing Links !!!
[ 29.836211] autorun-usecase.sh[109]: [m3vpss ] 8825: SYSTEM : FREE SPACE : System Heap = 1677496 B, Mbx = 10240 msgs)
[ 29.837[ 30.172861] DMA: ChannelID allocated:14
532] autorun-usecase.sh[109]: [m3vpss ] 8825: SYSTEM : FREE SPACE : SR0 Heap = 14742656 B (14 MB)
[ 29.838905] autorun-usecase.sh[109]: [m3vpss ] 8825: SYSTEM : FREE SPACE : Frame Buffer = 105790336 B (100 MB)
[ 29.840235] autorun-usecase.sh[109]: [m3vpss ] 8825: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[ 29.841608] autorun-usecase.sh[109]: [m3vpss ] 8826: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF
[ 29.842926] autorun-usecase.sh[109]: [m3vpss ] 8959: SYSTEM : Initializing Links ... DONE !!!
[ 30.185276] autorun-usecase.sh[109]: [m3vpss ] VPS_DCTRL_INST_0
[ 30.185724] autorun-usecase.sh[109]: [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2
[ 30.186116] autorun-usecase.sh[109]: [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI
[ 30.186519] autorun-usecase.sh[109]: [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD
[ 30.186978] autorun-usecase.sh[109]: [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_DVO2
[ 30.187374] autorun-usecase.sh[109]: [m3vpss ] 10301: CAMERA: Create in progress !!!
[ 30.187810] autorun-usecase.sh[109]: [m3vpss ] Channel Num Stream 0 Ch 0 ChannelNum 0
[ 30.188182] autorun-usecase.sh[109]: [m3vpss ] Channel Num Stream 1 Ch 0 ChannelNum 1
[ 30.188606] autorun-usecase.sh[109]: [m3vpss ] 10302: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!!
[ 30.189024] autorun-usecase.sh[109]: [m3vpss ] 10303: CAMERA: VIP 0: VID DEC 268436737 (0x10): 0002:20202020:20202020, AUD_STATUS 538976288
[ 30.189399] autorun-usecase.sh[109]: [m3vpss ] Iss_captCreate:1661
[ 30.189835] autorun-usecase.sh[109]: [m3vpss ] 10512: CAMERA: Create Done !!!
[ 30.190272] autorun-usecase.sh[109]: [m3vpss ] 10600: CAMERA: Detect video in progress !!!
[ 30.190651] autorun-usecase.sh[109]: [m3vpss ] 10600: CAMERA: Detect video Done !!!
[ 30.191064] autorun-usecase.sh[109]: [m3vpss ] 10673: DUP : Create Done !!!
[ 30.191436] autorun-usecase.sh[109]: [m3vpss ] 10607: VNF:
[ 30.191804] autorun-usecase.sh[109]: [m3vpss ] Create in progress ... !!!
[ 30.192221] autorun-usecase.sh[109]: [m3vpss ] 10608: VNF:
[ 30.192622] autorun-usecase.sh[109]: [m3vpss ] Input Channel CH0 of 1952 x 1112, pitch = (1984, 1984) [0,0][PROGRESSIVE] [7] ...
[ 30.193000] autorun-usecase.sh[109]: [m3vpss ] 10608: VNF:
[ 30.195020] autorun-usecase.sh[109]: [m3vpss ] [VNF] eOperateMode=6 [6-TNF3,7-NSF2]chVnf
[host] Vsys_eventHandler:OSA_dmaOpen passed with ch id = 6
[host] Vsys_eventHandler:OSA_dmaOpen passed with ch id = 7
[host] Vsys_eventHandler:OSA_dmaOpen passed with ch id = 14
[ 30.440690] autorun-usecase.sh[109]: queue id:0
[host] IpcBitsInLink_tskMain:Entered]:
[host] 1194: IPC_BITS_IN : Create in progress !!!
[host] 1194: IPC_BITS_IN : ListMPOpen start !!!
[host] 1194: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_29] ...
[host] 1195: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_29] ...
[host] 1195: IPC_BITS_IN : ListMPOpen done !!!
[host] 1196: IPC_BITS_IN : System_linkGetInfo done !!!
[host] 1196: IPC_BITS_IN : Create Done !!!
[host] USECASE SETUP DONEcase.sh[109]:
[host]699891] autorun-usecase.sh[109]:
[ 30.700587] autorun-usecase.sh[109]: Application Run Completed
[host] ITT server task running !!!09]:
[host]801567] autorun-usecase.sh[109]:
[ 30.802131] autorun-usecase.sh[109]: ITT ittServer_run
[host] ITT Server Message initialization successful
[host]803328] autorun-usecase.sh[109]:
[ 30.803899] autorun-usecase.sh[109]: ITT capture task created
[host] DCC server Message ques is open succefully
[host] Setting cmd <1> in message <b5469100>
[host] Posting message <b5469100> in QId <20002>
[host] Response from M3 is : 1sh[109]:
[ 30.838988] autorun-usecase.sh[109]: CreateParams->ulStartX = 0 chVnfCreateParams->ulStartY = 0 chVnfCreateParams->ulInputStride = 1984 chVnfCreateParams->ulInputWidth=1952,chVnfCreateParams->ulInputHeight=1112
[ 30.839610] autorun-usecase.sh[109]: [m3vpss ] 10777: VNF:
[ 30.840164] autorun-usecase.sh[109]: [m3vpss ] [VNF] outChInfo->StartX = 0 outChInfo->startY = 0 outChInfo->pitch[0] = 1952 outChInfo->width=1920,outChInfo->height=1080
[ 30.840758] autorun-usecase.sh[109]: [m3vpss ] 10779: VNF:
[ 30.841275] autorun-usecase.sh[109]: [m3vpss ] Create ... DONE !!!
[ 30.841874] autorun-usecase.sh[109]: [m3vpss ] 10845: NSF: Create in progress !!!
[ 30.842432] autorun-usecase.sh[109]: [m3vpss ] NSF::HEAPID:0 USED:128
[ 30.843009] autorun-usecase.sh[109]: [m3vpss ] NSF::HEAPID:1 USED:4928
[ 30.843528] autorun-usecase.sh[109]: [m3vpss ] 10973: NSF: Create Done !!!
[ 30.844091] autorun-usecase.sh[109]: [m3vpss ] DCC server task running
[ 30.844601] autorun-usecase.sh[109]: [m3vpss ] 10977: Mux : Creating... !!!
[ 30.845171] autorun-usecase.sh[109]: [m3vpss ] 10978: WARNING MUX Link : Ignoring channel no 0 of Input Q ID 0. As this channel was not mapped !!!
[ 30.845689] autorun-usecase.sh[109]: [m3vpss ] 10979: Mux : Create Done !!!
[ 30.846249] autorun-usecase.sh[109]: [m3vpss ] 10986: DUP : Create Done !!!
[ 30.847206] autorun-usecase.sh[109]: [m3vpss ] 10992: DUP : Create Done !!!
[ 30.847764] autorun-usecase.sh[109]: [m3vpss ] 10993: Mux : Creating... !!!
[ 30.848342] autorun-usecase.sh[109]: [m3vpss ] 10995: Mux : Create Done !!!
[ 30.848948] autorun-usecase.sh[109]: [m3vpss ] {SWOSD} edma3Handle->tccVal = 36
[ 30.849535] autorun-usecase.sh[109]: [m3vpss ] {SWOSD} edma3Handle->chId = 36
[ 30.850087] autorun-usecase.sh[109]: [m3vpss ] {SWOSD} edma3Handle->tccVal = 37
[ 30.850667] autorun-usecase.sh[109]: [m3vpss ] {SWOSD} edma3Handle->chId = 37
[ 30.851197] autorun-usecase.sh[109]: [m3vpss ] {SWOSD} edma3Handle->tccVal = 38
[ 30.851810] autorun-usecase.sh[109]: [m3vpss ] {SWOSD} edma3Handle->chId = 38
[ 30.852333] autorun-usecase.sh[109]: [m3vpss ] 11005: SYSTEM: Opening MsgQ [HOST_MSGQ] ...
[ 30.852944] autorun-usecase.sh[109]: [m3vpss ] 11009: SWOSD : Create Done !!!
[ 30.853465] autorun-usecase.sh[109]: [m3vpss ] 11082: DUP : Create Done !!!
[ 30.854019] autorun-usecase.sh[109]: [m3vpss ] 11082: SCLR: Create in progress !!!
[ 30.854532] autorun-usecase.sh[109]: [m3vpss ] 11087: SCLR : Loading Up-scaling Co-effs ...
[ 30.855440] autorun-usecase.sh[109]: [m3vpss ] 11087: SCLR : Co-effs Loading ... DONE !!!
[ 30.856026] autorun-usecase.sh[109]: [m3video] 11104: IPC_IN_M3 : Create in progress !!!
[ 30.856547] autorun-usecase.sh[109]: [m3video] 11105: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_0] ...
[ 30.857124] autorun-usecase.sh[109]: [m3vpss ] SCLR:HEAPID:0 USED:64
[ 30.857638] autorun-usecase.sh[109]: [m3video] 11105: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_0] ...
[ 30.858234] autorun-usecase.sh[109]: [m3vpss ] SCLR:HEAPID:1 USED:5952
[ 30.858752] autorun-usecase.sh[109]: [m3video] 11108: IPC_IN_M3 : Create Done !!!
[ 30.859370] autorun-usecase.sh[109]: [m3vpss ] 11088: SCLR: Create Done !!!
[ 30.859887] autorun-usecase.sh[109]: [m3video] 11109: ENCODE: Create in progress ... !!!
[ 30.860487] autorun-usecase.sh[109]: [m3vpss ] 11036: FD : Alg Create Done !!!
[ 30.861000] autorun-usecase.sh[109]: [m3vpss ] 11036: FD : Create Done !!!
[ 30.861618] autorun-usecase.sh[109]: [m3vpss ] 11103: IPC_OUT_M3 : Create in progress !!!
[ 30.862137] autorun-usecase.sh[109]: [m3vpss ] 11104: IPC_OUT_M3 : Create Done !!!
[ 30.862697] autorun-usecase.sh[109]: [m3video] 11235: ENCODE: Creating CH0 of 1920 x 1080, pitch = (1952, 1952) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ...
[ 30.863345] autorun-usecase.sh[109]: [m3video] ENCLINK_H264:HEAPID:0 USED:13272
[ 30.863895] autorun-usecase.sh[109]: [m3video] 11316: ENCODE: Creating CH1 of 720 x 480, pitch = (720, 720) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ...
[ 31.199952] autorun-usecase.sh[109]: [m3vpss ] 11410: DISPLAY: Create in progress !!!
[ 31.200864] autorun-usecase.sh[109]: [m3video] ENCLINK_H264:HEAPID:0 USED:11720
[ 31.201425] autorun-usecase.sh[109]: [m3vpss ] DisplayId = 1,DataFormat = 7
[ 31.202014] autorun-usecase.sh[109]: [m3video] 11400: ENCODE: Creating CH2 of 1920 x 1080, pitch = (1952, 1952) [PROGRESSIVE] [NON-TILED ], bitrate = 100 Kbps ...
[ 31.202541] autorun-usecase.sh[109]: [m3vpss ] SC2 displayInstId = 6
[ 31.203091] autorun-usecase.sh[109]: [m3vpss ] 11411: DISPLAY: Create Done !!!
[ 31.203604] autorun-usecase.sh[109]: [m3vpss ] 11412: DISPLAY: Create in progress !!!
[ 31.204115] autorun-usecase.sh[109]: [m3video] ENCLINK_JPEG:HEAPID:0 USED:4376
[ 31.204669] autorun-usecase.sh[109]: [m3vpss ] DisplayId = 4,DataFormat = 7
[ 31.205214] autorun-usecase.sh[109]: [m3video] 11401: ENCODE: All CH Create ... DONE !!!
[ 31.205770] autorun-usecase.sh[109]: [m3vpss ] SD displayInstId = 2
[ 31.206287] autorun-usecase.sh[109]: [m3vpss ] 11413: DISPLAY: Create Done !!!
[ 31.206884] autorun-usecase.sh[109]: [m3vpss ] 11414: DISPLAY: Start in progress !!!
[ 31.207435] autorun-usecase.sh[109]: [m3video] ENCLINK:HEAPID:0 USED:29696
[ 31.207956] autorun-usecase.sh[109]: [m3video] 11403: ENCODE: Create ... DONE !!!
[ 31.208752] autorun-usecase.sh[109]: [m3video] 11299: VSTAB : Alg Create Done !!!
[ 31.209287] autorun-usecase.sh[109]: [m3video] 11299: VSTAB : Create Done !!!
[ 31.209856] autorun-usecase.sh[109]: [m3video] 11405: IPC_BITS_OUT : Create in progress !!!
[ 31.210446] autorun-usecase.sh[109]: [m3video] 11407: IPC_BITS_OUT : Create Done !!!
[ 31.211031] autorun-usecase.sh[109]: [m3vpss ] 11467: DISPLAY: Start Done !!!
[ 31.211556] autorun-usecase.sh[109]: [m3vpss ] 11467: DISPLAY: AUX PATH: 38 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[ 31.212183] autorun-usecase.sh[109]: [m3vpss ] 11467: DISPLAY: Start in progress !!!
[ 31.212735] autorun-usecase.sh[109]: [m3vpss ] 11529: DISPLAY: Start Done !!!
[ 31.213304] autorun-usecase.sh[109]: [m3vpss ] 11530: DISPLAY: SDDAC(SEC1): 15 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[ 31.213858] autorun-usecase.sh[109]: [m3vpss ] 11465: CAMERA: Start in progress !!!
[ 31.214423] autorun-usecase.sh[109]: [m3vpss ] 11465: CAMERA: Start Done !!!
[ 31.214937] autorun-usecase.sh[109]: [m3vpss ] CT: 1000, 3dlut index:0
[ 31.215494] autorun-usecase.sh[109]: [m3vpss ] 11590: CAMERA: Fields = 2 (fps = 0), Total Resets = 0 (Avg 0 ms per reset)
[ 31.216033] autorun-usecase.sh[109]: [m3vpss ] Command 1 recived from HOST A8
[ 31.216865] autorun-usecase.sh[109]: [m3vpss ] Command 2 recived from HOST A8
[ 31.217527] autorun-usecase.sh[109]: [m3vpss ]
[host] Response from M3 is : 1sh[109]:
[host] Default parameters were sent sucessfully
[host] Server Socket created with ID <22>
[ 31.988105] autorun-usecase.sh[109]: Venc not supported!!
[host] VNF MESSAGE RECIEVED: (Enable:0) (Mode:5) (Strength:0) (EnableTNF:0) (EnableSNF:0)
[host]991991] autorun-usecase.sh[109]:
[ 31.993362] autorun-usecase.sh[109]: Channel Selected: 0
[host]994106] autorun-usecase.sh[109]:
[ 32.006029] autorun-usecase.sh[109]: Channel Selected: 0,rate control = 0
[host]006901] autorun-usecase.sh[109]:
[ 32.007385] autorun-usecase.sh[109]: ========== Stream FrameRate1 = 30 =================
[host]011831] autorun-usecase.sh[109]:
[ 32.019603] autorun-usecase.sh[109]: Channel Selected: 0
[host]020455] autorun-usecase.sh[109]:
[ 32.021094] autorun-usecase.sh[109]: Channel Selected: 0
[host]021619] autorun-usecase.sh[109]:
[ 32.022164] autorun-usecase.sh[109]: Channel Selected: 0
[host]022671] autorun-usecase.sh[109]:
[ 32.023205] autorun-usecase.sh[109]: Channel Selected: 0,packet size = 100
[host]023739] autorun-usecase.sh[109]:
[ 32.024256] autorun-usecase.sh[109]: Channel Selected: 0,encPreset = 0
[host]024770] autorun-usecase.sh[109]:
[ 32.025270] autorun-usecase.sh[109]: Channel Selected: 0,enable = 0
[host]026161] autorun-usecase.sh[109]:
[ 32.027572] autorun-usecase.sh[109]: Channel Selected: 1
[host]029425] autorun-usecase.sh[109]:
[ 32.043342] autorun-usecase.sh[109]: Channel Selected: 1,rate control = 0
[host]045067] autorun-usecase.sh[109]:
[ 32.047262] autorun-usecase.sh[109]: Channel Selected: 1
[host]052510] autorun-usecase.sh[109]:
[ 32.056248] autorun-usecase.sh[109]: Channel Selected: 1
[host]057196] autorun-usecase.sh[109]:
[ 32.058241] autorun-usecase.sh[109]: Channel Selected: 1
[host]058832] autorun-usecase.sh[109]:
[ 32.059363] autorun-usecase.sh[109]: Channel Selected: 1,packet size = 100
[host]060546] autorun-usecase.sh[109]:
[ 32.061162] autorun-usecase.sh[109]: Channel Selected: 1,encPreset = 0
[host]061716] autorun-usecase.sh[109]:
[ 32.071784] autorun-usecase.sh[109]: Channel Selected: 1,enable = 0
[host]073671] autorun-usecase.sh[109]:
[ 32.074959] autorun-usecase.sh[109]: Channel Selected: 2
[host]076454] autorun-usecase.sh[109]:
[ 32.077158] autorun-usecase.sh[109]: Channel Selected: 2,rate control = 2
[host] MJPEG in Rate Control OFF Mode:
[ 32.175627] autorun-usecase.sh[109]: Simple mixer control 'PGA',0
[ 32.176318] autorun-usecase.sh[109]: Capabilities: cvolume cswitch
[ 32.176820] autorun-usecase.sh[109]: Capture channels: Front Left - Front Right
[ 32.177274] autorun-usecase.sh[109]: Limits: Capture 0 - 119
[ 32.177716] autorun-usecase.sh[109]: Front Left: Capture 95 [80%] [47.50dB] [on]
[ 32.178152] autorun-usecase.sh[109]: Front Right: Capture 95 [80%] [47.50dB] [on]
[ 32.282097] autorun-usecase.sh[109]: Simple mixer control 'PCM',0
[ 32.282839] autorun-usecase.sh[109]: Capabilities: pvolume
[ 32.283308] autorun-usecase.sh[109]: Playback channels: Front Left - Front Right
[ 32.283786] autorun-usecase.sh[109]: Limits: Playback 0 - 127
[ 32.284264] autorun-usecase.sh[109]: Mono:
[ 32.284710] autorun-usecase.sh[109]: Front Left: Playback 101 [80%] [-13.00dB]
[ 32.288512] autorun-usecase.sh[109]: Front Right: Playback 101 [80%] [-13.00dB]
[host]294254] autorun-usecase.sh[109]:
[ 32.295255] autorun-usecase.sh[109]: Force IDR on Channel: 0
[host]297002] autorun-usecase.sh[109]:
[ 32.408988] sh (370): drop_caches: 1
[ 32.515174] autorun-usecase.sh[109]: Force IDR on Channel: 1umount: can't unmount /mnt/mmc: Invalid argument
[ 32.586441] autorun-usecase.sh[109]: mount: /dev/mmcblk0 is already mounted or /mnt/mmc busy
[ 32.630866] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.
[ 32.889456] autorun-usecase.sh[109]: killall: dhcpcd: no process killed
[ 46.316249] autorun-usecase.sh[109]: TimeOut occure in boot_proc.
[ 46.316934] autorun-usecase.sh[109]: Program exit.
[ 50.442484] autorun-usecase.sh[109]: TimeOut occure in boot_proc.
[ 50.443088] autorun-usecase.sh[109]: Program exit.
[host]902713] autorun-usecase.sh[109]:
[ 60.903287] autorun-usecase.sh[109]: Usecase is Active !!!