hi
in the DVR demo_vdec_vdis.c,if define macro VDEC_VDIS_ENABLE_IPCFRAMESOUT,its function is video frames A8 -> M3 VPSS display it.
i define that macro(it is not defined default),but after run my video frames in the filesystem is not display.
the log is:
root@dm816x:/opt/dvr_rdk/ti816x# ./run.sh
=========
Main Menu
=========
1: VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode
2: VCAP + VENC + VDIS - SD Encode ONLY
3: VCAP + VENC + VDEC + VDIS - Progressive HD Encode + Decode
4: VDEC + VDIS - SD/HD Decode ONLY
5: VCAP + VDIS - NO Encode or Decode + 4 Channel
a: 960H DVR usecase
e: Exit
Enter Choice: 4
Sample ini files available in ./demo_ini folder.
Enter the .ini filename with full path : demo_ini/demo.ini
*** a new param codec is needed for ini, if you not sure about this
*** please reference demo_ini/704x576_02_32CH.ini
*** H264: codec = h264
*** MPEG4: codec = mpeg4
*** MJPEG: codec = mjpeg
*** Four new params numbuf ,displaydelay,tilerEnable,fieldPicture has been added for ini, if not defaults are set
*** Generate header files ***
This will take very long time if the file is large.
- For first time you MUST select YES.
- If you already have the header file on disk, you can select NO.
Do you want to generate header ? (YES - y, NO - n) : y
0: Opening file [/opt/dvr_rdk/ti816x/dm816x_1080p_demo.264] of 720 x 480 Codec: h264...
Input file [/opt/dvr_rdk/ti816x/dm816x_1080p_demo.264] opened successfully !!!
Output file [/opt/dvr_rdk/ti816x/dm816x_1080p_demo.264.hdr] opened successfully !!!
gVdecVdis_config.numChannels : 1 gVdecVdis_config.chBufSize[0] : 345600
File open ... DONE !!!
[host] MCFW_IPCFRAMES:VdecVdis_ipcFramesSendFxn:Entered...--------------- CHANNEL DETAILS-------------
Dec Channels => 1
Disp Channels => 2
-------------------------------------------
0: SYSTEM: System Common Init in progress !!!
0: SYSTEM: IPC init in progress !!!
13: SYSTEM: CPU [DSP] syslink proc ID is [0] !!!
13: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [1] !!!
14: SYSTEM: CPU [VPSS-M3] syslink proc ID is [2] !!!
14: SYSTEM: CPU [HOST] syslink proc ID is [3] !!!
14: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP_3] ...
16: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
18: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
20: SYSTEM: Opening MsgQ [DSP_MSGQ] ...
21: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
21: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
22: SYSTEM: Notify register to [DSP] line 0, event 15 ...
23: SYSTEM: Notify register to [VIDEO-M3] line 0, event 15 ...
24: SYSTEM: Notify register to [VPSS-M3] line 0, event 15 ...
24: SYSTEM: IPC init DONE !!!
26: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
28: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
30: SYSTEM: ListElem Shared Addr = 0x417fe880
31: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
33: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
35: SYSTEM: ListElem Shared Addr = 0x41833a80
36: SYSTEM: Creating ListMP [HOST_IPC_OUT_19] in region 0 ...
39: SYSTEM: Creating ListMP [HOST_IPC_IN_19] in region 0 ...
40: SYSTEM: ListElem Shared Addr = 0x41868c80
42: SYSTEM: Creating ListMP [HOST_IPC_OUT_20] in region 0 ...
44: SYSTEM: Creating ListMP [HOST_IPC_IN_20] in region 0 ...
46: SYSTEM: ListElem Shared Addr = 0x418abf80
47: SYSTEM: Creating ListMP [HOST_IPC_OUT_21] in region 0 ...
49: SYSTEM: Creating ListMP [HOST_IPC_IN_21] in region 0 ...
51: SYSTEM: ListElem Shared Addr = 0x418ef280
69: SYSTEM: System Common Init Done !!!
ch[0], h264
[host] HDMI Ctrl :Initializing
[host] HDMI Ctrl :Initialized
[host] HDMI Ctrl :Sink Connected
[FBDEV]
[FBDEV] FB: Starting !!!
[FBDEV] FB: Opened device [/dev/fb0] (fd=24) !!!
[FBDEV]
[FBDEV] Fix Screen Info
[FBDEV] ---------------
[FBDEV] Line Length - 2560
[FBDEV] Physical Address = 8ea00000
[FBDEV] Buffer Length = 8294400
[FBDEV]
[FBDEV]
[FBDEV] Var Screen Info
[FBDEV] ---------------
[FBDEV] Xres - 1280
[FBDEV] Yres - 720
[FBDEV] Xres Virtual - 1280
[FBDEV] Yres Virtual - 720
[FBDEV] Bits Per Pixel - 16
[FBDEV] Pixel Clk - 6734
[FBDEV] Rotation - 0
[FBDEV]
[FBDEV]
[FBDEV] Reg Params Info
[FBDEV] ---------------
[FBDEV] region 0, postion 0 x 0, prioirty 1
[FBDEV] first 1, last 1
[FBDEV] sc en 0, sten en 0
[FBDEV] tran en 0, type 0, key 0
[FBDEV] blend 0, alpha 0
[FBDEV] bb en 0, alpha 0
[FBDEV]
[FBDEV]
[FBDEV] ### BUF SIZE = 1843200 Bytes !!!
[FBDEV]
[FBDEV]
[FBDEV] Fix Screen Info
[FBDEV] ---------------
[FBDEV] Line Length - 2560
[FBDEV] Physical Address = 8ea00000
[FBDEV] Buffer Length = 8294400
[FBDEV]
[FBDEV]
[FBDEV] Var Screen Info
[FBDEV] ---------------
[FBDEV] Xres - 1280
[FBDEV] Yres - 720
[FBDEV] Xres Virtual - 1280
[FBDEV] Yres Virtual - 720
[FBDEV] Bits Per Pixel - 16
[FBDEV] Pixel Clk - 6734
[FBDEV] Rotation - 0
[FBDEV]
[FBDEV]
[FBDEV] Reg Params Info
[FBDEV] ---------------
[FBDEV] region 0, postion 0 x 0, prioirty 1
[FBDEV] first 1, last 1
[FBDEV] sc en 0, sten en 0
[FBDEV] tran en 0, type 0, key 0
[FBDEV] blend 0, alpha 0
[FBDEV] bb en 0, alpha 0
[FBDEV]
[FBDEV]
[FBDEV] ### BUF SIZE = 1843200 Bytes !!!
[FBDEV]
[FBDEV] grpx_fb_draw ...
[FBDEV] grpx_fb_draw ... Done !!!
[FBDEV] FB: Start DONE !!!
[FBDEV]
231: MCFW : CPU Revision [ES1.1] !!!
[host] 234: IPC_BITS_OUT : Create in progress !!!
[host] IPC_BITSOUT:BitBuffer Alloc.ChID:0,Size:0x1A5E00
[host]
******* RingBuf 0 created ********
[host] IPCBITSOUTLINK:Translated Addr Virt:0x48661080 To Phy:0x90000080
[host]
###Bit buff of size from the SR # 1 : 1728000 / bufsize 345600, maxQueueDepth 50
[host] ###Bit buff BasePtr: 48661080 / PhyAddr 90000080
[host] 235: IPC_BITS_OUT : Create Done !!!
[m3video] 35359: IPC_BITS_IN : Create in progress !!!
[m3video] 35359: SYSTEM: Opening ListMP [HOST_IPC_OUT_24] ...
[m3video] 35359: SYSTEM: Opening ListMP [HOST_IPC_IN_24] ...
[m3video] 35360: SYSTEM: Opening MsgQ [HOST_MSGQ] ...
[m3video] 35361: IPC_BITS_IN : Create Done !!!
[m3video] 35362: DECODE: Create in progress ... !!!
[m3video] DECLINK_H264:HEAPID:0 USED:4264
[m3video] DECLINK_H264:HEAPID:3 USED:4448256
[m3video] 35462: DECODE: Creating CH0 of 720 x 480 [PROGRESSIVE] [NON-TILED ],target bitrate = 2000 Kbps ...
[m3video] 35464: DECODE: All CH Create ... DONE !!!
[host] 348: IPC_FRAMES_OUT : Create in progress !!!
[host] 350: IPC_FRAMES_OUT : Create Done !!!
[m3vpss ] 35468: IPC_IN_M3 : Create in progress !!!
[m3video] DECLINK:HEAPID:0 USED:4384
[m3vpss ] 35468: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_0] ...
[m3video] DECLINK:HEAPID:3 USED:18898944
[m3vpss ] 35469: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_0] ...
[m3video] 35467: DECODE: Create ... DONE !!!
[m3vpss ] 35469: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
[m3video] 35467: IPC_OUT_M3 : Create in progress !!!
[m3vpss ] 35471: IPC_IN_M3 : Create Done !!!
[m3video] 35468: IPC_OUT_M3 : Create Done !!!
[m3vpss ] 35473: IPC_FRAMES_IN : Create in progress !!!
[m3vpss ] 35473: SYSTEM: Opening ListMP [HOST_IPC_OUT_19] ...
[m3vpss ] 35474: SYSTEM: Opening ListMP [HOST_IPC_IN_19] ...
[m3vpss ] 35475: SYSTEM: Opening MsgQ [HOST_MSGQ] ...
[m3vpss ] IPC_FRAMES_IN:HEAPID:0 USED:304
[m3vpss ] 35477: IPC_FRAMES_IN : Create Done !!!
[m3vpss ] 35478: MERGE : Create Done !!!
[m3vpss ] 35478: MP_SCLR: Create in progress !!!
[m3vpss ] 35480: MP_SCLR: Configured to use scalar instance 4 !!!
[m3vpss ] 35482: MP_SCLR: Create Done !!!
[m3vpss ] 35487: DUP : Create Done !!!
[m3vpss ] 35487: SWMS: Create in progress !!!
[m3vpss ] UTILS: DMA: Allocated CH (TCC) = 58 (58)
[m3vpss ] UTILS: DMA: 0 of 1: Allocated PaRAM = 58 (0x49004740)
[m3vpss ] SWMS: instance 0, sc id 7, start win 0 end win 15
[m3vpss ] SWMS: instance 1, sc id 4, start win 16 end win 33
[m3vpss ] 35644: SWMS : VipScReq is FALSE!!!
[m3vpss ] 35648: SWMS0 : Loading Vertical Co-effs (UPSCALE)x ...
[m3vpss ] 35648: SWMS0 : Loading Horizontal Co-effs (UPSCALE)x ...
[m3vpss ] 35648: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ] 35652: SWMS0 : Loading Vertical Co-effs (UPSCALE)x ...
[m3vpss ] 35652: SWMS0 : Loading Horizontal Co-effs (UPSCALE)x ...
[m3vpss ] 35652: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ] 35653: SWMS : ******* Configuring clock 30 secs...
[m3vpss ] 35653: SWMS0 : Loading Vertical Co-effs (UPSCALE)x ...
[m3vpss ] 35653: SWMS0 : Loading Horizontal Co-effs (UPSCALE)x ...
[m3vpss ] 35653: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ] 35653: SWMS0 : Loading Vertical Co-effs (UPSCALE)x ...
[m3vpss ] 35653: SWMS0 : Loading Horizontal Co-effs (UPSCALE)x ...
[m3vpss ] 35654: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ]
[m3vpss ] *** [SWMS0] Mosaic Parameters ***
[m3vpss ]
[m3vpss ] Output FPS: 30
[m3vpss ]
[m3vpss ] Win | Ch | Input | Input | Input | Input | Output | Output | Output | Output | Low Cost | SWMS | Data | Blank |
[m3vpss ] Num | Num | Start X, Y | Width x Height | Pitch Y / C | Memory Type | Start X, Y | Width x Height | Pitch Y / C | Memory Type | ON / OFF | Inst | Format| Frame |
[m3vpss ] ----------------------------------------------------------------------------------------------------------------------------------------------------------------------
[m3vpss ] 0 | 0 | 0, 0 | 720 x 480 | 896 / 896 | NON-TILED | 0, 0 | 960 x 540 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | OFF |
[m3vpss ] 1 | 1 | 0, 0 | 720 x 480 | 1440 / 0 | NON-TILED | 960, 0 | 960 x 540 | 3840 / 0 | NON-TILED | OFF | 0 | 422I | OFF |
[m3vpss ] 2 | 255 | 0, 0 | 352 x 264 | 704 / 704 | NON-TILED | 0, 540 | 960 x 540 | 3840 / 0 | NON-TILED | OFF | 1 | 422I | OFF |
[m3vpss ] 3 | 255 | 0, 0 | 352 x 264 | 704 / 704 | NON-TILED | 960, 540 | 960 x 540 | 3840 / 0 | NON-TILED | OFF | 1 | 422I | OFF |
[m3vpss ]
[m3vpss ] SWMS:HEAPID:0 USED:288
[m3vpss ] SWMS:HEAPID:1 USED:60832
[m3vpss ] SWMS:HEAPID:4 USED:29030400
[m3vpss ] 35656: SWMS: Create Done !!!
[m3vpss ] 35656: DISPLAY: Create in progress !!!
[m3vpss ] 35657: DISPLAY: Create Done !!!
[m3vpss ] 35660: DISPLAY: Start in progress !!!
[m3vpss ] 35717: DISPLAY: Start Done !!!
[m3vpss ] 35717: DISPLAY: HDDAC(BP0) : 35 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) DropCount:0 DispLatency (Min / Max) = ( 8699 / 0 ) !!!
[m3vpss ] 35718: SWMS: Start in Progress !!!
[m3vpss ] 35718: SWMS: Start Done !!!
[m3vpss ] 35718: DISPLAY DRV: HDDAC(BP0) : Q:[2] Display:[2], Repeat:[1], DQ:[0]
[m3vpss ] 35718: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 1, HDDAC(BP0) 1, DVO2(BP1) 0, SDDAC(SEC1) 1
[m3vpss ] 35718: SYSTEM : FREE SPACE : System Heap = 67280 B, Mbx = 10239 msgs)
[m3vpss ] 35718: SYSTEM : FREE SPACE : SR0 Heap = 8713728 B (8 MB)
[m3vpss ] 35718: SYSTEM : FREE SPACE : Frame Buffer = 226419584 B (215 MB)
[m3vpss ] 35719: SYSTEM : FREE SPACE : Bitstream Buffer = 209035648 B (199 MB)
[m3vpss ] 35719: SYSTEM : FREE SPACE : Tiler Buffer = 224 B (0 MB) - TILER OFF
opened the yzj.yuv successfully!!!!!!!!!opened the yzj.yuv successfully!!!!!!!!!opened the yzj.yuv successfully!!!!!!!!!opened the yzj.yuv successfully!!!!!!!!!
[host] MCFW_IPCFRAMES:Received start signal...
=============
Run-Time Menu
=============
1: Capture Settings
2: Encode Settings
3: Decode Settings
4: Display Settings
5: Audio Capture <TVP5158> & Encode <AAC-LC, G711> demo
6: Change Playback Channel <valid only if capture/playback is active>
7: Audio encode demo <File In/Out>
8: Audio decode demo <File In/Out>
i: Print detailed system information
s: Core Status: Active/In-active
f: Switch IVA Channel Map
e: Stop Demo
Enter Choice:
=============
Run-Time Menu
=============
1: Capture Settings
2: Encode Settings
3: Decode Settings
4: Display Settings
5: Audio Capture <TVP5158> & Encode <AAC-LC, G711> demo
6: Change Playback Channel <valid only if capture/playback is active>
7: Audio encode demo <File In/Out>
8: Audio decode demo <File In/Out>
i: Print detailed system information
s: Core Status: Active/In-active
f: Switch IVA Channel Map
e: Stop Demo
Enter Choice: [m3vpss ] AVSYNC:AVSYNC_LINK_CMD_SET_FIRST_VIDPTS successConfig:DisplayID[0],ChID[0],FirstPTS[0]
[m3vpss ] SWMS: *** UPDATING RT Params ***
[m3vpss ] 36334: SWMS : ******* Configuring clock 30 secs...
[m3vpss ] 36334: SWMS0 : Loading Vertical Co-effs (UPSCALE)x ...
[m3vpss ] 36334: SWMS0 : Loading Horizontal Co-effs (UPSCALE)x ...
[m3vpss ] 36334: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ] 36334: SWMS0 : Loading Vertical Co-effs (UPSCALE)x ...
[m3vpss ] 36334: SWMS0 : Loading Horizontal Co-effs (UPSCALE)x ...
[m3vpss ] 36335: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ]
[m3vpss ] *** [SWMS0] Mosaic Parameters ***
[m3vpss ]
[m3vpss ] Output FPS: 30
[m3vpss ]
[m3vpss ] Win | Ch | Input | Input | Input | Input | Output | Output | Output | Output | Low Cost | SWMS | Data | Blank |
[m3vpss ] Num | Num | Start X, Y | Width x Height | Pitch Y / C | Memory Type | Start X, Y | Width x Height | Pitch Y / C | Memory Type | ON / OFF | Inst | Format| Frame |
[m3vpss ] ----------------------------------------------------------------------------------------------------------------------------------------------------------------------
[m3vpss ] 0 | 0 | 0, 0 | 720 x 480 | 896 / 896 | NON-TILED | 0, 0 | 960 x 540 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP | ON |
[m3vpss ] 1 | 1 | 0, 0 | 720 x 480 | 0 / 0 | NON-TILED | 960, 0 | 960 x 540 | 3840 / 0 | NON-TILED | OFF | 0 | UNKNWN | OFF |
[m3vpss ] 2 | 255 | 0, 0 | 352 x 264 | 704 / 704 | NON-TILED | 0, 540 | 960 x 540 | 3840 / 0 | NON-TILED | OFF | 1 | 422I | ON |
[m3vpss ] 3 | 255 | 0, 0 | 352 x 264 | 704 / 704 | NON-TILED | 960, 540 | 960 x 540 | 3840 / 0 | NON-TILED | OFF | 1 | 422I | ON |
[m3vpss ]
[m3vpss ] SWMS:Restoring blank frame params for winId:0
[m3vpss ] SWMS:Restoring blank frame params for winId:2
[m3vpss ] SWMS:Restoring blank frame params for winId:3
[m3vpss ] 36337: Assertion @ Line: 3688 in links_m3vpss/swMs/swMsLink_drv.c: status == FVID2_SOK : failed !!!
DEMO: HDMI TV/Monitor connected !!!
DEMO: TV Detected - HDMI interface !!!
DEMO: INFO : Resolution set to 1080P60 !!!