hi TI-friends,
rdk 3.0 ,
we test 16 channel decoding with following pattern, currently it's 15 ch
640x480 x 2 ch
720x480 x 7 ch
1920x1080 x 6 ch
and everything is fine...
and now, we add 1 ch 1920x1080 then the log show
[m3video] DECLINK_H264:HEAPID:0 USED:2368
[m3video] DECLINK_H264:HEAPID:3 USED:8937472
[m3video] 470288: DECODE: Creating CH10 of 1920 x 1080 [PROGRESSIVE] [NON-TILE D ],target bitrate = 2000 Kbps ...
[m3video] 470288: DECODE: CH10: Decoder Create CH done!!!
...
537984680:!!!SLAVE CORE [VIDEO-M3] DOWN!!!
SystemLink_copySlaveCoreExceptionContext:152
mmap of [0xde9c0000:36864]
mmap virt addresss:0x2ac8b000
munmap of [0x2ac8b000:36864]
SystemLink_copySlaveCoreExceptionContext:159
SystemLink_handleSlaveCoreException:179
537984702:!!!SLAVE CORE DOWN!!!.EXCEPTION INFO DUMP
!!HW EXCEPTION ACTIVE (0/1): [1]
!!EXCEPTION CORE NAME : [VIDEO-M3]
!!EXCEPTION TASK NAME : [DEC_PROCESS_TSK_1 ]
!!EXCEPTION LOCATION : []
!!EXCEPTION INFO : [H/W EXCEPTION]
!!EXCEPTION CCS CRASH DUMP FORMAT FILE STORED @ ./CCS_CRASH_DUMP_VIDEO-M3.txt
SystemLink_handleSlaveCoreException:184
[m3video] Unhandled Exception:
[m3video] Exception occurred in ThreadType_Task
[m3video] handle: 0x95a3b4c8.
[m3video] stack base: 0x95d58060.
[m3video] stack size: 0x2000.
[m3video] R0 = 0x95d59af8 R8 = 0x00000022
[m3video] R1 = 0x95d59afa R9 = 0x95d59af8
[m3video] R2 = 0xffff8b69 R10 = 0x00000000
[m3video] R3 = 0x5b002266 R11 = 0x5ac5cd94
[m3video] R4 = 0x5b002246 R12 = 0x00000001
[m3video] R5 = 0x00007f80 SP(R13) = 0x95d59ac8
[m3video] R6 = 0x5b001914 LR(R14) = 0xffffffff
[m3video] R7 = 0x7fffffff PC(R15) = 0x200103ee
[m3video] PSR = 0x21000000
[m3video] ICSR = 0x00400803
[m3video] MMFSR = 0x00
[m3video] BFSR = 0x82
[m3video] UFSR = 0x0000
[m3video] HFSR = 0x40000000
[m3video] DFSR = 0x00000000
[m3video] MMAR = 0x5ac5cdb4
[m3video] BFAR = 0x5ac5cdb4
[m3video] AFSR = 0x00000000
[m3video] Terminating Execution...
I have tested each BS independently and saw nothing error.
Any further idea for this?