Hi all
I am using DVRRDK_04.01.00.02 with DM8168X_UD_DVR.
I used the demo to display two H264 video.the video with 3648x2736 reslution displayed succeed,
but the video with 3840x2160 reslution displayed failed.
details:
3648x2736 res video displayed succed.
[m3vpss ] AVSYNC:AVSYNC_LINK_CMD_SET_FIRST_VIDPTS successConfig:DisplayID[1],ChID[0],FirstPTS[0]
[m3vpss ] 30139: MP_SCLR: - Input Resolution Changed, updating...
[m3vpss ] MP_SCLR: numPixelsPerLine[992],inFmt.width[3648],outFmt.width[1920]
[m3vpss ] MP_SCLR: chID[0]Res[992]
[m3vpss ] 30140: MP_SCLR: - Input Resolution Updated
3840x2160 res video displayed failed.
[m3vpss ] AVSYNC:AVSYNC_LINK_CMD_SET_FIRST_VIDPTS successConfig:DisplayID[0],ChID[0],FirstPTS[0]
[m3vpss ] AVSYNC:AVSYNC_LINK_CMD_SET_FIRST_VIDPTS successConfig:DisplayID[1],ChID[0],FirstPTS[0]
[m3vpss ] 722287: MP_SCLR: - Input Resolution Changed, updating...
[m3vpss ] MP_SCLR: numPixelsPerLine[944],inFmt.width[3840],outFmt.width[1920]
[m3vpss ] MP_SCLR: chID[0]Res[944]
[m3vpss ] MP_SCLR: chID[0]Res[928]reTry[0]
[m3vpss ] MP_SCLR: chID[0]Res[912]reTry[1]
[m3vpss ] MP_SCLR: chID[0]Res[896]reTry[2]
[m3vpss ] MP_SCLR: chID[0]Res[880]reTry[3]
[m3vpss ] 722297: MP_SCLR: ERROR could not update channel info!!!
[m3vpss ] 722297: Assertion @ Line: 777 in links_m3vpss/mpSclr/mpSclrLink_drv.c: status == FVID2_SOK : failed !!!