Dears,
I want to build a demo chain like this
capture->dup->swms->display
|->ipcframesoutvpss->ipcframesinHLOS->save frame as bmpfile.
After starting the application the VPSS M3 core will go down.
Is that memory problem ?
start!!!
[m3vpss ] 13460: CAPTURE: Create in progress !!!
[m3vpss ] 13491: CAPTURE: VIP0 PortA capture mode is [ 8-bit, Non-mux Discrete Sync - ACTVID_VSYNC] !!!
[m3vpss ] 13796: CAPTURE: VIP0 PortB capture mode is [ 8-bit, Non-mux Discrete Sync - ACTVID_VSYNC] !!!
[m3vpss ] 14100: CAPTURE: VIP1 PortA capture mode is [ 8-bit, Non-mux Discrete Sync - ACTVID_VSYNC] !!!
[m3vpss ] 14404: CAPTURE: VIP1 PortB capture mode is [ 8-bit, Non-mux Discrete Sync - ACTVID_VSYNC] !!!
Display 0: Layout: CHAINS_LAYOUT_1x1
[m3vpss ] UTILS: DMA: Allocated CH (TCC) = 49 (49)
1350:!!!SLAVE CORE [VPSS-M3] DOWN!!!
SystemLink_copySlaveCoreExceptionContext:146
mmap of [0xbe9e0000:36864]
mmap virt addresss:0x4002a000
munmap of [0x4002a000:36864]
SystemLink_copySlaveCoreExceptionContext:153
[m3vpss ] CAPTURE::HEAPID:0 USED:992
[m3vpss ] CAPTURE::HEAPID:3 USED:66355200
[m3vpss ] CAPTURE::HEAPID:4 USED:203673600
[m3vpss ] 14710: CAPTURE: Create Done !!!
[m3vpss ] 14711: HDMI: Starting HDMI Transmitter ... !!!
[m3vpss ] 14721: HDMI: HDMI Config ... DONE !!!
[m3vpss ] 14722: HDMI: Starting HDMI Transmitter ... DONE !!!
[m3vpss ] 14722: SWMS: Create in progress !!!
[m3vpss ] 14723: Assertion @ Line: 2189 in links_m3vpss/swMs/swMsLink_drv.c: pPrm->inQueParams.prevLinkQueId < pObj->inTskInfo.numQue : failed !!!
thank you for your help.
MJ