Other Parts Discussed in Thread: TVP5158, PMP
Tool/software: Linux
The following error occurred on my network card driver: igb 0000:01:00.0: Detected Tx Unit Hang
Processor : DM8168
OS : Linux
Network Card Chip : i350
network driver software : From Linux kernel and No modification。
This is my dmseg message ,When this error occurs.
------------------------------------------Dmseg Start------------------------------------------------------------
root@dm816x:~# dmesg
Linux version 2.6.37 (root@avst-linux-server) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #38 Thu May 5 11:48:44 CST 2016
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8168evm
vram size = 31457280 at 0x0
ti81xx_reserve: ### Reserved DDR region @8ff00000
reserved size = 31457280 at 0x0
FB: Reserving 31457280 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8168 2.1
On node 0 totalpages: 57600
free_area_init_node: node 0, pgdat c0494cd4, node_mem_map c04d0000
Normal zone: 512 pages used for memmap
Normal zone: 0 pages reserved
Normal zone: 57088 pages, LIFO batch:15
pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768
pcpu-alloc: [0] 0
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 57088
Kernel command line: mem=256M console=ttyO2,115200n8 root=/dev/mmcblk0p2 rw rootdelay=3 nolock vram=30M notifyk.vpssm3_sva=0xBEE00000 ddr_mem=1024M
PID hash table entries: 1024 (order: 0, 4096 bytes)
Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
Memory: 224MB 1MB = 225MB total
Memory: 223184k/223184k available, 38960k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc003f000 ( 220 kB)
.text : 0xc003f000 - 0xc0456000 (4188 kB)
.data : 0xc0456000 - 0xc0496540 ( 258 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:375
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ368
Trying to install interrupt handler for IRQ369
Trying to install interrupt handler for IRQ370
Trying to install interrupt handler for IRQ371
Trying to install interrupt handler for IRQ372
Trying to install interrupt handler for IRQ373
Trying to install interrupt handler for IRQ374
Trying to install type control for IRQ375
Trying to set irq flags for IRQ375
OMAP clockevent source: GPTIMER1 at 27000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 1097.72 BogoMIPS (lpj=5488640)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
TI81XX: Map 0x8ff00000 to 0xfe500000 for dram barrier
TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting!
omap_voltage_add_dev: VDD specified does not exist!
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 0
_omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl
_omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda
**** Registering AIC & MCASP2
**** Registering AIC & MCASP - Done
**** Registering TVP5158 & MCASP0
registered ti816x_sr device
Cannot clk_get ck_32
pm_dbg_init: only OMAP3 supported
registered ti81xx_vpss device
registered ti81xx_vidout device
registered ti81xx on-chip HDMI device
registered ti81xx_fb device
registered ti81xx_vin device
ti81xx_pcie: Invoking PCI BIOS...
ti81xx_pcie: Setting up Host Controller...
ti81xx_pcie: Register base mapped @0xd0820000
ti81xx_pcie: MSI info not available, disabled
ti81xx_pcie: Starting PCI scan...
pci 0000:00:00.0: [104c:b800] type 1 class 0x000604
PCI: bus0: Fast back to back transfers disabled
pci 0000:01:00.0: [8086:1521] type 0 class 0x000200
pci 0000:01:00.0: reg 10: [mem 0x00000000-0x0001ffff]
pci 0000:01:00.0: reg 18: [io 0x0000-0x001f]
pci 0000:01:00.0: reg 1c: [mem 0x00000000-0x00003fff]
pci 0000:01:00.0: PME# supported from D0 D3hot D3cold
pci 0000:01:00.0: PME# disabled
pci 0000:01:00.1: [8086:1521] type 0 class 0x000200
pci 0000:01:00.1: reg 10: [mem 0x00000000-0x0001ffff]
pci 0000:01:00.1: reg 18: [io 0x0000-0x001f]
pci 0000:01:00.1: reg 1c: [mem 0x00000000-0x00003fff]
pci 0000:01:00.1: PME# supported from D0 D3hot D3cold
pci 0000:01:00.1: PME# disabled
PCI: bus1: Fast back to back transfers disabled
ti81xx_pcie: PCI scan done.
pci 0000:00:00.0: BAR 8: assigned [mem 0x20000000-0x200fffff]
pci 0000:00:00.0: BAR 7: assigned [io 0x40000000-0x40000fff]
pci 0000:01:00.0: BAR 0: assigned [mem 0x20000000-0x2001ffff]
pci 0000:01:00.0: BAR 0: set to [mem 0x20000000-0x2001ffff] (PCI address [0x20000000-0x2001ffff])
pci 0000:01:00.1: BAR 0: assigned [mem 0x20020000-0x2003ffff]
pci 0000:01:00.1: BAR 0: set to [mem 0x20020000-0x2003ffff] (PCI address [0x20020000-0x2003ffff])
pci 0000:01:00.0: BAR 3: assigned [mem 0x20040000-0x20043fff]
pci 0000:01:00.0: BAR 3: set to [mem 0x20040000-0x20043fff] (PCI address [0x20040000-0x20043fff])
pci 0000:01:00.1: BAR 3: assigned [mem 0x20044000-0x20047fff]
pci 0000:01:00.1: BAR 3: set to [mem 0x20044000-0x20047fff] (PCI address [0x20044000-0x20047fff])
pci 0000:01:00.0: BAR 2: assigned [io 0x40000000-0x4000001f]
pci 0000:01:00.0: BAR 2: set to [io 0x40000000-0x4000001f] (PCI address [0x40000000-0x4000001f])
pci 0000:01:00.1: BAR 2: assigned [io 0x40000020-0x4000003f]
pci 0000:01:00.1: BAR 2: set to [io 0x40000020-0x4000003f] (PCI address [0x40000020-0x4000003f])
pci 0000:00:00.0: PCI bridge to [bus 01-01]
pci 0000:00:00.0: bridge window [io 0x40000000-0x40000fff]
pci 0000:00:00.0: bridge window [mem 0x20000000-0x200fffff]
pci 0000:00:00.0: bridge window [mem pref disabled]
PCI: enabling device 0000:00:00.0 (0140 -> 0143)
pci_bus 0000:00: resource 0 [io 0x40000000-0x402fffff]
pci_bus 0000:00: resource 1 [mem 0x20000000-0x2fffffff]
pci_bus 0000:01: resource 0 [io 0x40000000-0x40000fff]
pci_bus 0000:01: resource 1 [mem 0x20000000-0x200fffff]
bio: create slab <bio-0> at 0
vgaarb: loaded
SCSI subsystem initialized
libata version 3.00 loaded.
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
[xrp7724_regulator] xrp7724_probe enter
[drivers/regulator/xrp7724-regulator.c]xrp7724_vr_dcdc_enable :receive enable order !!! ####(this log should be del)####
272:xrp7724_vr_dcdc_get_voltage Current voltage :990000
regulator: xrp7724_pmbus_vr: 800 <--> 1150 mV at 990 mV
regulator: xrp7724 probe done.
i2c i2c-1: Invalid 7-bit I2C address 0x00
i2c i2c-1: Can't create device at 0x00
omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
NET: Registered protocol family 2
IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
TCP established hash table entries: 8192 (order: 4, 65536 bytes)
TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
PCI: CLS 64 bytes, default 64
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
msgmni has been set to 435
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled
brd: module loaded
loop: module loaded
ahci probe: devid name is ahci
ahci CAP register dump =0x6726ff81
Modified ahci CAP register dump =0x6f26ff81
ahci ahci.0: forcing PORTS_IMPL to 0x3
ahci: SSS flag set, parallel bus scan disabled
ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci.0: flags: ncq sntf stag pm led clo only pmp pio slum part ccc
scsi0 : ahci_platform
scsi1 : ahci_platform
ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16
ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16
debug:[aba_probe]459: :enter
debug:[aba_probe]460: device name avst_board_assist,id is 1
waring:[aba_probe]462: :platform_data == NULL!!!
err:[aba_iic_write]103: i2c_transfer return err = -121
!!!
[ada_ic_exist]193:ds1307 do not exist
[ada_ic_exist]221:ds1388 do exist
ada_regist_board_rtc 172:regist ds1388#############
debug:[aba_init]572: :enter
Intel(R) Gigabit Ethernet Network Driver - version 5.0.6
Copyright (c) 2007-2013 Intel Corporation.
kl[igb_probe]2525:XXXXXXXXXXXXXXXXenter
PCI: enabling device 0000:01:00.0 (0140 -> 0142)
igb 0000:01:00.0: Failed to initialize MSI-X interrupts. Falling back to MSI interrupts.
igb 0000:01:00.0: Failed to initialize MSI interrupts. Falling back to legacy interrupts.
debug:[aba_ex_read_board_mac]250: aa 50 b6 e6 9b a6
igb 0000:01:00.0: Intel(R) Gigabit Ethernet Network Connection
igb 0000:01:00.0: eth0: (PCIe:5.0GT/s:Width x2)
igb 0000:01:00.0: eth0: MAC: aa:50:b6:e6:9b:a6
igb 0000:01:00.0: eth0: PBA No: 106300-000
igb 0000:01:00.0: LRO is disabled
igb 0000:01:00.0: Using legacy interrupts. 1 rx queue(s), 1 tx queue(s)
[igb_driver_debug_main]401:reg_val = 7068342 @@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@
kl[igb_probe]2525:XXXXXXXXXXXXXXXXenter
PCI: enabling device 0000:01:00.1 (0140 -> 0142)
igb 0000:01:00.1: Failed to initialize MSI-X interrupts. Falling back to MSI interrupts.
igb 0000:01:00.1: Failed to initialize MSI interrupts. Falling back to legacy interrupts.
debug:[aba_ex_read_board_mac]250: aa 50 b6 e6 9b a6
ata1: SATA link down (SStatus 0 SControl 300)
igb 0000:01:00.1: Intel(R) Gigabit Ethernet Network Connection
igb 0000:01:00.1: eth1: (PCIe:5.0GT/s:Width x2)
igb 0000:01:00.1: eth1: MAC: aa:50:b6:e6:9b:a7
igb 0000:01:00.1: eth1: PBA No: 106300-000
igb 0000:01:00.1: LRO is disabled
igb 0000:01:00.1: Using legacy interrupts. 1 rx queue(s), 1 tx queue(s)
[igb_driver_debug_main]401:reg_val = 7068342 @@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@
mice: PS/2 mouse device common for all mice
rtc-ds1307 1-0068: rtc core: registered ds1388 as rtc0
i2c /dev entries driver
Linux video capture interface: v2.00
[avst_video_decode_av_router_init]711: trace id:331e285546304400
vd_adv7619_write_reg_adx: i2c_transfer return err = -121
vd_adv7619_read_reg_adx: read reg data fail,err = -121
vd_adv7619_read_reg_adx: read reg data fail,err = -121
vd_adv7619_driver: probe of 1-004c failed with error -1
[avst_video_decode_probe]952: 952:printf all ic subdev-------------------------------------start
[avst_video_decode_probe]956: vd_pca9543_70
[avst_video_decode_probe]956: vd_pca9543_71
[avst_video_decode_probe]956: vd_pca9543_72
[avst_video_decode_probe]956: vd_pca9543_73
[avst_video_decode_probe]956: vd_GV7601_01
[avst_video_decode_probe]956: vd_GV7601_02
[avst_video_decode_probe]956: vd_GV7601_03
[avst_video_decode_probe]956: vd_GV7601_04
[avst_video_decode_probe]956: vd_mdin380_6e
[avst_video_decode_probe]956: vd_mdin380_iic1
[avst_video_decode_probe]956: vd_sii9233_iic0_30
[avst_video_decode_probe]956: vd_sii9233_iic1_30
[avst_video_decode_probe]958: 958:printf all ic subdev-------------------------------------end
[avst_video_decode_probe]963: init card ######################################################[vd_card_factory_v1]
[vcf_v1_great_card]1180: init card ########################################## [vd_card_v2_00] start
[vcf_v1_great_card_v2]1081: vd_pca9543_70
[vcf_v1_great_card_v2]1090: vd_mdin380_6e
[vcf_v1_great_card_v2]1098: 4
[vcf_v1_great_card_v2]1108: mdin380_pb_subdev : is vd_sii9233_iic0_30
[vcf_v1_great_card_v2]1124: mdin380_pb_subdev : is vd_GV7601_01
ata2: SATA link down (SStatus 0 SControl 300)
kl :mdin380_chip tip id is 85h
[vd_sii9233_exist]1626: 1626::reading ID success,the sii9233 exit
[vd_gv7601_exist]359: scan hw, vd_GV7601_01 exist
[vdf_v1_card_io_init]209: 209:err!!!!!!!!!!!!!!!!!!!!!!!!!!!!!
[sii9233_device_init]1329: 1329::reading ID ok
[set_9233_channel_num]1172: 1172::0
[vcf_v1_great_card]1180: init card ########################################## [vd_card_v2_01] start
[vcf_v1_great_card_v2]1081: vd_pca9543_72
[vcf_v1_great_card_v2]1090: vd_mdin380_iic1
[vcf_v1_great_card_v2]1098: 0
[vcf_v1_great_card_v2]1108: mdin380_pb_subdev : is vd_sii9233_iic1_30
[vcf_v1_great_card_v2]1124: mdin380_pb_subdev : is vd_GV7601_03
kl :mdin380_chip tip id is 85h
[vd_sii9233_exist]1626: 1626::reading ID success,the sii9233 exit
[vd_gv7601_exist]359: scan hw, vd_GV7601_03 exist
[sii9233_device_init]1329: 1329::reading ID ok
[set_9233_channel_num]1172: 1172::0
[vcf_v1_great_card]1180: init card ########################################## [vd_card_v2_02] start
[vcf_v1_great_card_v2]1081: vd_pca9543_73
[vcf_v1_great_card_v2]1090: vd_mdin380_iic1
[vcf_v1_great_card_v2]1098: 1
[vcf_v1_great_card_v2]1108: mdin380_pb_subdev : is vd_sii9233_iic1_30
[vcf_v1_great_card_v2]1124: mdin380_pb_subdev : is vd_GV7601_04
kl :mdin380_chip tip id is 85h
[vd_sii9233_exist]1626: 1626::reading ID success,the sii9233 exit
[vd_gv7601_exist]359: scan hw, vd_GV7601_04 exist
[sii9233_device_init]1329: 1329::reading ID ok
[set_9233_channel_num]1172: 1172::0
[vcf_v1_great_card]1180: init card ########################################## [vd_card_v2_03] start
[vcf_v1_great_card_v2]1081: vd_pca9543_71
[vcf_v1_great_card_v2]1090: vd_mdin380_6e
[vcf_v1_great_card_v2]1098: 5
[vcf_v1_great_card_v2]1108: mdin380_pb_subdev : is vd_sii9233_iic0_30
[vcf_v1_great_card_v2]1124: mdin380_pb_subdev : is vd_GV7601_02
kl :mdin380_chip tip id is 85h
[vd_sii9233_exist]1626: 1626::reading ID success,the sii9233 exit
[vd_gv7601_exist]359: scan hw, vd_GV7601_02 exist
[sii9233_device_init]1329: 1329::reading ID ok
[set_9233_channel_num]1172: 1172::0
[vcf_v1_great_card]1180: init card ########################################## [vd_card_v1_00] start
[vcf_v1_great_card_v1]958: 958:channel have be register!!!
[vcf_v1_great_card]1180: init card ########################################## [vd_card_v1_01] start
[vcf_v1_great_card_v1]958: 958:channel have be register!!!
[vcf_v1_great_card]1180: init card ########################################## [vd_card_v1_02] start
[vcf_v1_great_card_v1]958: 958:channel have be register!!!
[vcf_v1_great_card]1180: init card ########################################## [vd_card_v1_03] start
[vcf_v1_great_card_v1]958: 958:channel have be register!!!
[vd_cf_v1_probe]1214: 1214:init card ########################################## end
[avst_video_decode_probe]975: 975:printf all card subdev-------------------------------------start
[avst_video_decode_probe]980: chanel0 regist card is vd_card_v2_00
[avst_video_decode_probe]980: chanel1 regist card is vd_card_v2_01
[avst_video_decode_probe]980: chanel2 regist card is vd_card_v2_02
[avst_video_decode_probe]980: chanel3 regist card is vd_card_v2_03
[avst_video_decode_probe]983: 983:printf all card subdev-------------------------------------end
[avst_video_decode_probe]1042: 1042:end ##################################################
OMAP Watchdog Timer Rev 0x00: initial timeout= 60 sec
notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbee00000
Registered tvp5158 audio codec
asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok
ALSA device list:
#0: TI81XX SOUND1
TCP cubic registered
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
272:xrp7724_vr_dcdc_get_voltage Current voltage :1005000
mmc0: new high speed SDHC card at address 59b4
mmcblk0: mmc0:59b4 NCard 14.8 GiB
mmcblk0: p1 p2 p3 p4
smartreflex smartreflex: Driver initialized
rtc-ds1307 1-0068: setting system clock to 2017-02-23 10:47:11 UTC (1487846831)
Waiting 3sec before mounting root device...
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
VFS: Mounted root (ext3 filesystem) on device 179:2.
devtmpfs: mounted
Freeing init memory: 220K
udev[95]: starting version 164
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p4): warning: maximal mount count reached, running e2fsck is recommended
EXT3-fs (mmcblk0p4): using internal journal
EXT3-fs (mmcblk0p4): mounted filesystem with writeback data mode
igb: eth0 NIC Link is Up 1000 Mbps Full Duplex, Flow Control: RX/TX
SysLink version : 2.20.02.20
SysLink module created on Date:Apr 2 2015 Time:16:38:26
Trace enabled
Trace SetFailureReason enabled
DMA: Module install successful, device major num = 248
DRV: Module install successful
DRV: Module built on Feb 5 2015 16:07:20
[module] vpss probe done.
[module] ti81xxfb probe done.
HDMI W1 rev 2.0
HDMI CEC Spec version 1.2
I2C Bus Low?
HDMI failed to read E-EDID
kl debug:[avst_daudio_probe]265: enter
kl debug:[avst_daudio_codec_probe]219: enter
asoc: avst-daudio-hifi <-> davinci-mcasp.0 mapping ok
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
kl debug:[avst_daudio_probe]273: avst_daudio audio codec
[aur5g8ke_lcd_probe] : major# 246
kl debug:[snd_soc_input_sel_put]174: ADA_COM_ORDER_TEST!!!!!
igb 0000:01:00.0: changing MTU from 1500 to 1400
igb 0000:01:00.1: changing MTU from 1500 to 1400
kl[/home/avst/DVRRDK_AVST_04.01.00.02/ti_tools/linux_lsp/kernel/mod/aur5g8ke_face_lcd/aur5g8ke_face_lcd.c] aur5g8ke_lcd_open : enter
[avst_video_decode_open]286: ########################### enter
[avst_video_decode_ioctl]758: channel 4 have card, p = 0
[avst_video_decode_ioctl]758: channel 3 have card, p = 2
[avst_video_decode_ioctl]758: channel 2 have card, p = 6
[avst_video_decode_ioctl]758: channel 1 have card, p = 14
igb: eth0 NIC Link is Up 1000 Mbps Full Duplex, Flow Control: RX/TX
VPSS_GRPX : please open fb1 node first.
VPSS_GRPX : please open fb2 node first.
I2C Bus Low?
HDMI failed to read E-EDID
============ioctl TI81XXHDMI_start=======
VPSS_GRPX : please open fb1 node first.
VPSS_GRPX : please open fb2 node first.
I2C Bus Low?
HDMI failed to read E-EDID
Wrapper disabled...
Wrapper Enabled...
Start audio transfer...
I2C Bus Low?
HDMI failed to read E-EDID
hrtimer: interrupt took 6037 ns
kl[/home/avst/DVRRDK_AVST_04.01.00.02/ti_tools/linux_lsp/kernel/mod/aur5g8ke_face_lcd/aur5g8ke_face_lcd.c] aur5g8ke_lcd_release : enter
Wrapper disabled...
[avst_video_decode_release]322: ########################### enter
driver: avst_video_decode_fasync
kl[/home/avst/DVRRDK_AVST_04.01.00.02/ti_tools/linux_lsp/kernel/mod/aur5g8ke_face_lcd/aur5g8ke_face_lcd.c] aur5g8ke_lcd_open : enter
[avst_video_decode_open]286: ########################### enter
[avst_video_decode_ioctl]758: channel 4 have card, p = 0
[avst_video_decode_ioctl]758: channel 3 have card, p = 2
[avst_video_decode_ioctl]758: channel 2 have card, p = 6
[avst_video_decode_ioctl]758: channel 1 have card, p = 14
VPSS_GRPX : please open fb1 node first.
VPSS_GRPX : please open fb2 node first.
I2C Bus Low?
HDMI failed to read E-EDID
============ioctl TI81XXHDMI_start=======
VPSS_GRPX : please open fb1 node first.
VPSS_GRPX : please open fb2 node first.
Wrapper disabled...
Wrapper Enabled...
Start audio transfer...
I2C Bus Low?
HDMI failed to read E-EDID
igb 0000:01:00.0: Detected Tx Unit Hang
Tx Queue <0>
TDH <46>
TDT <46>
next_to_use <46>
next_to_clean <5c>
buffer_info[next_to_clean]
time_stamp <1336f7>
next_to_watch <ffc175d0>
jiffies <133788>
desc.status <1568200>
igb 0000:01:00.0: Detected Tx Unit Hang
Tx Queue <0>
TDH <46>
TDT <46>
next_to_use <46>
next_to_clean <5c>
buffer_info[next_to_clean]
time_stamp <1336f7>
next_to_watch <ffc175d0>
jiffies <133850>
desc.status <1568200>
igb 0000:01:00.0: Detected Tx Unit Hang
Tx Queue <0>
TDH <46>
TDT <46>
next_to_use <46>
next_to_clean <5c>
buffer_info[next_to_clean]
time_stamp <1336f7>
next_to_watch <ffc175d0>
jiffies <133918>
desc.status <1568200>
------------[ cut here ]------------
WARNING: at net/sched/sch_generic.c:258 dev_watchdog+0x148/0x230()
NETDEV WATCHDOG: eth0 (igb): transmit queue 0 timed out
Modules linked in: aur5g8ke_face_lcd avst_digit_audio ti81xxhdmi ti81xxfb vpss osa_kermod syslink
Backtrace:
[<c004cfac>] (dump_backtrace+0x0/0x110) from [<c033900c>] (dump_stack+0x18/0x1c)
r6:c042b298 r5:00000102 r4:c0457e10 r3:60000113
[<c0338ff4>] (dump_stack+0x0/0x1c) from [<c0072910>] (warn_slowpath_common+0x54/0x6c)
[<c00728bc>] (warn_slowpath_common+0x0/0x6c) from [<c00729cc>] (warn_slowpath_fmt+0x38/0x40)
r8:c02c78bc r7:00000100 r6:00000000 r5:c04cb59c r4:cdc0c000
r3:00000009
[<c0072994>] (warn_slowpath_fmt+0x0/0x40) from [<c02c7a04>] (dev_watchdog+0x148/0x230)
r3:cdc0c000 r2:c042b2b0
[<c02c78bc>] (dev_watchdog+0x0/0x230) from [<c007cc1c>] (run_timer_softirq+0x130/0x1c8)
r6:00000100 r5:c0456000 r4:c04b7c40
[<c007caec>] (run_timer_softirq+0x0/0x1c8) from [<c00777b4>] (__do_softirq+0x84/0x114)
[<c0077730>] (__do_softirq+0x0/0x114) from [<c0077ba4>] (irq_exit+0x48/0x98)
[<c0077b5c>] (irq_exit+0x0/0x98) from [<c003f07c>] (asm_do_IRQ+0x7c/0x9c)
[<c003f000>] (asm_do_IRQ+0x0/0x9c) from [<c033aff4>] (__irq_svc+0x34/0xa0)
Exception stack(0xc0457f38 to 0xc0457f80)
7f20: fe500000 fe600000
7f40: 00000a5d c0496954 00000816 c045a074 c0496608 c045a06c 80000000 413fc082
7f60: 0000001f c0457f94 c0457f80 c0457f80 c005a354 c005a360 a0000013 ffffffff
r5:fa200000 r4:ffffffff
[<c005a2e4>] (ti81xx_idle+0x0/0x90) from [<c004a66c>] (cpu_idle+0x50/0x90)
r4:c0456000 r3:c005a2e4
[<c004a61c>] (cpu_idle+0x0/0x90) from [<c032d8dc>] (rest_init+0x60/0x78)
r6:c06d0900 r5:c002dd50 r4:c04babbc r3:00000000
[<c032d87c>] (rest_init+0x0/0x78) from [<c0008c08>] (start_kernel+0x264/0x2b8)
[<c00089a4>] (start_kernel+0x0/0x2b8) from [<80008048>] (0x80008048)
---[ end trace 0fe0781f0790e729 ]---
igb: eth0 NIC Link is Up 1000 Mbps Full Duplex, Flow Control: RX/TX
root@dm816x:~#
----------------------------------Dmseg END-------------------------------------------------