MSN:lindadingchina@hotmail.com  Tel:+86-13434430974(Linda)
Quotation List 
Brand Type Unit Price Remark
Dreambox DM500HD(SIM2.1) $145 USD Linux+good pics+unlimited list                            1) 400 MHz MIPS processor                              2) DVB-S2 tuner
3) Linux Operating System
4) SIM card: 2.10
5) 2*USB (Front Mini USB)
6) Enigma 2
DM500HD(Ferrari) $150 USD Linux+good pics+unlimited list 500hd 
1.400 mhz CPU(800pro 300mhz )
2.Tuner BCM4505 (800pro Alps M tuner)
3.Big fan and cooling fin (800pro small fan)
4.Ferrari card and sim 210 card(800pro SIM 210)
5.HDMI port ( 800pro not have) 
DM500-C $41  USD l 250 MHz IBM PowerPC Processor (350 Mips) 
l Linux Operating System 
l 1 x Smartcard-Reader
l MPEG2 Hardware decoding
l 100Mbit full duplex Ethernet Interface 
l 2 LED status 
DM500S $41  USD 250 MHz PowerPC Processor 
•  Linux Operating System 
•  2 LED status 
•  MPEG-2 Hardware decoding, DVB-S 
  1 x Smartcard-Reader (crypt CA) 
•  1 x Scart-interfaces (RGB, FBAS or S-Video) 
•  V.24/RS232 Interface 
DM800HD $110 USD 1.MPEG-4 
2.2x2.0USB, 
3.H.264 Hardware decoding 
4.Internet port
 300 MHz MIPS Processor
- Linux Operating System
- OLED - Display
- MPEG-2 / H.264 Hardware decoding
- Tuner: DVB-S, optional: DVB-C, DVB-T
- Tuner Module, Plug&Play
1 x Smartcard-Reader
- V.24/RS232 Interface
- 10/100Mbit Ethernet Interface
- 1 x Scart (RGB, FBAS or S-Video)
DM800HDse $167 USD  400 MHz MIPS Processor
 Enigma 2, Linux Operating System
 colored OLED - Display
 MPEG-4 / H.264 Hardware decoding
 Tuner: DVB-S2, optional: DVB-C, DVB-T
 Tuner Module, Plug&Play
 2 x Smartcard-Reader (CA)
 Mini USB for Service and software update,
2 USB
DM800HDse+WIFI $173 USD 1.400 MHz MIPS Processor
2.Enigma 2, Linux Operating System
3.colored OLED - Display
4.MPEG-2 / H.264 Hardware decoding
5.Tuner: DVB-S, optional: DVB-C, DVB-T
6.Tuner Module, Plug&Play
7.V.24/RS232 Interface
8.1 x Smartcard-Reader (Dreamcrypt CA)
9.Mini USB for Service and software update
10.10/100Mbit Ethernet Interface1 x Scart (RGB, FBAS or S-Video
Sunray 800se $167 USD • 400 MHz MIPS Processor
• Enigma 2, Linux Operating System
• colored OLED - Display
• MPEG-2 / H.264 Hardware decoding
• Tuner: DVB-S, optional: DVB-C, DVB-T
• Tuner Module, Plug&Play
• 2 x Smartcard-Reader (Dreamcrypt CA)
• Mini USB for Service and software update
• 10/100Mbit Ethernet Interface
• 1 x Scart (RGB, FBAS or S-Video)
• HDMI,2 USB
800se+WIFI $173 USD support 300m wifi ,400 MHz MIPS Processor 
Enigma 2, Linux Operating                                                                                                             Tuner: DVB-S, optional: DVB-C, DVB-T
Tuner Module, Plug&Play
2 x Smartcard-Reader (Dreamcrypt CA),2 USB
800se+3tuners+WIFI $195 USD *WiFi, 300M WLAN supported 
*Three-in-one DVB-S/C/T tuner, can be used at the same time 
*DVB-C added high pass filter, anti low frequency interference 
*Lerning remote control 
*SIM2.1, bootload84 
*Latest motherboard D6 type 
*400MHz processor 
*Front and back USB ports  
,2 x Smartcard-Reader (Dreamcrypt CA)                    Enigma 2, Linux Operating                                                      
Openbox S10HD $ 45 USD 2 x Scart ,1. Linux Operating System 
2. HD+ PVR +
1CA+1CI 
3. Cccam,newcam,mgcam 
4. DVB-S2,Support 
MHEG-5,NIT search support
S11 $46 USD >Original S11 ,Same as DVB 800HD 
>Linux OS 
>Support CCcam And MGCamd,
CA 1x slot,2 x Scart (RGB, FBAS or S-Video) 
S9 $44 USD 1x CI built-in
1x CA (smartcard reader) built-in,Linux MIPS Operating System
S1000MX $51 USD ETHERNET 
Support RMII interface, Support youdube and notwork
redia, CCCAM, NEWCAM, MGCAM,NH share, TWIN,
RS232S Support TWIN ,SSSP and Software upgrades
CAS 
Smartcard reader built-in/ support irdeto,viaccess, nagra
vision, conax ,Cryptoworks,
BISS ,PATCH etc.
USB Double USB (In Back Panel and Front Panel)
VU+SOLO VU SOLO $100 USD VU+ SOLO satellite receiver
1.Linux operating system (Enigma2)
2.Broadcom Mips Processor
3.HDMI+ ETHERNET+ 2 USB+ 2CI+CA
VU+DUO VU DUO $205 USD DVB-S2 Twin Tuner HD PVR
Linux Operating System
Powerful 400MHz CPU
MPEG2 / H.264 Hardware decoding (DVB compliant)
16 digit Dot Matrix VFD front display
2 x Smartcard-Reader
2 x Common Interface
3 x USB2.0
10/100Mbit Ethernet Interface
1 x eSATA?
SCLASS 9906HD $50 USD *1x CI built-in
*1x CA (smartcard reader) built-in,*1 x Scart (RGB, FBAS or S-Video),10/100Mbit Ethernet Interface (support CCcam,Newcam and Mgcam )
*
Satellite sharing( with twin&SSSP protocol, can work with dongle)
S1000 $54 USD wifi and youtube Sclass S1000 
1.YouTube,WIFI support 
2.Cccam,newcam,mgcam support 
3.HD+ PVR +1CA+1CI,DVB-S2

wifi and youtube Sclass S1000 , HD Sclass s1000
1.YouTube, WIFI support 
2.Cccam,newcam,mgcam support 
3.HD+ PVR +1CA+1CI,DVB-S2

 
H3 $30 USD HD DIGITAL FTA DVB-S2 STB 
1,Ali 3601 solution; 
2,HDMI,COAXIAL out , USB; 
3,HDMI,MPEG4,1080P; 
4,software upgrade via USB2.0.
AZCLASS S1000 $52 USD 1. HDMI 1.3 output dvb-s2 
2.patch function 
3.
nagra2 
4.VFD Display az class s1000,
Double USB (In Back Panel and Front Panel)
S810HD $45 USD  -4 RCA connections (1 video, 2 Audio, S/PDIF or 0/12v)
-Update by RS232 as well
-1XCA(MULTI CAS)
-Support dongle,have patch
LEXUZBOX F90 $61 USD BRAZIL DVB-C 
HDMI out-put 
RJ-45 port to internet sharing 
more free channel 
Receiver HDTV Lexuzbox HD 1080P F90, 
CA+CI 
AZamerica S900 $61 USD HD America S900 : 
1). Smart Card Reader 
2). Display VFD 
3). USB PVR ready 
4). HD dvb s2 dvbs2 dvb-s2
DVB-T HD $24 USD HDMI DVD + HD DVB-T
DVD with HD DVB-T,1.HD DVB-T+HDMI DVD Player 
2.Support MPEG2/MPEG4/H.264 
3.Support USB PVR 
4.Fasion design with good quality 
5.Combo STB
DVB-T T2 $35 USD Fully compatible with MPEG-4 H264 decoding 
HDMI output , Full HD DVB-T 
High Definition DVB-T + USB(pvr) 
Multi media
probox 800 $36 USD 1.usb-pvr ready probox 830
 2.same function as s810b
 3.hdmi probox 830
 4.VFD display             FTA+USB+PVR+MULTI CAS+CI+LAN (CC CAMD, NEW CAMD, MG CAMD EMBEDDED)
Remark:above price is for one piece at EXW price,discount available at larger order.
look forward to your early reply
AZFOX S2            USD47
AZCLASS 810HD  USD43
AZCLASS 810SD  USD28
AZCLASS S1000 USD50
Az america s900HD USD56
AZBOX S900+ USD49
Evo xl USD34
Probox 830 USD48
(Above items we have in stock, the MOQ is 100PCS)
IBOX--USD32/PCS
Azbox bravissimo(next week)----USD77/PCS
AZ america S810b---USD38/PCS
(Above 3 items will ready next week)