Hello,
I have a problème to boot my DM6467 with the U-boot (RS232).
here my printenv
DM6467 EVM # printenv
bootcmd=nboot 80700000 0 a0000;bootm
bootdelay=3
baudrate=115200
bootfile="uImage"
serverip=192.168.1.100
ipaddr=192.168.1.201
nfshost=192.168.1.168
rootpath=/home/thierno/workdir/filesys
bootargs=console=ttyS0,115200n8 noinitrd rw ip=192.168.1.177:192.168.1.168::255.
255.255.0:dm6467:eth0: root=/dev/nfs nfsroot=192.168.1.168:/home/thierno/workdir
/filesys,nolock,tcp mem=120M
stdin=serial
stdout=serial
stderr=serial
ethaddr=00:0e:99:02:b2:68
Environment size: 444/131068 bytes
the adress ip of my host system is: 192.168.1.168 and the ip of the EVM:192.168.1.177
I tried the method outlined in the forum but i have against a problem.
NB: here the resultat from the u-boot
Booting Application @ 0x81080000
U-Boot 1.2.0 (Dec 13 2007 - 14:52:18)
I2C: ready
DRAM: 256 MB
unknown vendor=0 Flash: 0 kB
NAND: 128 MiB
In: serial
Out: serial
Err: serial
ARM Clock :- 297MHz
DDR Clock :- 297MHz
Hit any key to stop autoboot: 0
DM6467 EVM # printenv
bootcmd=nboot 80700000 0 a0000;bootm
bootdelay=3
baudrate=115200
bootfile="uImage"
serverip=192.168.1.100
ipaddr=192.168.1.201
nfshost=192.168.1.168
rootpath=/home/thierno/workdir/filesys
bootargs=console=ttyS0,115200n8 noinitrd rw ip=192.168.1.177:192.168.1.168::255.
255.255.0:dm6467:eth0: root=/dev/nfs nfsroot=192.168.1.168:/home/thierno/workdir
/filesys,nolock,tcp mem=120M
stdin=serial
stdout=serial
stderr=serial
ethaddr=00:0e:99:02:b2:68
Environment size: 444/131068 bytes
DM6467 EVM # boot
Loading from NAND 128MiB 3,3V 8-bit, offset 0xa0000
Image Name: Linux-2.6.10_mvl401-davinci_evm
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1390892 Bytes = 1.3 MB
Load Address: 80008000
Entry Point: 80008000
## Booting image at 80700000 ...
Image Name: Linux-2.6.10_mvl401-davinci_evm
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1390892 Bytes = 1.3 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
OK
Starting kernel ...
Uncompressing Linux.............................................................
................................. done, booting the kernel.
Linux version 2.6.10_mvl401-davinci_evm (davincihd@psplinux.india.ti.com) (gcc v
ersion 3.4.3 (MontaVista 3.4.3-25.0.116.0601565 2006-09-20)) #1 Wed Oct 22 19:05
:32 IST 2008
CPU: ARM926EJ-Sid(wb) [41069265] revision 5 (ARMv5TEJ)
CPU0: D VIVT write-back cache
CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets
CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets
Machine:
Memory policy: ECC disabled, Data cache writeback
DM6467
Built 1 zonelists
Kernel command line: console=ttyS0,115200n8 noinitrd rw ip=192.168.1.177:192.168
.1.168::255.255.255.0:dm6467:eth0: root=/dev/nfs nfsroot=192.168.1.168:/home/thi
erno/workdir/filesys,nolock,tcp mem=120M
PID hash table entries: 512 (order: 9, 8192 bytes)
Console: colour dummy device 80x30
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 120MB = 120MB total
Memory: 118528KB available (2391K code, 505K data, 152K init)
Mount-cache hash table entries: 512 (order: 0, 4096 bytes)
CPU: Testing write buffer coherency: ok
spawn_desched_task(00000000)
desched cpu_callback 3/00000000
ksoftirqd started up.
desched cpu_callback 2/00000000
desched thread 0 started up.
NET: Registered protocol family 16
Registering platform device 'serial8250.0'. Parent at platform
DaVinci: 48 gpio irqs
DaVinci I2C DEBUG: 19:03:51 Oct 22 2008
Registering platform device 'i2c'. Parent at platform
SCSI subsystem initialized
usbcore: registered new driver usbfs
usbcore: registered new driver hub
musb_hdrc: version 2.2a/db-0.4.8 [cppi-dma] [host] [debug=0]
Registering platform device 'musb_hdrc'. Parent at platform
musb_hdrc: USB Host mode controller at c8000000 using DMA, IRQ 13
musb_hdrc musb_hdrc: new USB bus registered, assigned bus number 1
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
JFFS2 version 2.2. (NAND) (C) 2001-2003 Red Hat, Inc.
yaffs Oct 22 2008 19:03:27 Installing.
Registering platform device 'DavinciHD_vdce.2'. Parent at platform
Consumer IR INFO: CIR device registered successfully (Major = 253, Minor = 0)
Registering platform device 'cir.0'. Parent at platform
Consumer IR INFO: CIR IRQ 42 registered successfully
Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled
Registering platform device 'serial8250'. Parent at platform
ttyS0 at MMIO 0x1c20000 (irq = 40) is a ST16654
ttyS1 at MMIO 0x1c20400 (irq = 41) is a ST16650V2
io scheduler noop registered
io scheduler anticipatory registered
RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize
Registering platform device 'ti_davinci_emac'. Parent at platform
TI DaVinci EMAC: MAC address is 00:0e:99:02:b2:68
TI DaVinci EMAC Linux version updated 5.0
TI DaVinci EMAC: Installed 1 instances.
netconsole: not configured, aborting
i2c /dev entries driver
Linux video capture interface: v1.00
Registering platform device 'vpif capture.1'. Parent at platform
Registering platform device 'vpif display.1'. Parent at platform
Uniform Multi-Platform E-IDE driver Revision: 7.00alpha2
ide: Assuming 50MHz system bus speed for PIO modes; override with idebus=xx
MUX: initialized ATAEN
hda: TOSHIBA MK4032GAX, ATA DISK drive
elevator: using anticipatory as default io scheduler
ide0 at 0xe10661f0-0xe10661f7,0xe10663f6 on irq 22
hda: max request size: 1024KiB
hda: 78140160 sectors (40007 MB), CHS=16383/255/63
hda: hda1 hda2
ide0: BM-DMA at 0xe1066000-0xe1066007, BIOS settings: hda:pio, hdb:pio
Initializing USB Mass Storage driver...
usbcore: registered new driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
Registering Audio Devices. Total communication peripherals (ASP) : 2
Codec with ID = 0 on ASP = 0 is initialized.Using minor number : 3
Configuring the McASP as Master
Configuring the McASP 1 for DIT
SPDIF on ASP = 1 is initialized.Using minor number : 19
NET: Registered protocol family 2
IP: routing cache hash table of 512 buckets, 4Kbytes
TCP: Hash tables configured (established 8192 bind 16384)
NET: Registered protocol family 1
NET: Registered protocol family 17
IP-Config: Complete:
device=eth0, addr=192.168.1.177, mask=255.255.255.0, gw=255.255.255.255,
host=dm6467, domain=, nis-domain=(none),
bootserver=192.168.1.168, rootserver=192.168.1.168, rootpath=
Looking up port of RPC 100003/2 on 192.168.1.168
Looking up port of RPC 100005/1 on 192.168.1.168
VFS: Mounted root (nfs filesystem).
Freeing init memory: 152K
Warning: unable to open an initial console.
Kernel panic - not syncing: No init found. Try passing init= option to kernel.
Please help me
Thierno