I was booting fine and then things went south. I'm not sure why this is happening. The boot output is below:
mice: PS/2 mouse device common for all mice
mmc mmc.0: Supporting 4-bit mode
mmc mmc.0: Using DMA mode
Registering platform device 'davinci-audio.0'. Parent at platform
NET: Registered protocol family 2
IP: routing cache hash table of 512 buckets, 4Kbytes
TCP: Hash tables configured (established 8192 bind 16384)
NET: Registered protocol family 1
NET: Registered protocol family 10
IPv6 over IPv4 tunneling driver
NET: Registered protocol family 17
Sending DHCP requests ., OK
IP-Config: Got DHCP answer from 10.8.100.80, my address is 10.8.105.5
IP-Config: Complete:
device=eth0, addr=10.8.105.5, mask=255.255.254.0, gw=10.8.104.100,
host=10.8.105.5, domain=extron.com, nis-domain=(none),
bootserver=10.8.100.80, rootserver=10.8.105.18, rootpath=
Looking up port of RPC 100003/2 on 10.8.105.18
Looking up port of RPC 100005/1 on 10.8.105.18
VFS: Mounted root (nfs filesystem).
Freeing init memory: 180K
Kernel panic - not syncing: No init found. Try passing init= option to kernel.
<7>eth0: no IPv6 routers present
----------------------------------------------clip end--------------------------------------------------
These are my env variables
baudrate=115200
setboot=setenv bootargs $(bootargs) video=dm64xxfb:output=$(videostd);run setboo
t;bootm 0x2050000
bootdelay=3
nfshost=10.8.105.18
rootpath=/home/user/workdir/filesys
filesize=5fd2
fileaddr=80700000
gatewayip=10.8.104.100
netmask=255.255.254.0
ipaddr=10.8.105.5
dnsip=10.8.100.3
dnsip2=10.1.0.4
videocfg=video=davincifb:osd0=720x480x16,1350K:osd1=720x480,1350K:vid0=720x480,2
025K:vid1=720x480x,2025K davinci_enc_mngr.ch0_output=SVIDEO davinci_enc_mngr.ch0
_mode=NTSC
serverip=10.8.105.18
nfspath=/home/user/workdir/filesys
static_ip=10.8.105.5::255.255.254.0::::off
myip=dhcp
bootargs_nfs=console=ttyS0,115200n8 noinitrd rw ip=dhcp root=/dev/nfs nfsroot=10
.8.105.18:/home/user/workdir/filesys,nolock mem=120M
bootargs=video=davincifb:osd0=720x480x16,1350K:osd1=720x480,1350K:vid0=720x480,2
025K:vid1=720x480x,2025K davinci_enc_mngr.ch0_output=SVIDEO davinci_enc_mngr.ch0
_mode=NTSC console=ttyS0,115200n8 noinitrd rw ip=dhcp root=/dev/nfs nfsroot=10.8
.105.18:/home/user/workdir/filesys,nolock mem=120M
bootcmd_flash=bootm 0x2050000
bootcmd_tftp=dhcp;bootm
bootcmd=tftp;bootm
bootfile=uImage
stdin=serial
stdout=serial
stderr=serial
ethaddr=00:0e:99:02:5e:18
videostd=ntsc
Mike