Can you please provide the following information for the SMOMAPL138BGWTA3R part?
Hi
For Q1/4/5/6 lease refer to the datasheet for the section on Thermal data.
For Q2/3 please refer to the power consumption summary on OMAPL138
http://processors.wiki.ti.com/index.php/OMAP-L138_Power_Consumption_Summary
The typical power can be inferred from the spreadsheet and the max power is going to be dependent on your application usage and temperature conditions. The estimation spreadsheet on the wiki can help you make the assessment
For Q7 following post has the details for both ZCE and ZWT package
http://e2e.ti.com/support/dsp/omap_applications_processors/f/42/t/58105.aspx#206844
Don't forget to verify answers to your forum questions by using the green "Verify Answer" button.
Thank you.