Hi TI,
There's no requirements for RTC crystal in the L138 documentation currently available.
OMAP-L137 datasheet says: "A crystal with 70k-ohm max ESR is recommended. Typical load capacitance values are 10-20 pF". Are these recommendations applicable to L138/C6748/AM1808 too?
What is the maximum drive level value that a crystal should tolerate? Can I use a crystal with, e.g., 0.1μW (0.5μW max.) drive level and ESR of 80kΩ max. specified?
BR,
Denis