Hi
/////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
i used OMAPL137BZKBD3 (300MHz) and IS42S16160D-6BLI(SDRAM 32MB) and MT29F4G08ABADAWPITD(NANFLASH 512MiB 3.3V 8bit) in my board.
i used REL_LSP_02_20_00_07 for linux and i do below three works :
1. i rebuild armubl project and get ubl-nand.bin binary file.
2. i rebuild dspubl project then get ubl-nand.out output file. i put this output file in AISgen (for D800K005) and get dsp-nand-ais.bin binary file.
3. i changed the da8xx_evm.h ( clear CFG-USE-SPIFLASH and add CFG-USE-NAND) in UBOOT 1.3.3 then make this file and get uboot.bin binary file.
i used OMAP-L137_FlashAndBootUtils_2_40 and three binary file ( ubl-nand.bin , dsp-nand-ais.bin , uboot.bin ) for booting from nandflash .
everything is ok and booting from nandflash is successful.
//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
i want changed MT29F4G08ABADAWPITD(NANFLASH 512MiB 3.3V 8bit) to MT29F4G16ABADAWPITD(NANFLASH 512MiB 3.3V 16bit). can i used this 16bit nandflash?
i used REL_LSP_02_20_00_07 for linux and i do below three works :
1. i rebuild armubl project and get ubl-nand.bin binary file.
i guess that this project supported 16bit nandflash. can i used this binary file (ubl-nand.bin) for 16bit nandflash?
2. i rebuild dspubl project then get ubl-nand.out output file. i put this output file in AISgen (for D800K005) and get dsp-nand-ais.bin binary file.
i guess that this project supported 16bit nandflash. can i used this binary file (dsp-nand-ais.bin) for 16bit nandflash?
3. i changed the da8xx_evm.h ( clear CFG-USE-SPIFLASH and add CFG-USE-NAND) in UBOOT 1.3.3 then make this file and get uboot.bin binary file.
i guess that this project supported 16bit nandflash. can i used this binary file (uboot.bin) for 16bit nandflash?
//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
Regards,
Mahdi