Tool/software: TI-RTOS
Hi,
My projecy use OMAPL138. And it turn to deepsleep mode and wakeup ok. But when I replace normal OMAPL138 by secure OMAPL138, it cannot turn to deepsleep mode. The secure OMAP is unlocked and debug by jtag, but when turn to deepsleep, it stop at " while (pscstatus);"
Here is my code
uint32_t savePinMux; uint32_t pscstatus; uint32_t count; // Unlock PLL configuration HWREG(SOC_SYSCFG_0_REGS + SYSCFG0_CFGCHIP0) &= ~SYSCFG_CFGCHIP0_PLL_MASTER_LOCK; /* Clear PLL lock bit */ HWREG(SOC_SYSCFG_0_REGS + SYSCFG0_CFGCHIP3) &= ~SYSCFG_CFGCHIP3_PLL1_MASTER_LOCK; // Config GP0[8] - DEEPSLEEP pin - pin number 9 // Ensure DEEPSLEEP pin is pinmux to DEEPSLEEP function savePinMux = HWREG(SOC_SYSCFG_0_REGS + SYSCFG0_PINMUX(0)); HWREG(SOC_SYSCFG_0_REGS + SYSCFG0_PINMUX(0)) = PINMUX0_31_28_DEEPSLEEP & \ savePinMux; // Clear self refresh/low power (SR_PD) bit to 0 HWREG(SOC_DDR2_0_CTRL_REGS + DDR2_MDDR_SDRCR) &= ~DDR2_MDDR_SDRCR_SR_PD; // Set the low power mode enable HWREG(SOC_DDR2_0_CTRL_REGS + DDR2_MDDR_SDRCR) |= DDR2_MDDR_SDRCR_LPMODEN; // Shut off MCLK by set MCLKSTOPEN to 1 HWREG(SOC_DDR2_0_CTRL_REGS + DDR2_MDDR_SDRCR) |= DDR2_MDDR_SDRCR_MCLKSTOPEN; // wait 150 CPU clock to allow MCLK to stop for(count = 0; count < MCLK_STOP_TIME_DELAY; count++) { asm(" nop"); } // Disable VCLK of SDRAM (For self-refresh mode) // Turn off PSC for DDR2 // Wait for any previously initiated transitions HWREG(SOC_PSC_1_REGS + PSC_MDCTL(HW_PSC_DDR2_MDDR)) = (PSC_MDCTL_NEXT_DISABLE & PSC_MDCTL_NEXT); HWREG(SOC_PSC_1_REGS + PSC_PTCMD) = PSC_PTCMD_GO0; do { pscstatus = HWREG(SOC_PSC_1_REGS + PSC_PTSTAT) & PSC_PTSTAT_GOSTAT0; } while (pscstatus); // Recheck status pscstatus = PSC_MDCTL_NEXT_DISABLE & PSC_MDCTL_NEXT; while ((HWREG(SOC_PSC_1_REGS + PSC_MDSTAT(HW_PSC_DDR2_MDDR)) & PSC_MDSTAT_STATE) != pscstatus); /* PLLENSRC must be cleared before PLLEN bit have any effect */ HWREG(SOC_PLLC_0_REGS + PLLC_PLLCTL) &= ~PLLC_PLLCTL_PLLENSRC; // PLLEN = 0 put pll in bypass mode in PLL0 HWREG(SOC_PLLC_0_REGS + PLLC_PLLCTL) &= ~PLLC_PLLCTL_PLLEN; // Wait 4 cycle OSCIN for(count = 0; count < PLLEN_MUX_SWITCH; count++) { asm(" nop"); } // PLLPWRDN = 1 in PLL0 HWREG(SOC_PLLC_0_REGS + PLLC_PLLCTL) |= PLLC_PLLCTL_PLLPWRDN; /* PLLENSRC must be cleared before PLLEN has any effect*/ HWREG(SOC_PLLC_1_REGS + PLLC_PLLCTL) &= ~PLLC_PLLCTL_PLLENSRC; // PLLEN = 0 put pll in bypass mode in PLL1 HWREG(SOC_PLLC_1_REGS + PLLC_PLLCTL) &= ~PLLC_PLLCTL_PLLEN; // Wait 4 cycle OSCIN for(count = 0; count < PLLEN_MUX_SWITCH; count++) { asm(" nop"); } // PLLPWRDN = 1 in PLL1 HWREG(SOC_PLLC_1_REGS + PLLC_PLLCTL) |= PLLC_PLLCTL_PLLPWRDN; // Config delay in the SLEEPCOUNT bit (ex: 0x0F) HWREG(SOC_SYSCFG_1_REGS + SYSCFG1_DEEPSLEEP) = \ ((HWREG(SOC_SYSCFG_1_REGS + SYSCFG1_DEEPSLEEP) & ~SYSCFG1_DEEPSLEEP_SLEEPCOUNT) | 0x000F); // Set SLEEPENABLE bit in DEEPSLEEP to 1 HWREG(SOC_SYSCFG_1_REGS + SYSCFG1_DEEPSLEEP)|=SYSCFG1_DEEPSLEEP_SLEEPENABLE; // Polling bit SLEEPCOMPLETE while (0 == (SYSCFG1_DEEPSLEEP_SLEEPCOMPLETE & HWREG(SOC_SYSCFG_1_REGS + SYSCFG1_DEEPSLEEP))) { } // Clear SLEEPENABLE bit in DEEPSLEEP to 0 HWREG(SOC_SYSCFG_1_REGS + SYSCFG1_DEEPSLEEP) &= \ ~SYSCFG1_DEEPSLEEP_SLEEPENABLE; // Clear PLLRST bit in PLLCTL to 0 HWREG(SOC_PLLC_0_REGS + PLLC_PLLCTL) &= ~PLLC_PLLCTL_PLLRST; // Clear PLLPWRDN bit in PLLCTL HWREG(SOC_PLLC_0_REGS + PLLC_PLLCTL) &= ~PLLC_PLLCTL_PLLPWRDN; // Set PLLRST bit in PLLCTL to 1 - out of reset HWREG(SOC_PLLC_0_REGS + PLLC_PLLCTL) |= PLLC_PLLCTL_PLLRST; // Clear PLLRST bit in PLLCTL to 0 HWREG(SOC_PLLC_1_REGS + PLLC_PLLCTL) &= ~PLLC_PLLCTL_PLLRST; // Clear PLLPWRDN bit in PLLCTL HWREG(SOC_PLLC_1_REGS + PLLC_PLLCTL) &= ~PLLC_PLLCTL_PLLPWRDN; // Set PLLRST bit in PLLCTL to 1 - out of reset HWREG(SOC_PLLC_1_REGS + PLLC_PLLCTL) |= PLLC_PLLCTL_PLLRST; // Wait for PLL to lock for(count = 0; count < PLL_LOCK_TIME_CNT; count++) { asm(" nop"); } // Set the PLLEN bit in PLLCTL to 1 - remove bypass mode HWREG(SOC_PLLC_0_REGS + PLLC_PLLCTL) |= PLLC_PLLCTL_PLLEN; // Set the PLLEN bit in PLLCTL to 1 - remove bypass mode HWREG(SOC_PLLC_1_REGS + PLLC_PLLCTL) |= PLLC_PLLCTL_PLLEN; /* set PLL lock bit */ HWREG(SOC_SYSCFG_0_REGS + SYSCFG0_CFGCHIP0) |= (0x01 << SYSCFG_CFGCHIP0_PLL_MASTER_LOCK_SHIFT ) & SYSCFG_CFGCHIP0_PLL_MASTER_LOCK ; HWREG(SOC_SYSCFG_0_REGS + SYSCFG0_CFGCHIP3) &= CLK_PLL0_SYSCLK3; /* set PLL lock bit */ HWREG(SOC_SYSCFG_0_REGS + SYSCFG0_CFGCHIP3) |= (0x1 << SYSCFG_CFGCHIP3_PLL1_MASTER_LOCK_SHIFT) & SYSCFG_CFGCHIP3_PLL1_MASTER_LOCK ; // Enable VCLK of SDRAM HWREG(SOC_PSC_1_REGS + PSC_MDCTL(HW_PSC_DDR2_MDDR)) = (PSC_MDCTL_NEXT_ENABLE & PSC_MDCTL_NEXT); HWREG(SOC_PSC_1_REGS + PSC_PTCMD) = PSC_PTCMD_GO0; do { pscstatus = HWREG(SOC_PSC_1_REGS + PSC_PTSTAT) & PSC_PTSTAT_GOSTAT0; } while (pscstatus); // Recheck status pscstatus = PSC_MDCTL_NEXT_ENABLE & PSC_MDCTL_NEXT; while ((HWREG(SOC_PSC_1_REGS + PSC_MDSTAT(HW_PSC_DDR2_MDDR)) & PSC_MDSTAT_STATE) != pscstatus); // Set RESET_PHY bit in DDR PHY HWREG(SOC_DDR2_0_CTRL_REGS + DDR2_MDR_DRPYCRC) |= \ DDR2_MDDR_DRPYRCR_RESET_PHY; while(DDR2_MDDR_DRPYRCR_RESET_PHY & \ HWREG(SOC_DDR2_0_CTRL_REGS + DDR2_MDR_DRPYCRC)); // Clear MCLKSTOPEN bit in SDRCR HWREG(SOC_DDR2_0_CTRL_REGS + DDR2_MDDR_SDRCR) &= \ ~DDR2_MDDR_SDRCR_MCLKSTOPEN; // Disable Self refresh rate // clear the low power mode HWREG(SOC_DDR2_0_CTRL_REGS + DDR2_MDDR_SDRCR) &= ~DDR2_MDDR_SDRCR_LPMODEN;
Thanks,
Nhan