Hello
Starting kernel ...
[ 0.000000] Linux version 2.6.37 (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #333 Tue Mar 27 09:13:53 IST 2012
[ 0.000000] CPU: ARMv7 Processor [411fc083] revision 3 (ARMv7), cr=10c53c7f
[ 0.000000] CPU: VIPT nonaliasing data cache, VIPT nonaliasing instruction cache
[ 0.000000] Machine: OMAP3 EVM
.
.
.
.
[ 1.864105] brd: module loaded
[ 1.895385] loop: module loaded
[ 1.910400] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 1.917236] omap2-nand driver initializing
[ 1.922393] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xbc (Micron )
[ 1.931152] Creating 8 MTD partitions on "omap2-nand.0":
[ 1.936828] 0x000000000000-0x000000040000 : "X-Loader-NAND"
[ 1.953826] 0x000000040000-0x000000060000 : "Production-Params"
[ 1.968475] 0x000000060000-0x000000080000 : "Production-Params-BackUp"
[ 1.983673] 0x000000080000-0x000000120000 : "U-Boot-NAND"
[ 1.997253] 0x000000120000-0x000000300000 : "Boot Env-NAND"
[ 2.010925] 0x000000300000-0x000000a00000 : "Reserved-Vx"
[ 2.024688] 0x000000a00000-0x000001000000 : "Kernel-NAND"
[ 2.038391] 0x000001000000-0x000020000000 : "File System - NAND"
[ 2.057250] UBI: attaching mtd7 to ubi0
[ 2.061584] UBI: physical eraseblock size: 131072 bytes (128 KiB)
[ 2.068237] UBI: logical eraseblock size: 126976 bytes
[ 2.073974] UBI: smallest flash I/O unit: 2048
[ 2.078918] UBI: VID header offset: 2048 (aligned 2048)
[ 2.085266] UBI: data offset: 4096
[ 4.598907] UBI: max. sequence number: 24931
[ 4.665069] UBI: attached mtd7 to ubi0
[ 4.669128] UBI: MTD device name: "File System - NAND"
[ 4.675598] UBI: MTD device size: 496 MiB
[ 4.680786] UBI: number of good PEBs: 3956
[ 4.685791] UBI: number of bad PEBs: 12
[ 4.690551] UBI: number of corrupted PEBs: 0
[ 4.695281] UBI: max. allowed volumes: 128
[ 4.700195] UBI: wear-leveling threshold: 4096
[ 4.705108] UBI: number of internal volumes: 1
[ 4.709838] UBI: number of user volumes: 1
[ 4.714508] UBI: available PEBs: 0
[ 4.719238] UBI: total number of reserved PEBs: 3956
[ 4.724517] UBI: number of PEBs reserved for bad PEB handling: 39
[ 4.730957] UBI: max/mean erase counter: 9/6
[ 4.735443] UBI: image sequence number: 1173620225
[ 4.741149] UBI: background thread "ubi_bgt0d" started, PID 559
.
.
.
.
[ 7.193176] IP-Config: Complete:
[ 7.196380] device=eth0, addr=172.18.0.11, mask=255.224.0.0, gw=172.18.0.10,
[ 7.204315] host=omap, domain=, nis-domain=(none),
[ 7.209899] bootserver=172.18.0.10, rootserver=172.18.0.10, rootpath=
[ 7.264160] UBIFS: recovery needed
[ 11.032104] UBIFS error (pid 1): ubifs_check_node: bad CRC: calculated 0x144318aa, read 0x8a0fbdc
[ 11.041503] UBIFS error (pid 1): ubifs_check_node: bad node at LEB 2450:87512
[ 11.051788] [<c00414d8>] (unwind_backtrace+0x0/0xec) from [<c01a657c>] (ubifs_check_node+0x2a0/0x2e4)
[ 11.061584] [<c01a657c>] (ubifs_check_node+0x2a0/0x2e4) from [<c01ae308>] (ubifs_scan_a_node+0x1d0/0x34c)
[ 11.071716] [<c01ae308>] (ubifs_scan_a_node+0x1d0/0x34c) from [<c01c3ed4>] (ubifs_recover_leb+0x150/0x9dc)
[ 11.081939] [<c01c3ed4>] (ubifs_recover_leb+0x150/0x9dc) from [<c01af470>] (ubifs_replay_journal+0x95c/0x1ac4)
[ 11.092529] [<c01af470>] (ubifs_replay_journal+0x95c/0x1ac4) from [<c01a2bb4>] (ubifs_fill_super+0xbec/0x19a0)
[ 11.103118] [<c01a2bb4>] (ubifs_fill_super+0xbec/0x19a0) from [<c01a3c38>] (ubifs_mount+0x2d0/0x374)
[ 11.112792] [<c01a3c38>] (ubifs_mount+0x2d0/0x374) from [<c00d7798>] (vfs_kern_mount+0x5c/0x144)
[ 11.122100] [<c00d7798>] (vfs_kern_mount+0x5c/0x144) from [<c00d78c4>] (do_kern_mount+0x34/0xd8)
[ 11.131439] [<c00d78c4>] (do_kern_mount+0x34/0xd8) from [<c00ee140>] (do_mount+0x664/0x6c4)
[ 11.140289] [<c00ee140>] (do_mount+0x664/0x6c4) from [<c00ee224>] (sys_mount+0x84/0xc4)
[ 11.148773] [<c00ee224>] (sys_mount+0x84/0xc4) from [<c0008dc0>] (do_mount_root+0x1c/0xb0)
[ 11.157531] [<c0008dc0>] (do_mount_root+0x1c/0xb0) from [<c0009038>] (mount_block_root+0xf8/0x210)
[ 11.167022] [<c0009038>] (mount_block_root+0xf8/0x210) from [<c0009294>] (prepare_namespace+0x88/0x1b0)
[ 11.176971] [<c0009294>] (prepare_namespace+0x88/0x1b0) from [<c0008708>] (kernel_init+0x10c/0x14c)
[ 11.186553] [<c0008708>] (kernel_init+0x10c/0x14c) from [<c003c790>] (kernel_thread_exit+0x0/0x8)
[ 11.196014] UBIFS error (pid 1): ubifs_recover_leb: bad node
[ 11.202026] UBIFS error (pid 1): ubifs_scanned_corruption: corruption at LEB 2450:87512
[ 11.210510] UBIFS error (pid 1): ubifs_scanned_corruption: first 8192 bytes from LEB 2450:87512
[ 11.230438] UBIFS error (pid 1): ubifs_recover_leb: LEB 2450 scanning failed
[ 11.282196] VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0)
[ 11.289733] Please append a correct "root=" boot option; here are the available partitions:
[ 11.298736] 1f00 256 mtdblock0 (driver?)
[ 11.304138] 1f01 128 mtdblock1 (driver?)
[ 11.309570] 1f02 128 mtdblock2 (driver?)
[ 11.314880] 1f03 640 mtdblock3 (driver?)
[ 11.320312] 1f04 1920 mtdblock4 (driver?)
[ 11.325714] 1f05 7168 mtdblock5 (driver?)
[ 11.331024] 1f06 6144 mtdblock6 (driver?)
[ 11.336425] 1f07 507904 mtdblock7 (driver?)
[ 11.341857] b300 15921152 mmcblk0 driver: mmcblk
[ 11.347503] b301 15921144 mmcblk0p1 00000000-0000-0000-0000-000000000mmcblk0p1
[ 11.356018] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0)
[ 11.364807] [<c00414d8>] (unwind_backtrace+0x0/0xec) from [<c041fbac>] (panic+0x54/0x180)
[ 11.373504] [<c041fbac>] (panic+0x54/0x180) from [<c0009110>] (mount_block_root+0x1d0/0x210)
[ 11.382446] [<c0009110>] (mount_block_root+0x1d0/0x210) from [<c0009294>] (prepare_namespace+0x88/0x1b0)
[ 11.392486] [<c0009294>] (prepare_namespace+0x88/0x1b0) from [<c0008708>] (kernel_init+0x10c/0x14c)
[ 11.402069] [<c0008708>] (kernel_init+0x10c/0x14c) from [<c003c790>] (kernel_thread_exit+0x0/0x8)