g'day
who do i contact for information on the SGX register in the OMAP3530 as promised in the Tech Ref?
i don't have a TI representative, but i do want to program the SGX Registers on the OMAP3530.
do i need to license the information?
in support of my question ... the following is extracted from the OMAP35x Technical Reference Manual (Rev. B).pdf - page 1735 - section '2D/3D Graphics Accelerator (SGX)':
=======================================================
13.4 SGX Registers
Table 13-2 describes the SGX memory mapping in the device.
Table 13-2. Instance Summary
Module Name Start Address End Address Size
SGX 0x5000 0000 0x5000 FFFF 64K bytes
13.4.1 SGX Register Mapping Summary
CAUTION
The SGX registers are limited to 32-bit data accesses; 8- and 16-bit accesses are not allowed because they can corrupt register content.
13.4.2 SGX Register Description
For more information about register descriptions, contact your TI representative.
=======================================================
my italics, bold and underline added in the last paragraph.
with thanx for the answer in advance ...
regardz
guy