• Oct 8, 2016

    Processor SDK 3.1 Released (AM57x, AM437x, AM335x, K2x, C66x)

    Processor SDK 3.1 is now available for download! For migration information, see RTOS migration page or Linux migration page . The Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup a...
    • Jul 14, 2016

    Processor SDK 3.0 Released (AM57x, AM437x, AM335x, K2x, C66x)

    Processor SDK 3.0 is now available for download! For migration information, see RTOS migration page or Linux migration page ., and for a full list of supported devices, see Processor_SDK_Supported_Platforms_and_Versions The Processor SDK (Software Dev...
    • Nov 13, 2012

    BIOS-MCSDK 2.1.2: Maintenance update for C66x BIOS-MCSDK

    BIOS MCSDK 2.1.2 is available for download ; this is a maintenance update for the production R2.1.0 release. This update can be manually downloaded or automatically downloaded directly from CCS using Eclipse Update Manager; see the BIOS MCSDK User's Guide for details on setting up automatic software updates . The major updates from the last maintenance release, BIOS MCSDK 2.1.1, are: Introduction of OpenEM...
    • Jan 11, 2012

    Production release of Linux-MCSDK 2.0

    The production release of Linux-MCSDK 2.0 is available for download from ti.com . The release is also available from linux-c6x.org . The major updates from Beta-2 are: Added ./prj config to automate setup Added ./prj build to standardize interface to make Enhanced top level make, reduce rebuilds Integrated bootloader and program_evm HW updater scripts Added ./bootblob <template>|all facility...
    • Jun 14, 2011

    Our industry-leading embedded processors are now available with secure-boot capabilities

    Are your worried about the security of your embedded system? Don’t be. Today, we announced developers now have a new level of protection against unauthorized reading of intellectual property and sensitive data in our C6748 digital signal processors (DSPs) and OMAP-L138 DSP + ARM ® processors. The secure boot capability on these processors protects proprietary intellectual property and prevents external entities...
    • Dec 18, 2010

    Release of BIOS MCSDK 1.0.0

    The production release of BIOS MCSDK 1.0 is available for download from the following link: http://software-dl.ti.com/sdoemb/sdoemb_public_sw/bios_mcsdk/latest/index_FDS.html This software release gives developers the ability to evaluate the hardware and software capabilities of C64x+ DSP devices and provide a base set of software to build a multicore application. The devices supported include TMS320C6472...