The production release of BIOS MCSDK 1.0 is available for download from the following link:

http://software-dl.ti.com/sdoemb/sdoemb_public_sw/bios_mcsdk/latest/index_FDS.html

 

This software release gives developers the ability to evaluate the hardware and software capabilities of C64x+ DSP devices and provide a base set of software to build a multicore application. The devices supported include TMS320C6472, TMS320C6474, and TMS320C6457.

The BIOS Multicore Software Development Kit (MCSDK) provides the core foundational building blocks that facilitate application software development on TI's high performance and multicore DSPs. The foundational components include:

  • SYS/BIOS which is a light-weight real-time embedded operating system for TI devices
  • Chip support libraries, drivers, and basic platform utilities
  • Interprocessor communication for communication across cores and devices
  • Basic networking stack and protocols
  • Optimized application-specific and application non-specific algorithm libraries
  • Debug and instrumentation
  • Bootloaders and boot utilities
  • Demonstrations and examples

For more information see:

http://processors.wiki.ti.com/index.php/BiosMulticoreSDK_1.0_UserGuide