Hi
I'm using EVM6424 and I want to control the audio input level from line-in ( reduce ) . I tried to enable the AGC and configuring the AGC control register A&B . but the input signal level still high . which registers should i program to reduce the input signal level ( currently it's 2V)