Other Parts Discussed in Thread: CCSTUDIO, SYSBIOS, MATHLIB
Dear Champs,
I'm trying to test 'mcasp' examples of processor SDK(PROCESSOR-SDK-RTOS-OMAPL13X 03_03_00_04) referring 'processors.wiki.ti.com/.../Processor_SDK_RTOS_Software_Developer_Guide'.
As I installed SDK package on 'C:\ti' directory, I executed 'setupenv.bat' in the 'processor_sdk_rtos_omapl13x_3_03_00_04' directory.
And move to 'pdk_omap13x_1_0_0' and ran
pdksetupenv.bat
pdkProjectCreate.bat OMAPL137 all little mcasp dsp
but, failed as below, and I could not find any issue in my setting. Could you please check my settings?
I also attached my environment in dos window.
ALLUSERSPROFILE=C:\ProgramData APPDATA=C:\Users\a0967692\AppData\Roaming AUTO_CREATE_COMMAND=eclipse\eclipsec -noSplash BIOSUSB_INSTALL_DIR=C:\ti\c6747\c6747\biosusb_01_10_03 BIOS_INSTALL_PATH=C:/ti/bios_6_46_04_53 BIOS_VERSION=6.46.04.53 BOARD=OMAPL137 C6X_GEN_INSTALL_PATH=C:/ti/ti-cgt-c6000_8.1.3 CCS_DEVICE="com.ti.ccstudio.deviceModel.C6000.GenericC674xDevice" CCS_INSTALL_PATH="C:\ti\ccsv7" CGTOOLS=C:/ti/ti-cgt-c6000_8.1.3 CGT_ARM_VERSION=16.9.1.LTS CGT_ARP32_VERSION=1.0.8 CGT_M4_VERSION=16.9.1.LTS CGT_PRU_VERSION=2.1.4 CGT_VERSION=8.1.2 CGT_VERSION_ARM=GNU_4.9.3:Linaro CGT_VERSION_ARM9=16.9.1.LTS CL_PRU_INSTALL_PATH=C:/ti/ti-cgt-pru_2.1.4 CommonProgramFiles=C:\Program Files\Common Files CommonProgramFiles(x86)=C:\Program Files (x86)\Common Files CommonProgramW6432=C:\Program Files\Common Files COMPILER=16.9.1.LTS COMPUTERNAME=CNA0967692W7A ComSpec=C:\windows\system32\cmd.exe CROSS_TOOL_PRFX=arm-none-eabi- DEVMGR_SHOW_DETAILS=1 DEVMGR_SHOW_NONPRESENT_DEVICES=1 DSPLIB_INSTALL_PATH=C:/ti/dsplib_c674x_3_4_0_0 DSPLIB_VERSION=c674x_3_4_0_0 DSP_TYPE=c674x EDMA3LLD_BIOS6_INSTALLDIR=C:/ti/edma3_lld_2_12_03_27 EDMA_VERSION=2.12.03.27 ENDIAN=little endian_list=little big ESDSERVER=dseesd.itg.ti.com FPULIB_PATH=C:/ti/gcc-arm-none-eabi-4_9-2015q3/lib/gcc/arm-none-eabi/4.9.3/fpu FP_NO_HOST_CHECK=NO GCC_CROSS_TOOL_PREFIX=arm-none-eabi- GCC_VERSION_ARM_A15=arm-none-eabi-4_9-2015q3 GCC_VERSION_ARM_A8=arm-none-eabi-4_9-2015q3 GCC_VERSION_ARM_A9=arm-none-eabi-4_9-2015q3 GCC_VERSION_FPULIB=4.9.3 HOMEDRIVE=C: HOMEPATH=\Users\a0967692 IA_SDK_HOME=C:\ti\sysbios_ind_sdk_02.01.02.02\sdk IMGLIB_INSTALL_PATH=C:/ti/imglib_c674x_3_1_1_0 IMGLIB_VERSION=c674x_3_1_1_0 IPC_INSTALL_PATH=C:/ti/ipc_3_44_01_01 IPC_PLATFORM=UNKNOWN IPC_VERSION=3.44.01.01 IS_CCS_VERSION_4=no IS_SIMULATOR_SUPPORT_NEEDED=no LIMIT_BOARDS=evmOMAPL137 lcdkOMAPL138 LIMIT_SOCS=omapl137 omapl138 LINKER_OPT="" LOCALAPPDATA=C:\Users\a0967692\AppData\Local LOGONSERVER=\\DQHVAD03 MACROS_FILE=c:\ti\PDK_OM~2\packages\\macros.ini MATHLIB_INSTALL_PATH=C:/ti/mathlib_c674x_3_1_1_0 MATHLIB_VERSION=c674x_3_1_1_0 MODULE=mcasp module_list=all aif2 bcp cppi csl dfe emac fatfs fm fftc gpio gpmc hyplnk i2c icss_emac iqn2 mcasp mcbsp mmap mmcsd nimu nimu_icss nwal pa pcie pktlib pruss qm rm sa serdes_diag spi srio tcp3d tfw transportqmss transportsrio tsip uart usb wdtimer vps MY_WORKSPACE=c:\ti\PDK_OM~2\packages\\MyExampleProjects NDK_INSTALL_PATH=C:/ti/ndk_2_25_01_11 NDK_VERSION=2.25.01.11 NUMBER_OF_PROCESSORS=4 OS=Windows_NT OUTPUT_FORMAT=ELF PARTNO=AM Path=C:/Windows/System32;C:/ti/ti-cgt-c6000_8.1.3/bin;C:/ti/xdctools_3_32_01_22_core;C:/ti/xdctools_3_32_01_22_core\bin;C:/ti/xdctools_3_32_01_22_core\packages\xdc\services\io\release PATHEXT=.COM;.EXE;.BAT;.CMD;.VBS;.VBE;.JS;.JSE;.WSF;.WSH;.MSC PDK_ECLIPSE_ID=com.ti.pdk.omapl13x PDK_INSTALL_PATH=/ti/PDK_OM~2/packages PDK_PARTNO=OMAPL137 PDK_SHORT_NAME=c:\ti\PDK_OM~2\packages\ PDK_VERSION=1.0.0 PROCESSOR=dsp PROCESSOR_ARCHITECTURE=AMD64 PROCESSOR_IDENTIFIER=Intel64 Family 6 Model 61 Stepping 4, GenuineIntel PROCESSOR_LEVEL=6 PROCESSOR_REVISION=3d04 proc_list=arm dsp m4 PROC_SDK_INSTALL_PATH=C:/ti/processor_sdk_rtos_omapl13x_3_03_00_04 PROC_SDK_VERSION=omapl13x_3_03_00_04 ProgramData=C:\ProgramData ProgramFiles=C:\Program Files ProgramFiles(x86)=C:\Program Files (x86) ProgramW6432=C:\Program Files project_detected = 1 PROMPT=$P$G PSModulePath=C:\windows\system32\WindowsPowerShell\v1.0\Modules\ PUBLIC=C:\Users\Public RTSC_EDMA=;com.ti.sdo.edma3:2.12.03.27 RTSC_IPC=;com.ti.rtsc.IPC:3.44.01.01 RTSC_NDK=;com.ti.rtsc.NDK:2.25.01.11 RTSC_PLATFORM_NAME=ti.platforms.evmOMAPL137 RTSC_PRODUCTS="com.ti.rtsc.SYSBIOS:6.46.04.53;com.ti.pdk.omapl13x:1.0.0;com.ti.sdo.edma3:2.12.03.27;com.ti.rtsc.IPC:3.44.01.01;com.ti.rtsc.NDK:2.25.01.11;com.ti.uia:2.00.06.52" RTSC_TARGET=ti.targets.elf.C674 RTSC_UIA=;com.ti.uia:2.00.06.52 SDK_INSTALL_PATH=C:/ti SESSIONNAME=Console SOC=OMAPL137 SOC_FAMILY=AM soc_list=AM335x AM437x AM571x AM572x K2E K2K K2H K2L K2G C6678 C6657 DRA72x DRA75x DRA78x OMAPL137 OMAPL138 SystemDrive=C: SystemRoot=C:\windows TEMP=C:\Users\a0967692\AppData\Local\Temp tempVar1=OMAPL137 tempVar2=all tempVar3=little tempVar4=mcasp tempVar5=dsp TMP=C:\Users\a0967692\AppData\Local\Temp TOOLCHAIN_PATH_A15=C:/ti/gcc-arm-none-eabi-4_9-2015q3 TOOLCHAIN_PATH_A8=C:/ti/gcc-arm-none-eabi-4_9-2015q3 TOOLCHAIN_PATH_A9=C:/ti/gcc-arm-none-eabi-4_9-2015q3 TOOLCHAIN_PATH_Arm9=C:/ti/ti-cgt-arm_16.9.1.LTS TOOLCHAIN_PATH_EVE=C:/ti/ccsv7/tools/compiler/arp32_1.0.8 TOOLCHAIN_PATH_M4=C:/ti/ti-cgt-arm_16.9.1.LTS TOOLS_INSTALL_PATH=C:/ti UATDATA=C:\windows\CCM\UATData\D9F8C395-CAB8-491d-B8AC-179A1FE1BE77 UIA_INSTALL_PATH=C:/ti/uia_2_00_06_52 UIA_VERSION=2.00.06.52 USERDNSDOMAIN=ENT.TI.COM USERDOMAIN=ENT USERDOMAIN_ROAMINGPROFILE=ENT USERNAME=a0967692 USERPROFILE=C:\Users\a0967692 UTILS_INSTALL_DIR=C:/ti/xdctools_3_32_01_22_core/bin windir=C:\windows windows_tracing_flags=3 windows_tracing_logfile=C:\BVTBin\Tests\installpackage\csilogfile.log XDCCGROOT=C:/ti/ti-cgt-c6000_8.1.3 XDCPATH=../../..;C:/ti/xdctools_3_32_01_22_core/packages;/ti/PDK_OM~2/packages/.;C:/ti/edma3_lld_2_12_03_27/packages;C:/ti/bios_6_46_04_53/packages;C:/ti/ipc_3_44_01_01/packages;C:/ti/ndk_2_25_01_11/packages;C:/ti/uia_2_00_06_52/packages XDCROOT=C:/ti/mcsdk/mcsdk2/xdctools_3_23_04_60 XDC_INSTALL_PATH=C:/ti/xdctools_3_32_01_22_core XDC_VERSION=3.32.01.22
~~~~~~~~
c:\ti\PDK_OM~2\packages>pdkProjectCreate.bat OMAPL137 all little mcasp dsp
=========================================================================
Configuration:
SOC : OMAPL137
BOARD : all
ENDIAN : little
MODULE : mcasp
PROCESSOR : dsp
PDK_SHORT_NAME : c:\ti\PDK_OM~2\packages\
=========================================================================
Checking Configuration...
Complete
=========================================================================
PDK_PARTNO : OMAPL137
PDK_ECLIPSE_ID : com.ti.pdk.omapl13x
RTSC_PLATFORM_NAME : ti.platforms.evmOMAPL137
RTSC_TARGET : ti.targets.elf.C674
CCS_DEVICE : "com.ti.ccstudio.deviceModel.C6000.GenericC674xDevice
*****************************************************************************
Detecting all projects in PDK and importing them in the workspace c:\ti\PDK_O
\packages\\MyExampleProjects
Detected Test Project: MCASP_Audio_evmOMAPL137_c674xExampleProject
-----------------------------------------------------------------------------
Creating project 'MCASP_Audio_evmOMAPL137_c674xExampleProject'...
!ERROR: Version 6.46.4.53 (or equivalent) of product-type 'com.ti.rtsc.SYSB
' is not currently installed!
NOTE: Refer to the following list of available 'com.ti.rtsc.SYSBIOS' vers
s:
6.45.1.29
6.37.5.35
6.35.1.29
Copying macros.ini
The system cannot find the path specified.
0 file(s) copied.
No projects detected
Project generation complete
*****************************************************************************
~~~~~~~~
Thanks and Best Regards,
SI.