Dear All,
I would like to clear a doubt regarding to the floating-point rounding mode for this processor.
Reading the documentation I realized that:
FADCR - Floating-point adder configuration register
Rmode .L2 - Value 00: Round toward nearest representable floating-point number
Rmode .L1 - Value 00: Round toward nearest even representable floating-point number
FAUCR - Floating-point auxiliary configuration register
There are no field for rounding mode.
FMCR - Floating-point multiplier configuration register
Rmode .M2 - Value 00: Round toward nearest representable floating-point number
Rmode .M1 - Value 00: Round toward nearest representable floating-point number
Doubts:
1) For FADCR - Rmode .L2: What happnes when a tie occurs? The rounding mode ties to even or away from zero?
2) For FAUCR: How can I set the rounding mode for this register?
3) For FMCR, both M1 and M2: What happnes when a tie occurs? The rounding mode ties to even or away from zero?
Thanks,
Lucas