Tool/software: TI C/C++ Compiler
I am compiling an example from Donald REay .I am new to the board. I am getting the following errors.
=============================================================================================================================================
**** Build of configuration Debug for project ninth ****
"D:\\ti\\ccsv6\\utils\\bin\\gmake" -k all
'Building file: ../L138_LCDK_aic3106_init.c'
'Invoking: C6000 Compiler'
"D:/ti/ccsv6/tools/compiler/c6000_7.4.14/bin/cl6x" -mv6740 --abi=eabi -g --include_path="D:/ti/ccsv6/tools/compiler/c6000_7.4.14/include" --define=c6748 --display_error_number --diag_warning=225 --diag_wrap=off --preproc_with_compile --preproc_dependency="L138_LCDK_aic3106_init.pp" "../L138_LCDK_aic3106_init.c"
'Finished building: ../L138_LCDK_aic3106_init.c'
' '
'Building file: ../L138_grahicEQ_DSPLIB_edma.c'
'Invoking: C6000 Compiler'
"D:/ti/ccsv6/tools/compiler/c6000_7.4.14/bin/cl6x" -mv6740 --abi=eabi -g --include_path="D:/ti/ccsv6/tools/compiler/c6000_7.4.14/include" --define=c6748 --display_error_number --diag_warning=225 --diag_wrap=off --preproc_with_compile --preproc_dependency="L138_grahicEQ_DSPLIB_edma.pp" "../L138_grahicEQ_DSPLIB_edma.c"
'Finished building: ../L138_grahicEQ_DSPLIB_edma.c'
' '
'Building target: ninth.out'
'Invoking: C6000 Linker'
"D:/ti/ccsv6/tools/compiler/c6000_7.4.14/bin/cl6x" -mv6740 --abi=eabi -g --define=c6748 --display_error_number --diag_warning=225 --diag_wrap=off -z --stack_size=0x800 -m"ninth.map" --heap_size=0x800 -i"D:/ti/ccsv6/tools/compiler/c6000_7.4.14/lib" -i"D:/ti/ccsv6/tools/compiler/c6000_7.4.14/include" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="ninth_linkInfo.xml" --rom_model -o "ninth.out" "./L138_LCDK_aic3106_init.obj" "./L138_grahicEQ_DSPLIB_edma.obj" "../C6748.cmd" "../linker_dsp.cmd" -l"libc.a"
<Linking>
"../linker_dsp.cmd", line 8: error #10264: dsp_l2_ram memory range overlaps
>> Compilation failure
existing memory range SHDSPL2RAM
"../linker_dsp.cmd", line 9: error #10264: shared_ram memory range overlaps
existing memory range SHRAM
"../linker_dsp.cmd", line 10: error #10264: external_ram memory range overlaps
existing memory range DDR2
undefined first referenced
symbol in file
--------- ----------------
AIC3106_writeRegister ./L138_LCDK_aic3106_init.obj
DSPF_sp_cfftr2_dit ./L138_grahicEQ_DSPLIB_edma.obj
EVMOMAPL138_lpscTransition ./L138_LCDK_aic3106_init.obj
EVMOMAPL138_pinmuxConfig ./L138_LCDK_aic3106_init.obj
GPIO_getInput ./L138_LCDK_aic3106_init.obj
GPIO_setDir ./L138_LCDK_aic3106_init.obj
USTIMER_init ./L138_LCDK_aic3106_init.obj
vectors ./L138_LCDK_aic3106_init.obj
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "ninth.out" not built
gmake: *** [ninth.out] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****
===================================================================================================
Can you guide me as to how to make the CCS project and what support files to include