Hi, I'm not good at English.
I am using TI_Android_GingerBread_2_3_4Sources android stack for am3517 based custom board.
1) Insert SD-CARD
2) Booting custom board.
==> SD-CARD mounted at /part-1 (/mnt/sdcard is same directory? I can't understand..., Anyway It's OK.)
# mount
rootfs / rootfs rw 0 0 192.168.0.3:/home/skyzeal/targetfs-android / nfs rw,relatime,vers=3,rsize=1024,wsize=1024,namlen=255,hard,nolock, proto=tcp,timeo=600,retrans=2,sec=sys,mountaddr=192.168.0.3,mountvers=3,mountproto=tcp,local_lock=all,addr=192.16 8.0.3 0 0
tmpfs /dev tmpfs rw,relatime,mode=755 0 0
devpts /dev/pts devpts rw,relatime,mode=600 0 0
proc /proc proc rw,relatime 0 0
sysfs /sys sysfs rw,relatime 0 0
tmpfs /mnt/asec tmpfs rw,relatime,mode=755,gid=1000 0 0 /dev/block/mmcblk0p1 /part-1 vfat rw,relatime,fmask=0000,dmask=0000,allow_utime=0022,codepage=cp437,iocharset=iso 8859-1,shortname=mixed,errors=remount-ro 0 0
/dev/block/vold/179:1 /mnt/sdcard vfat rw,nosuid,nodev,noexec,relatime,fmask=0000,dmask=0000,allow_utime=0022,cod epage=cp437,iocharset=iso8859-1,shortname=mixed,errors=remount-ro 0 0
/dev/block/vold/179:1 /mnt/secure/asec vfat rw,nosuid,nodev,noexec,relatime,fmask=0000,dmask=0000,allow_utime=002 2,codepage=cp437,iocharset=iso8859-1,shortname=mixed,errors=remount-ro 0 0 tmpfs /mnt/sdcard/.android_secure tmpfs ro,relatime,size=0k,mode=000 0 0
1. When I remove SD-CARD from custom board after boot, SD-CARD not unmounted.
1.1) Insert SD-CARD
1.2) Booting Custom board.
1.3) Remove SD-CARD ==> Not unmounted. I want to unmount automatically. not unsing input command(unmount) via serial.
2. Booting SD-CARD after remove SD-CARD, and insert SD-CARD after boot ==> SD-CARD not mounted.
2.1) Remove SD-CARD
2.2) Booting Custom board
2.3) Insert SD-CARD ==> Not mounted. I want to mount automatically. not unsing input command(mount) via serial.
How to mount/unmount sd-card automatically in android ?