I download Pre-Packaged Sources "TI_Android_JB_4.2.2_DevKit_4.1.1.bin" from http://downloads.ti.com/sitara_android/esd/TI_Android_DevKit/TI_Android_JB_4_2_2_DevKit_4_1_1/index_FDS.html
I execute the following command:
#make TARGET_PRODUCT=am335xevm OMAPES=4.x -j1 sdcard_build
But I got error message, as shown in the below:
And I can't find "lib" directory in $HOME/TI_Android_JB_4.2.2_DevKit_4.1.1/out/target/product/am335xevm/obj/
Can anyone give me some suggestions ?
==== Message start ====
============================================
PLATFORM_VERSION_CODENAME=REL
PLATFORM_VERSION=4.2.2
TARGET_PRODUCT=am335xevm
TARGET_BUILD_VARIANT=eng
TARGET_BUILD_TYPE=release
TARGET_BUILD_APPS=
TARGET_ARCH=arm
TARGET_ARCH_VARIANT=armv7-a-neon
HOST_ARCH=x86
HOST_OS=linux
HOST_OS_EXTRA=Linux-3.11.0-15-generic-x86_64-with-Ubuntu-12.04-precise
HOST_BUILD_TYPE=release
BUILD_ID=JDQ39
OUT_DIR=out
============================================
find: `src': No such file or directory
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/Effect_Tick.ogg:system/media/audio/ui/Effect_Tick.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/KeypressStandard.ogg:system/media/audio/ui/KeypressStandard.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/KeypressSpacebar.ogg:system/media/audio/ui/KeypressSpacebar.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/KeypressDelete.ogg:system/media/audio/ui/KeypressDelete.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/KeypressReturn.ogg:system/media/audio/ui/KeypressReturn.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/VideoRecord.ogg:system/media/audio/ui/VideoRecord.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/camera_click.ogg:system/media/audio/ui/camera_click.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/LowBattery.ogg:system/media/audio/ui/LowBattery.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/Dock.ogg:system/media/audio/ui/Dock.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/Undock.ogg:system/media/audio/ui/Undock.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/Lock.ogg:system/media/audio/ui/Lock.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/Unlock.ogg:system/media/audio/ui/Unlock.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Sceptrum.ogg:system/media/audio/ringtones/Sceptrum.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/KeypressStandard_120.ogg:system/media/audio/ui/KeypressStandard.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/KeypressSpacebar_120.ogg:system/media/audio/ui/KeypressSpacebar.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/KeypressDelete_120.ogg:system/media/audio/ui/KeypressDelete.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/effects/ogg/KeypressReturn_120.ogg:system/media/audio/ui/KeypressReturn.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/notifications/ogg/Capella.ogg:system/media/audio/notifications/Capella.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/notifications/ogg/CetiAlpha.ogg:system/media/audio/notifications/CetiAlpha.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/notifications/ogg/Polaris.ogg:system/media/audio/notifications/Polaris.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/notifications/ogg/Pollux.ogg:system/media/audio/notifications/Pollux.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/notifications/ogg/Procyon.ogg:system/media/audio/notifications/Procyon.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Aquila.ogg:system/media/audio/ringtones/Aquila.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/ArgoNavis.ogg:system/media/audio/ringtones/ArgoNavis.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Carina.ogg:system/media/audio/ringtones/Carina.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Centaurus.ogg:system/media/audio/ringtones/Centaurus.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Cygnus.ogg:system/media/audio/ringtones/Cygnus.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Draco.ogg:system/media/audio/ringtones/Draco.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Machina.ogg:system/media/audio/ringtones/Machina.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Orion.ogg:system/media/audio/ringtones/Orion.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Pegasus.ogg:system/media/audio/ringtones/Pegasus.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Pyxis.ogg:system/media/audio/ringtones/Pyxis.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Rigel.ogg:system/media/audio/ringtones/Rigel.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Scarabaeus.ogg:system/media/audio/ringtones/Scarabaeus.ogg ignored.
PRODUCT_COPY_FILES frameworks/base/data/sounds/ringtones/ogg/Solarium.ogg:system/media/audio/ringtones/Solarium.ogg ignored.
make -C kernel ARCH=arm CROSS_COMPILE=arm-eabi- uImage
make[1]: Entering directory `/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/kernel'
CHK include/linux/version.h
CHK include/generated/utsrelease.h
make[2]: `include/generated/mach-types.h' is up to date.
CALL scripts/checksyscalls.sh
CHK include/generated/compile.h
CHK kernel/config_data.h
Kernel: arch/arm/boot/Image is ready
Kernel: arch/arm/boot/zImage is ready
Image arch/arm/boot/uImage is ready
make[1]: Leaving directory `/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/kernel'
make -C hardware/ti/sgx ANDROID_ROOT_DIR=/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1
make[1]: Entering directory `/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/hardware/ti/sgx'
building the sgx kernel modules...
WARNING: Android version is newer than this DDK supports
make[2]: Entering directory `/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/hardware/ti/sgx/eurasiacon/build/linux2/omap4430_android'
Building modules, stage 2.
MODPOST 2 modules
make[2]: Leaving directory `/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/hardware/ti/sgx/eurasiacon/build/linux2/omap4430_android'
copying the sgx kernel modules to /home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/hardware/ti/sgx/gfx_rel_es4.x_android
building devmem2...
make -C /home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/hardware/ti/sgx/tools/devmem2 && make -C /home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/hardware/ti/sgx/tools/devmem2 install
make[2]: Entering directory `/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/hardware/ti/sgx/tools/devmem2'
mkdir -p ./Obj
/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/prebuilts/gcc/linux-x86/arm/arm-eabi-4.6/bin/arm-eabi-g++ -o ./Obj/devmem2 ./Obj/devmem2.o /home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/prebuilts/gcc/linux-x86/arm/arm-eabi-4.6/arm-eabi/lib/ldscripts/armelf.x /home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/out/target/product/am335xevm/obj/lib/crtbegin_dynamic.o /home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/out/target/product/am335xevm/obj/lib/crtend_android.o -lm -ldl -lc -fno-short-enums -L/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/out/target/product/am335xevm/obj/lib/ -Wl,-dynamic-linker,/system/bin/linker -nostdlib -Wl,-T,/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/prebuilts/gcc/linux-x86/arm/arm-eabi-4.6/arm-eabi/lib/ldscripts/armelf.x
arm-eabi-g++: error: /home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/out/target/product/am335xevm/obj/lib/crtbegin_dynamic.o: No such file or directory
arm-eabi-g++: error: /home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/out/target/product/am335xevm/obj/lib/crtend_android.o: No such file or directory
make[2]: *** [Obj/devmem2] Error 1
make[2]: Leaving directory `/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/hardware/ti/sgx/tools/devmem2'
make[1]: *** [builddevmem2] Error 2
make[1]: Leaving directory `/home/raiden/TI_Android_JB_4.2.2_DevKit_4.1.1/hardware/ti/sgx'
make: *** [sgx] Error 2
==== Message end ====