Hi All,
I have a doubt for AM335x stater kit using OpenGL ES 2.0 or opengl ES 1.0 ..(we have android 4.1.2).In logcat we found
D/libEGL ( 80): loaded /system/lib/egl/libEGL_POWERVR_SGX530_125.so
D/libEGL ( 80): loaded /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so
D/libEGL ( 80): loaded /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so
I/SurfaceFlinger( 80): EGL informations:
I/SurfaceFlinger( 80): # of configs : 22
I/SurfaceFlinger( 80): vendor : Android
I/SurfaceFlinger( 80): version : 1.4 Android META-EGL
I/SurfaceFlinger( 80): extensions: EGL_KHR_image EGL_KHR_image_base EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_renderb
I/SurfaceFlinger( 80): Client API: OpenGL_ES
I/SurfaceFlinger( 80): EGLSurface: 5-6-5-0, config=0x8
I/SurfaceFlinger( 80): OpenGL informations:
I/SurfaceFlinger( 80): vendor : Imagination Technologies
I/SurfaceFlinger( 80): renderer : PowerVR SGX 530
I/SurfaceFlinger( 80): version : OpenGL ES-CM 1.1
I/SurfaceFlinger( 80): extensions: GL_EXT_debug_marker GL_OES_byte_coordinates GL_OES_fixed_point GL_OES_single_precision GL_OES_matrix_get GL_OES_t
I/SurfaceFlinger( 80): GL_MAX_TEXTURE_SIZE = 2048
I/SurfaceFlinger( 80): GL_MAX_VIEWPORT_DIMS = 2048 x 2048
I/SurfaceFlinger( 80): flags = 00000000
W/SurfaceFlinger( 80): hwcomposer module not found
I/SurfaceFlinger( 80): EventThread ready to run.
D/MDnsDS ( 79): MDnsSdListener::Hander starting up
D/MDnsDS ( 79): MDnsSdListener starting to monitor
D/MDnsDS ( 79): Going to poll with pollCount 1
E/Trace ( 80): error opening trace file: No such file or directory (2)
D/libEGL ( 215): loaded /system/lib/egl/libEGL_POWERVR_SGX530_125.so
D/libEGL ( 215): loaded /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so
D/libEGL ( 215): loaded /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so
Meaning of I/SurfaceFlinger( 80): version : OpenGL ES-CM 1.1 ? libGLESv2_POWERVR_SGX530_125.so not used.
My question is powersgx using ibGLESv2_POWERVR_SGX530_125.so this library?? Because some android application not running on starter kit with error supported only OpenGLESv2 or more...