Dear Sir,
Please find the below image,During video capture mode,which we have got from the following hardware and software configurations.
Hardware : ti8148 processor and adv7180 decoder
Decoder Image resolution : 720 X 576
Linux kernel : linux-2.6.37-psp04.04.00.01
Input Mode:
Input Capture Mode: YUV422P
In scan Format : Interlaced.
Output Mode:
YUYV422Interleaved.
scan format : Interlaced.
Application used : saLoopBackFbdev.c
Please help us to get full image.
thanks
senthil nathan.