We use Am335x mcu, and Ti SDK(ti-sdk-am335x-evm-06.00.00.00-Linux-x86-Install) to build kernel.
Now, we want to build mplayer(1.0rc2 or 1.1.1) for play vidio (*.mpg),when we play vidio on develop board, there have video no sound.
we configure mplayer script is:
./configure --enable-cross-compile --cc=arm-linux-gnueabihf-gcc --as=arm-linux-gnueabihf-as --host-cc=gcc --target=arm-linux --prefix=/tmp/mplayerRc2 --disable-armv6 --disable-armv6t2 --disable-armvfp --disable-neon --disable-iwmmxt --disable-libmpeg2 --disable-libmpeg2-internal --disable-mencoder --disable-tga --disable-pnm --disable-md5sum --disable-yuv4mpeg --disable-tv --disable-ftp --disable-real --disable-xanim --disable-dvb --disable-fbdev --disable-dvdnav --disable-libdvdcss-internal --disable-dvdread-internal --disable-vcd --disable-tremor-internal --disable-mp3lib --enable-static --extra-cflags="-mcpu=cortex-a8 -O3 -I/libmad_lib/include -I/arm-alsa/include/sys/ -I/arm-alsa/include/alsa/" --extra-ldflags="-L/arm-alsa/lib -L/libmad_lib/lib" --disable-libvorbis
configure result:
Enabled optional drivers:
Input: networking
Codecs: ffmpeg(internal) libmad
Audio output: oss v4l2 mpegpes(file)
Video output: v4l2 mpegpes(file)
I want to play video have sound, can you help me?