Hi,
I have cross compiled the mplayer for AM335x Sitara EVM Board and when playing any song, i hear no sound. Below is my log when I play a song.
root@am335x-evm:/usr# mplayer hp.mp3
MPlayer 1.0rc2-4.5.3 (C) 2000-2007 MPlayer Team
CPU: ARM
Creating config file: /home/root/.mplayer/config
Playing hp.mp3.
Audio file file format detected.
Clip info:
Title: Happy Birthday @ IndiaMp3.Com
Artist: Sachin-Jigar
Album: ABCD 2 (2015)
Year: 2015
Comment: @ IndiaMp3.Com
Track: 4
Genre: Soundtrack
==========================================================================
Opening audio decoder: [mp3lib] MPEG layer-2, layer-3
AUDIO: 44100 Hz, 2 ch, s16le, 128.0 kbit/9.07% (ratio: 16000->176400)
Selected audio codec: [mp3] afm: mp3lib (mp3lib MPEG layer-2, layer-3)
==========================================================================
[AO OSS] audio_setup: Can't open audio device /dev/dsp: No such file or directory
Opening /dev/dvb/adapter0/audio0
DVB AUDIO DEVICE: No such file or directory
AO: [null] 44100Hz 2ch s16le (2 bytes per sample)
Video: no video
Starting playback...
A: 24.8 (24.8) of 244.0 (04:04.0) 10.7%
The compilation steps are here :
# ./configure --prefix=/home/cyient/rootfs --enable-cross-compile --cc=arm-arago-linux-gnueabi-gcc --host-cc=gcc --as=arm-arago-linux-gnueabi-as --ar=arm-arago-linux-gnueabi-ar --ranlib=arm-arago-linux-gnueabi-ranlib --target=arm-linux --disable-ivtv
# make
# make install
I have a doubt on prefix= /home/cyient/rootfs. What needs to be used here ??
mplayer version used : MPlayer-1.0rc2
compiler : PATH=/home/cyient/arago-2011.09-armv7a-linux-gnueabi-sdk/arago-2011.09/armv7a/bin:
Any help is appreciated.