Hi All,
I wonder if anyone can shed some light on this. I am using TI's version of ICS with modified Linux Kernel 2.6.37.
I am struggling for the GSM modem to be recognised by the USB hub. I have enabled the cdc-acm driver and no ttyACM0-7 ports get created. I am turning the modem on with the 5sec pulse as mentioned in Telit's Datasheet.
Any Light on this would be great. Modem is connected via USB HUB (4 Port). Port 2 is connected to Telit Modem.
Here are the Logs I have
Starting kernel ...
[ 0.000000] Linux version 2.6.37-00017-g366c5f4-dirty (ali@ubuntu) (gcc version 4.4.3 (GCC) ) #7 Mon Aug 3 05:36:32 PDT 2015
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
[ 0.000000] CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine: TOUCHSTAR HAWKIII
[ 0.000000] Reserving 33554432 bytes SDRAM for VRAM
[ 0.000000] Memory policy: ECC disabled, Data cache writeback
[ 0.000000] OMAP3630 ES1.2 (l2cache iva sgx neon isp 192mhz_clk )
[ 0.000000] SRAM: Mapped pa 0x40200000 to va 0xfe400000 size: 0x10000
[ 0.000000] On node 0 totalpages: 57344
[ 0.000000] free_area_init_node: node 0, pgdat c071d908, node_mem_map c07ed000
[ 0.000000] Normal zone: 512 pages used for memmap
[ 0.000000] Normal zone: 0 pages reserved
[ 0.000000] Normal zone: 56832 pages, LIFO batch:15
[ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768
[ 0.000000] pcpu-alloc: [0] 0
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 56832
[ 0.000000] Kernel command line: init=/init mem=256M noinitrd rw omap_vout.vid1_static_vrfb_alloc=y vram=32M omapfb.vram=0:16M rootdelay=1 rootwait root=/dev/mmcblk0p2 ip=off rootfstype=ext3 ethaddr=00:11:22:33:44:55 console=ttyO2,115200n8 androidboot.console=ttyO2
[ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.000000] Memory: 224MB = 224MB total
[ 0.000000] Memory: 218972k/218972k available, 43172k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
[ 0.000000] vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .init : 0xc0008000 - 0xc0040000 ( 224 kB)
[ 0.000000] .text : 0xc0040000 - 0xc06d2000 (6728 kB)
[ 0.000000] .data : 0xc06d2000 - 0xc0722dc0 ( 324 kB)
[ 0.000000] NR_IRQS:409
[ 0.000000] Clocking rate (Crystal/Core/MPU): 26.0/400/800 MHz
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 4.0) with 96 interrupts
[ 0.000000] Total of 96 interrupts on 1 active controller
[ 0.000000] GPMC revision 5.0
[ 0.000000] Trying to install interrupt handler for IRQ402
[ 0.000000] Trying to install interrupt handler for IRQ403
[ 0.000000] Trying to install interrupt handler for IRQ404
[ 0.000000] Trying to install interrupt handler for IRQ405
[ 0.000000] Trying to install interrupt handler for IRQ406
[ 0.000000] Trying to install interrupt handler for IRQ407
[ 0.000000] Trying to install interrupt handler for IRQ408
[ 0.000000] Trying to install type control for IRQ409
[ 0.000000] Trying to set irq flags for IRQ409
[ 0.000000] OMAP clockevent source: GPTIMER1 at 32768 Hz
[ 0.000000] Console: colour dummy device 80x30
[ 0.000000] Calibrating delay loop... 799.29 BogoMIPS (lpj=3121152)
[ 0.000000] pid_max: default: 32768 minimum: 301
[ 0.000000] Security Framework initialized
[ 0.000000] Mount-cache hash table entries: 512
[ 0.000000] CPU: Testing write buffer coherency: ok
[ 0.000000] regulator: core version 0.5
[ 0.000000] regulator: dummy:
[ 0.000000] NET: Registered protocol family 16
[ 0.000000] gpiochip_add: gpios 0..31 (gpio) Success to register
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] gpiochip_add: gpios 32..63 (gpio) Success to register
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] gpiochip_add: gpios 64..95 (gpio) Success to register
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] gpiochip_add: gpios 96..127 (gpio) Success to register
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] gpiochip_add: gpios 128..159 (gpio) Success to register
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] gpiochip_add: gpios 160..191 (gpio) Success to register
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] omap_mux_init: Add partition: #1: core, flags: 0
[ 0.000000] GPIO_129 set for Amplifier Enabled
[ 0.000000] GPIO_24 set for USB Reset
[ 0.000000] GPIO_138 set for IO_CS0
[ 0.000000] GPIO_136 set for IO_CS1
[ 0.000000] GPIO_137 set for ETH_RST
[ 0.000000] GPIO_29 set for ETH_IRQ
[ 0.000000] GPIO_28 set for nIO_IRQ
[ 0.000000] GPIO_26 set for WAKE_UP
[ 0.000000] hw-breakpoint: debug architecture 0x4 unsupported.
[ 0.000000] OMAP DMA hardware revision 5.0
[ 0.023193] bio: create slab <bio-0> at 0
[ 0.024353] regulator: vwl1271: 1800 mV
[ 0.025634] SCSI subsystem initialized
[ 0.026306] spi spi2.0: setup: speed 1500000, sample leading edge, clk normal
[ 0.026519] spi spi2.1: setup: speed 12000000, sample leading edge, clk normal
[ 0.031066] gpiochip_add: gpios 212..227 (IO Expander 1) Success to register
[ 0.031341] spi spi2.2: setup: speed 12000000, sample leading edge, clk normal
[ 0.035888] gpiochip_add: gpios 228..243 (IO Expander 2) Success to register
[ 0.037628] usbcore: registered new interface driver usbfs
[ 0.037963] usbcore: registered new interface driver hub
[ 0.038146] usbcore: registered new device driver usb
[ 0.039154] omap_i2c omap_i2c.1: bus 1 rev4.0 at 2600 kHz
[ 0.041931] twl4030: PIH (irq 7) chaining IRQs 368..375
[ 0.041931] twl4030: power (irq 373) chaining IRQs 376..383
[ 0.042419] twl4030: gpio (irq 368) chaining IRQs 384..401
[ 0.042572] gpiochip_add: gpios 192..211 (twl4030) Success to register
[ 0.044952] regulator: VUSB1V5: 1500 mV normal standby
[ 0.045471] regulator: VUSB1V8: 1800 mV normal standby
[ 0.045989] regulator: VUSB3V1: 3100 mV normal standby
[ 0.049072] twl4030_usb twl4030_usb: Initialized TWL4030 USB module
[ 0.051208] regulator: VIO: 1800 mV normal standby
[ 0.051818] regulator: VMMC1: 1850 <--> 3150 mV at 3000 mV normal standby
[ 0.052398] regulator: VDAC: 1800 mV normal standby
[ 0.053009] regulator: VAUX2_4030: 2800 mV normal standby
[ 0.053558] regulator: VPLL2: 1800 mV normal standby
[ 0.054168] regulator: VSIM: 1800 <--> 3000 mV at 1800 mV normal standby
[ 0.067535] omap_i2c omap_i2c.2: bus 2 rev4.0 at 400 kHz
[ 0.067901] omap_i2c omap_i2c.3: bus 3 rev4.0 at 400 kHz
[ 0.069183] Advanced Linux Sound Architecture Driver Version 1.0.23.
[ 0.069854] Bluetooth: Core ver 2.15
[ 0.070037] NET: Registered protocol family 31
[ 0.070037] Bluetooth: HCI device and connection manager initialized
[ 0.070068] Bluetooth: HCI socket layer initialized
[ 0.070434] Switching to clocksource 32k_counter
[ 0.092559] musb-hdrc: version 6.0, otg (peripheral+host), debug=0
[ 0.092681] musb-hdrc musb-hdrc.0: dma type: dma-inventra
[ 0.092712] HS USB OTG: revision 0x40, sysconfig 0x2001, sysstatus 0x1, intrfsel 0x1, simenable 0x0
[ 0.092742] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn)
[ 0.092773] musb-hdrc: MHDRC RTL version 1.800
[ 0.092773] musb-hdrc: setup fifo_mode 4
[ 0.092803] musb-hdrc: 28/31 max ep, 16384/16384 memory
[ 0.092987] musb-hdrc musb-hdrc.0: USB OTG mode controller at fa0ab000 using DMA, IRQ 92
[ 0.092987] Registered /proc/driver/musb_hdrc.0
[ 0.093444] NET: Registered protocol family 2
[ 0.093627] IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.094024] TCP established hash table entries: 8192 (order: 4, 65536 bytes)
[ 0.094177] TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
[ 0.094268] TCP: Hash tables configured (established 8192 bind 8192)
[ 0.094268] TCP reno registered
[ 0.094299] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.094299] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.094482] NET: Registered protocol family 1
[ 0.094757] RPC: Registered udp transport module.
[ 0.094787] RPC: Registered tcp transport module.
[ 0.094787] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.094970] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.095947] omap-iommu omap-iommu.0: isp registered
[ 0.218139] ashmem: initialized
[ 0.218536] VFS: Disk quotas dquot_6.5.2
[ 0.218597] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.219848] JFFS2 version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc.
[ 0.220367] yaffs: yaffs built Aug 3 2015 02:22:45 Installing.
[ 0.220397] msgmni has been set to 427
[ 0.221527] io scheduler noop registered
[ 0.221527] io scheduler deadline registered
[ 0.221649] io scheduler cfq registered (default)
[ 0.281707] OMAP DSS rev 2.0
[ 0.281768] OMAP DISPC rev 3.0
[ 0.281799] OMAP VENC rev 2
[ 0.282043] OMAP DSI rev 1.0
[ 0.445678] backlight_device_register: name=sharp-ls
[ 0.458709] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
[ 0.460327] omap_uart.0: ttyO0 at MMIO 0x4806a000 (irq = 72) is a OMAP UART0
[ 0.460662] omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 73) is a OMAP UART1
[ 0.460937] omap_uart.2: ttyO2 at MMIO 0x49020000 (irq = 74) is a OMAP UART2
[ 2.903503] console [ttyO2] enabled
[ 2.907623] omap_uart.3: ttyO3 at MMIO 0x49042000 (irq = 80) is a OMAP UART3
[ 2.924224] brd: module loaded
[ 2.931854] loop: module loaded
[ 2.937469] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 2.944244] omap2-nand driver initializing
[ 2.948913] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xbc (Micron )
[ 2.955871] Creating 5 MTD partitions on "omap2-nand.0":
[ 2.961456] 0x000000000000-0x000000080000 : "X-Loader-NAND"
[ 2.969024] 0x000000080000-0x0000001c0000 : "U-Boot-NAND"
[ 2.976470] 0x0000001c0000-0x000000280000 : "Boot Env-NAND"
[ 2.983856] 0x000000280000-0x000000780000 : "Kernel-NAND"
[ 2.992889] 0x000000780000-0x000020000000 : "File System - NAND"
[ 3.208557] OneNAND driver initializing
[ 3.214019] smsc911x: Driver version 2008-10-21.
[ 3.220245] smsc911x-mdio: probed
[ 3.223846] eth0: attached PHY driver [SMSC LAN8700] (mii_bus:phy_addr=ffffffff:01, irq=-1)
[ 3.232849] net eth0: MAC Address: 32:53:b0:68:0e:a0
[ 3.238403] usbcore: registered new interface driver asix
[ 3.244232] usbcore: registered new interface driver cdc_ether
[ 3.250518] usbcore: registered new interface driver net1080
[ 3.256591] usbcore: registered new interface driver cdc_subset
[ 3.262939] usbcore: registered new interface driver zaurus
[ 3.268981] usbcore: registered new interface driver zd1201
[ 3.274810] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[ 3.281738] ehci-omap.0 supply hsusb0 not found, using dummy regulator
[ 4.289306] ehci-omap ehci-omap.0: OMAP-EHCI Host Controller
[ 4.295288] ehci-omap ehci-omap.0: new USB bus registered, assigned bus number 1
[ 4.303192] ehci-omap ehci-omap.0: irq 77, io mem 0x48064800
[ 4.320648] ehci-omap ehci-omap.0: USB 2.0 started, EHCI 1.00
[ 4.326721] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[ 4.333862] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 4.341430] usb usb1: Product: OMAP-EHCI Host Controller
[ 4.347015] usb usb1: Manufacturer: Linux 2.6.37-00017-g366c5f4-dirty ehci_hcd
[ 4.354583] usb usb1: SerialNumber: ehci-omap.0
[ 4.360137] hub 1-0:1.0: USB hub found
[ 4.364105] hub 1-0:1.0: 3 ports detected
[ 4.399108] usbcore: registered new interface driver cdc_acm
[ 4.405029] cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapters
[ 4.414001] Initializing USB Mass Storage driver...
[ 4.419311] usbcore: registered new interface driver usb-storage
[ 4.425628] USB Mass Storage support registered.
[ 4.430816] usbcore: registered new interface driver usbserial
[ 4.436920] usbserial: USB Serial Driver core
[ 4.441680] usbcore: registered new interface driver usbtest
[ 4.447631] android init
[ 4.450347] android_probe pdata: c06e2680
[ 4.454711] android_bind
[ 4.457366] android_bind_config
[ 4.461242] android_usb gadget: android_usb ready
[ 4.466156] musb-hdrc musb-hdrc.0: MUSB HDRC host driver
[ 4.471801] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 2
[ 4.479675] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
[ 4.486785] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 4.494384] usb usb2: Product: MUSB HDRC host driver
[ 4.499572] usb usb2: Manufacturer: Linux 2.6.37-00017-g366c5f4-dirty musb-hcd
[ 4.507141] usb usb2: SerialNumber: musb-hdrc.0
[ 4.512634] hub 2-0:1.0: USB hub found
[ 4.516601] hub 2-0:1.0: 1 port detected
[ 4.521301] f_adb init
[ 4.523803] android_register_function adb
[ 4.528015] f_mass_storage init
[ 4.531494] android_register_function usb_mass_storage
[ 4.536895] adb_bind_config
[ 4.540496] android_usb gadget: invalid number of LUNs: 0
[ 4.546569] mice: PS/2 mouse device common for all mice
[ 4.552886] ads7846 spi2.0: setup: speed 1500000, sample leading edge, clk normal
[ 4.561431] ads7846 spi2.0: touchscreen, irq 187
[ 4.566864] input: ADS7846 Touchscreen as /devices/platform/omap2_mcspi.2/spi2.0/input/input0
[ 4.577239] input: twl4030_pwrbutton as /devices/platform/omap/omap_i2c.1/i2c-1/1-0049/twl4030_pwrbutton/input/input1
[ 4.590332] using rtc device, twl_rtc, for alarms
[ 4.595153] twl_rtc twl_rtc: rtc core: registered twl_rtc as rtc0
[ 4.603851] i2c /dev entries driver
[ 4.608642] Linux media interface: v0.10
[ 4.612945] Linux video capture interface: v2.00
[ 4.618682] usbcore: registered new interface driver uvcvideo
[ 4.624694] USB Video Class driver (v1.0.0)
[ 4.629730] OMAP Watchdog Timer Rev 0x31: initial timeout 60 sec
[ 4.636505] device-mapper: uevent: version 1.0.3
[ 4.641815] device-mapper: ioctl: 4.18.0-ioctl (2010-06-29) initialised: dm-devel@redhat.com
[ 4.650756] Bluetooth: HCI UART driver ver 2.2
[ 4.655395] Bluetooth: HCI H4 protocol initialized
[ 4.660430] Bluetooth: HCILL protocol initialized
[ 4.665374] Bluetooth: Bluetooth Driver for TI WiLink - Version 1.0
[ 4.672302] cpuidle: using governor ladder
[ 4.676574] cpuidle: using governor menu
[ 4.685699] mmci-omap-hs.1 supply vmmc_aux not found, using dummy regulator
[ 4.694732] usbcore: registered new interface driver usbhid
[ 4.700592] usbhid: USB HID core driver
[ 4.705596] logger: created 64K log 'log_main'
[ 4.710510] logger: created 256K log 'log_events'
[ 4.715698] logger: created 64K log 'log_radio'
[ 4.720672] logger: created 64K log 'log_system'
[ 4.726470] usbcore: registered new interface driver snd-usb-audio
[ 4.733154] usb 1-1: new high speed USB device using ehci-omap and address 2
[ 4.741424] OMAP3 EVM SoC init
[ 4.820159] asoc: twl4030-hifi <-> omap-mcbsp-dai.1 mapping ok
[ 4.827484] ALSA device list:
[ 4.830627] #0: omap3evm
[ 4.833465] oprofile: hardware counters not available
[ 4.838775] oprofile: using timer interrupt.
[ 4.843353] nf_conntrack version 0.5.0 (3421 buckets, 13684 max)
[ 4.850036] ip_tables: (C) 2000-2006 Netfilter Core Team
[ 4.855743] TCP cubic registered
[ 4.859130] Initializing XFRM netlink socket
[ 4.863922] NET: Registered protocol family 10
[ 4.869262] IPv6 over IPv4 tunneling driver
[ 4.874664] NET: Registered protocol family 17
[ 4.879394] NET: Registered protocol family 15
[ 4.884185] Bluetooth: L2CAP ver 2.15
[ 4.888031] Bluetooth: L2CAP socket layer initialized
[ 4.893341] Bluetooth: SCO (Voice Link) ver 0.6
[ 4.898071] Bluetooth: SCO socket layer initialized
[ 4.903289] Bluetooth: RFCOMM TTY layer initialized
[ 4.908416] Bluetooth: RFCOMM socket layer initialized
[ 4.913787] Bluetooth: RFCOMM ver 1.11
[ 4.917755] Bluetooth: BNEP (Ethernet Emulation) ver 1.3
[ 4.923309] Bluetooth: BNEP filters: protocol multicast
[ 4.928771] Bluetooth: HIDP (Human Interface Emulation) ver 1.2
[ 4.935394] Registering the dns_resolver key type
[ 4.940399] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[ 4.948760] ThumbEE CPU extension supported.
[ 4.958648] usb 1-1: New USB device found, idVendor=0424, idProduct=2514
[ 4.965728] usb 1-1: New USB device strings: Mfr=0, Product=0, SerialNumber=0
[ 4.974182] Power Management for TI OMAP3.
[ 4.979736] hub 1-1:1.0: USB hub found
[ 4.984771] hub 1-1:1.0: 4 ports detected
[ 4.992462] smartreflex smartreflex.0: omap_sr_probe: SmartReflex driver initialized
[ 5.000732] smartreflex smartreflex.1: omap_sr_probe: SmartReflex driver initialized
[ 5.009185] SmartReflex Class3 initialized
[ 5.016937] clock: disabling unused clocks to save power
[ 5.023345] platform iva.0: omap_voltage_scale: Already at the requestedrate 800000000
[ 5.031646] platform mpu.0: omap_voltage_scale: Already at the requestedrate 1000000000
[ 5.086364] mmc0: new high speed SDHC card at address aaaa
[ 5.092559] mmcblk0: mmc0:aaaa SU04G 3.69 GiB
[ 5.100067] mmcblk0: p1 p2 p3
[ 5.234649] hawkIII-backlight display0: Enable LCD Set High
[ 5.240295] IO Expander 2 spi2.1: output_ctrl_reg 02c4
[ 5.245758] hawkIII-backlight display0: Cradle USB Enable
[ 5.251373] IO Expander 2 spi2.2: output_ctrl_reg 712f
[ 5.256744] hawkIII-backlight display0: GPS Power Enable Set Low - GPS On
[ 5.263824] IO Expander 2 spi2.2: output_ctrl_reg 712f
[ 5.269226] hawkIII-backlight display0: QUART Set High - Power Off
[ 5.275665] IO Expander 2 spi2.1: output_ctrl_reg 02c4
[ 5.281097] hawkIII-backlight display0: 3_3 Volts Set High
[ 5.286865] IO Expander 2 spi2.2: output_ctrl_reg 712f
[ 5.292297] hawkIII-backlight display0: 5V Power Enable
[ 5.297790] IO Expander 2 spi2.2: output_ctrl_reg 712f
[ 5.303161] hawkIII-backlight display0: Modem On Proc
[ 5.308441] IO Expander 2 spi2.1: output_ctrl_reg 02c4
[ 10.321136] IO Expander 2 spi2.1: output_ctrl_reg 02c6
[ 10.326782] hawkIII-backlight display0: Modem On After 5 Sec Delay
[ 10.335388] twl_rtc twl_rtc: setting system clock to 2015-08-03 12:39:31 UTC (1438605571)
[ 10.344329] omap_vout omap_vout: Buffer Size = 3686400
[ 10.362915] omap_vout omap_vout: : registered and initialized video device 0
[ 10.370300] omap_vout omap_vout: Buffer Size = 3686400
[ 10.376617] omap_vout omap_vout: : registered and initialized video device 1
[ 10.384429] Waiting 1sec before mounting root device...
[ 10.391326] usb 1-1.1: new high speed USB device using ehci-omap and address 3
[ 10.516540] usb 1-1.1: New USB device found, idVendor=0424, idProduct=2660
[ 10.523742] usb 1-1.1: New USB device strings: Mfr=0, Product=0, SerialNumber=0
[ 10.532470] hub 1-1.1:1.0: USB hub found
[ 10.536804] hub 1-1.1:1.0: 3 ports detected
[ 10.828674] usb 1-1.1.1: new high speed USB device using ehci-omap and address 4
[ 10.960021] usb 1-1.1.1: New USB device found, idVendor=0424, idProduct=4040
[ 10.967407] usb 1-1.1.1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[ 10.975280] usb 1-1.1.1: Product: Ultra Fast Media Reader
[ 10.980957] usb 1-1.1.1: Manufacturer: Generic
[ 10.985595] usb 1-1.1.1: SerialNumber: 000008264001
[ 10.991851] scsi0 : usb-storage 1-1.1.1:1.0
[ 11.394317] EXT3-fs: barriers not enabled
[ 11.399414] kjournald starting. Commit interval 5 seconds
[ 11.408233] EXT3-fs (mmcblk0p2): using internal journal
[ 11.415191] ext3_orphan_cleanup: deleting unreferenced inode 56877
[ 11.421691] EXT3-fs (mmcblk0p2): 1 orphan inode deleted
[ 11.427307] EXT3-fs (mmcblk0p2): recovery complete
[ 11.502685] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode
[ 11.509948] VFS: Mounted root (ext3 filesystem) on device 179:2.
[ 11.516418] Freeing init memory: 224K
[ 11.538421] init (1): /proc/1/oom_adj is deprecated, please use /proc/1/oom_score_adj instead.
[ 11.657043] init: cannot open '/initlogo.rle'
[ 11.703125] Compat-wireless backport release: compat-wireless-2011-12-05-1-g84dbe2c
[ 11.711303] Backport based on wl12xx.git v2.6.39-1328-g0890f48
[ 11.781921] cfg80211: Calling CRDA to update world regulatory domain
[ 11.965362] init: cannot find '/system/etc/install-recovery.sh', disabling 'flash_recovery'
[ 11.995178] scsi 0:0:0:0: Direct-Access Generic Ultra HS-COMBO 1.98 PQ: 0 ANSI: 0
[ 12.005523] scsi 0:0:0:1: Direct-Access Generic Ultra HS-SD/MMC2 1.98 PQ: 0 ANSI: 0
[ 12.021942] sd 0:0:0:0: [sda] Attached SCSI removable disk
[ 12.028930] sd 0:0:0:1: [sdb] Attached SCSI removable disk
[ 12.111419] enabling adb
[ 12.133453] adb_open
[ 12.331848] cfg80211: World regulatory domain updated:
[ 12.337310] cfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp)
[ 12.346069] cfg80211: (2402000 KHz - 2472000 KHz @ 40000 KHz), (300 mBi, 2000 mBm)
[ 12.354370] cfg80211: (2457000 KHz - 2482000 KHz @ 20000 KHz), (300 mBi, 2000 mBm)
[ 12.362640] cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (300 mBi, 2000 mBm)
[ 12.370941] cfg80211: (5170000 KHz - 5250000 KHz @ 40000 KHz), (300 mBi, 2000 mBm)
[ 12.379241] cfg80211: (5735000 KHz - 5835000 KHz @ 40000 KHz), (300 mBi, 2000 mBm)
root@android:/ # [ 13.762054] init: untracked pid 1110 exited
[ 14.574096] android_usb gadget: high speed config #1: android
[ 14.580108] musb-hdrc periph: enabled ep1in for bulk IN, dma, maxpacket 512
[ 14.587371] musb-hdrc periph: enabled ep1out for bulk OUT, dma, maxpacket 512
[ 20.355682] warning: `zygote' uses 32-bit capabilities (legacy support in use)