Dear TI E2E community,
Am trying to do boot time reduction optimization in the arago-base-tisdk-image-am335x-evm rootfs
Could you please let me know how the below services can be stopped or disabled in arago-base-tisdk-image-am335x-evm rootfs
1. Starting system message bus: Failed to start message bus: Failed to read directory "/etc/dbus-1/system.d": No such file or directory
dbus.
2. Starting Bootlog daemon: bootlogd: cannot allocate pseudo tty: No such file or directory
bootlogd.
[ 5.996177] random: nonblocking pool is initialized
urandom start: failed.
udevadm settle - timeout of 3 seconds reached, the event queue contains:
/sys/devices/ocp.3/481d8000.mmc/mmc_host/mmc1/mmc1:0001/block/mmcblk0/mmcblk0p1 (692)
/sys/devices/ocp.3/481d8000.mmc/mmc_host/mmc1/mmc1:0001/block/mmcblk0/mmcblk0p2 (693)
/sys/devices/ocp.3/481d8000.mmc/mmc_host/mmc1/mmc1:0001/block/mmcblk0/mmcblk0p3 (694)
/sys/devices/ocp.3/481d8000.mmc/mmc_host/mmc1/mmc1:0001/block/mmcblk0/mmcblk0p4 (695)
/sys/devices/ocp.3/481d8000.mmc/mmc_host/mmc1/mmc1:0001/block/mmcblk0/mmcblk0p5 (696)
/sys/devices/ocp.3/481d8000.mmc/mmc_host/mmc1/mmc1:0001/block/mmcblk0/mmcblk0p6 (697)
/sys/devices/ocp.3/481d8000.mmc/mmc_host/mmc1/mmc1:0001/block/mmcblk0/mmcblk0p7 (698)
/sys/devices/sound.17/sound/card0/controlC0 (801)
/sys/devices/virtual/block/ram0 (843)
/sys/devices/virtual/block/ram1 (844)
/sys/devices/virtual/block/ram10 (845)
/sys/devices/virtual/block/ram11 (846)
/sys/devices/virtual/block/ram13 (848)
/sys/devices/virtual/block/ram14 (849)
/sys/devices/virtual/block/ram15 (850)
/sys/devices/virtual/block/ram2 (851)
/sys/devices/virtual/block/ram3 (852)
/sys/devices/virtual/block/ram4 (853)
/sys/devices/virtual/block/ram5 (854)
/sys/devices/virtual/block/ram6 (855)
/sys/devices/virtual/block/ram7 (856)
/sys/devices/virtual/block/ram8 (857)
3. Starting Bootlog daemon: bootlogd: cannot allocate pseudo tty: No such file or directory
bootlogd.
4. Starting Dropbear SSH server: dropbear.
[ 16.449558] libphy: 4a101000.mdio:01 - Link is Up - 100/Full
Starting rpcbind daemon...[ 17.164738] EXT4-fs (mmcblk0p7): mounted filesystem without journal. Opts: (null)
rpcbind: cannot create socket for udp6
rpcbind: cannot create socket for tcp6
done.
Kindly do the needful as early as possible
Many Thanks in advance