Hello,
We've recently purchased a dm6467 1080HD EVM, and tried to run the decode demos from command line.
The demo shows two different behaviours: sometimes aborts abruptly, and sometimes hangs. But in every
case we cant' see the davincieffect video glaring on the display.
The execution of the demo is performed using the following set of commands:
1- root@dm6467t-evm:/opt/dvsdk/dm6467# ./loadmodules.sh
2- root@dm6467t-evm:/opt/dvsdk/dm6467# ./decode -v data/videos/davincieffect_1080p_60fps.264
3- root@dm6467t-evm:/opt/dvsdk/dm6467# ./decode -v data/videos/davincieffect_1080i_30fps.264 -y 1
4- root@dm6467t-evm:/opt/dvsdk/dm6467# ./decode -v data/videos/davincieffect_1080i_30fps.264 -y 2
Command nº 1 runs ok, so all drivers are loaded, as we can check with:
root@dm6467t-evm:/opt/dvsdk/dm6467# lsmod
Module Size Used by
dsplinkk 101520 0
cmemk 20074 0
minix 25382 0
ipv6 228907 14
root@dm6467t-evm:/opt/dvsdk/dm6467#
After issuing command nº2, the decode quits abruptly, with a short blink on the display monitor.
After issuing command nº3 the behaviour is the same as with nº2.
When command nº4 is entered, a flat magenta screen appears on the display
and the decode process hangs, becoming zombie, as can be seen with ps command:
root@dm6467t-evm:/opt/dvsdk/dm6467# ps
...
918 root 0 SW [mtdblockd]
936 root 0 SW [spi_davinci.0]
986 root 0 SW [usbhid_resumer]
1032 root 1900 S < /sbin/udevd -d
1557 root 2868 S udhcpc -R -n -p /var/run/udhcpc.eth0.pid -i eth0
1581 root 2868 S /usr/sbin/telnetd
1584 root 2928 S /sbin/syslogd -n -C64 -m 20
1586 root 2864 S /sbin/klogd -n
1589 nobody 2120 S /usr/sbin/thttpd -d /srv/www
1594 root 3056 S -sh
1595 root 1912 S /sbin/getty 38400 tty1
1612 root 3056 S -sh
1684 root 0 SW [flush-0:13]
1708 root 0 Z < [decode]
1719 root 3056 R ps
root@dm6467t-evm:~#
The display we are using is a Sony PVM-14M4E, which supports a vertical resolution of up to 600 lines.
We have plugged the YPbPr component outputs to an Oscilloscope. What can be seen looks like the
vertical interval blanking signaling, without luma nor croma data, on the three channels.
We also tried launching the audio decode demos, but no audio could be listened.
We have double-checked the process of installation of all DVSDK and the linux toolchain. The device
is booting entirely from network: u-boot loads a linux kernel compiled from linux-davinci-staging.tar.gz on the host, and accesses the demo
file system through nfs. The demo filesystem is arago-demo-image-dm6467t-evm.tar.gz
Could anyone give us an advice?
Thanks,
Gerard