Tool/software: Linux
Hi,
one of my customers would like to compile latest arago build for AM5728. He cloned the git repository. Build fails as the parts for secure devices miss in the repository. Customer doesn't need these. How should they disable the dependency on the secure development package properly?
Steps they use:
git clone git://arago-project.org/git/projects/oe-layersetup.git tisdk cd tisdk ./oe-layertool-setup.sh -f configs/arago-morty-config.txt cd build . conf/setenv MACHINE=am57xx-hs-evm bitbake core-image-minimal
Build fails:
ERROR: linux-ti-staging-4.9.10+gitAUTOINC+6c1ef0e5e0-r7c.arago5 do_assemble_fitimage: Function failed: do_assemble_fitimage (log file is located at /home/xxx/workspace/git/tisdk/build/arago-tmp-external-linaro-toolchain/work/am57xx_hs_evm-linux-gnueabi/linux-ti-staging/4.9.10+gitAUTOINC+6c1ef0e5e0-r7c.arago5/temp/log.do_assemble_fitimage.28869)
ERROR: Logfile of failure stored in: /home/xxx/workspace/git/tisdk/build/arago-tmp-external-linaro-toolchain/work/am57xx_hs_evm-linux-gnueabi/linux-ti-staging/4.9.10+gitAUTOINC+6c1ef0e5e0-r7c.arago5/temp/log.do_assemble_fitimage.28869
Log data follows:
| DEBUG: Executing shell function do_assemble_fitimage none
| /home/xxx/workspace/git/tisdk/build/arago-tmp-external-linaro-toolc
| hain/work/am57xx_hs_evm-linux-gnueabi/linux-ti-staging/4.9.10+gitAUTOI
| NC+6c1ef0e5e0-r7c.arago5/temp/run.do_assemble_fitimage.28869: line 559: /am5x/scripts/secure-binary-image.sh: No such file or directory
| WARNING:
| /home/xxx/workspace/git/tisdk/build/arago-tmp-external-linaro-toolc
| hain/work/am57xx_hs_evm-linux-gnueabi/linux-ti-staging/4.9.10+gitAUTOI
| NC+6c1ef0e5e0-r7c.arago5/temp/run.do_assemble_fitimage.28869:1 exit 1 from '${TI_SECURE_DEV_PKG_AUTO}/am5x/scripts/secure-binary-image.sh $1 $2'
| ERROR: Function failed: do_assemble_fitimage (log file is located at
| /home/xxx/workspace/git/tisdk/build/arago-tmp-external-linaro-toolc
| hain/work/am57xx_hs_evm-linux-gnueabi/linux-ti-staging/4.9.10+gitAUTOINC+6c1ef0e5e0-r7c.arago5/temp/log.do_assemble_fitimage.28869)
ERROR: Task (/home/xxx/workspace/git/tisdk/sources/meta-ti/recipes-kernel/linux/linux-ti-staging_4.9.bb:do_assemble_fitimage) failed with exit code '1'
Best regards,
Phil