Hi,
Based on document SPRUED6C - Codec Engine Algorithm Creator UG, I am trying to build the example viddec_copy codec for DM6446 (DSP only). When I issues "xdc" command to build the package, I get the following error
$ xdc
making package.mak (because of package.bld) ...
config.bld: Running the version from Codec Engine Examples.
js: "C:/Xctc/Software_Packages/codec-engine_2_26_02_11/examples/ti/sdo/ce/exampl
es/buildutils/Platforms.xs", line 75: TypeError: Cannot call method "match" of u
ndefined
"C:/Xctc/Software_Packages/codec-engine_2_26_02_11/examples/config.bld", lin
e 138
all files complete.
Can somebody help in parsing this error?
Thanks.