Hello,
I'm trying to create a jpeg encoder using dvsdk_2_10_00_17 and dm365_codecs_01_00_06 within DMAI. I can't make it work if I try to use extended parameters, the call to Ienc1_create crashes. This is the structure I am using:
width=704; height=480;
IJPEGENC_DynamicParams IJPEGENC_DynamicParamsExt;IJPEGENC_DynamicParamsExt.imgencDynamicParams = Ienc1_DynamicParams_DEFAULT;// IJPEGENC_DynamicParamsExt.imgencDynamicParams.size = sizeof(IJPEGENC_DynamicParams); <--------------- IF COMMENTED, IT WORKSIJPEGENC_DynamicParamsExt.imgencDynamicParams.numAU = XDM_DEFAULT;IJPEGENC_DynamicParamsExt.imgencDynamicParams.inputChromaFormat = XDM_YUV_420P;IJPEGENC_DynamicParamsExt.imgencDynamicParams.inputWidth = width;IJPEGENC_DynamicParamsExt.imgencDynamicParams.inputHeight = height;IJPEGENC_DynamicParamsExt.imgencDynamicParams.captureWidth = 0;IJPEGENC_DynamicParamsExt.imgencDynamicParams.generateHeader = XDM_ENCODE_AU;IJPEGENC_DynamicParamsExt.imgencDynamicParams.qValue = 50;IJPEGENC_DynamicParamsExt.rstInterval = 84;IJPEGENC_DynamicParamsExt.disableEOI = XDM_DEFAULT;IJPEGENC_DynamicParamsExt.rotation = 0;IJPEGENC_DynamicParamsExt.customQ = NULL;
Basically if I comment the line setting the size to the extended version, Ienc1_create works without problems (using only "basic" parameters). If I uncomment the line, the size is set for extended version of the structure and all the last 4 parameters are considered. In this case, the call to Ienc1_create crashes.
If I execute the app with "DMAI_DEBUG=2", this is the output of the Ienc1_create call.
@0x005b033a:[T:0x438a2490] ti.sdo.dmai - [Ienc1] XDM_GETBUFINFO failed, status=-1
Can you please try with
IJPEGENC_DynamicParamsExt.imgencDynamicParams.captureWidth = width; //0
Regards,
Tej