Hi
In the AER 17.0.0.0 API documentation, bits 11 and 12 in control bitfield 1 are defined as:
11 1 Keep clipper during double talk
0 Remove clipper completely during double talk
12 RESERVED
However the corresponding masks are defined as:
#define aer_CTL1_BIT_11_RESERVED 0x0800 /**< reserved */
#define aer_CTL1_RESET_PARAMS 0x1000 /**< reset config. params */
The mask seems to contradict the API, what enables are assigned to these bits?
Thanks,
Simon