Hi all,
My application needs to support the following on DM8148:
- Two channels (1080p30 + 360p30) H.264 encode simultaneously.
- One Scaler (Down conversion)
- One OSD (On Screen Display)
- TCP/IP stack on ARM processor
DM8148 has multiple devices (part numbers), based on the frequencies of various peripherals. To select the appropriate DM8148 device I require the max operating frequencies of ARM, C674x, HDVICP2, HDVPSS, DDR.
To meet the above mentioned features, what frequencies should these peripherals (ARM,C674x, HDVICP2, HDVPSS, DDR) operate?
I just can’t select a high end DM8148 device, due to limited power budget.
Regards,
Kiran S Patil