I have recently bought a BBB and TI PRU cape.
When following the instructions at http://processors.wiki.ti.com/index.php/PRU_Cape:_Building_Demos to rebuild the project on Win7 using CCSv6 I get the Linking error
fatal error #10183: --abi=eabi is incompatible with file... (The complete output is below).
What am I doing wrong?
Any help greatly appreciated.
Bryan
'Building target: PRU_Demo.out'
'Invoking: ARM Linker'
"c:/ti/ccsv6/tools/compiler/arm_5.1.9/bin/armcl" -mv7A8 --code_state=32 --abi=eabi -me -O2 --define=am3359 --display_error_number --diag_warning=225 --diag_wrap=off -z -m"PRU_Demo.map" --heap_size=0x800 --stack_size=0x800 -i"c:/ti/ccsv6/tools/compiler/arm_5.1.9/lib" -i"c:/ti/ccsv6/tools/compiler/arm_5.1.9/include" -i"C:/TI/AM335X_StarterWare_02_00_01_01/binary/armv7a/cgt_ccs/am335x/drivers/Release/" -i"C:/TI/AM335X_StarterWare_02_00_01_01/binary/armv7a/cgt_ccs/utils/Release/" -i"C:/TI/AM335X_StarterWare_02_00_01_01/binary/armv7a/cgt_ccs/am335x/beaglebone/platform/Release/" -i"C:/TI/AM335X_StarterWare_02_00_01_01/binary/armv7a/cgt_ccs/am335x/system_config/Release/" --reread_libs --define=A8_CORE=1 --warn_sections --display_error_number --diag_wrap=off --xml_link_info="PRU_Demo_linkInfo.xml" --rom_model -o "PRU_Demo.out" "C:/ti/pru-software-support-package/pru_cape/pru_fw/PRU_Audio/Debug/PRU_Audio_image.obj" "C:/ti/pru-software-support-package/pru_cape/pru_fw/PRU_HDQ_TempSensor0/Debug/PRU_HDQ_TempSensor0_image.obj" "C:/ti/pru-software-support-package/pru_cape/pru_fw/PRU_HDQ_TempSensor1/Debug/PRU_HDQ_TempSensor1_image.obj" "C:/ti/pru-software-support-package/pru_cape/pru_fw/PRU_Hardware_UART/Debug/PRU_Hardware_UART_image.obj" "C:/ti/pru-software-support-package/pru_cape/pru_fw/PRU_LED0/Debug/PRU_LED0_image.obj" "C:/ti/pru-software-support-package/pru_cape/pru_fw/PRU_LED1/Debug/PRU_LED1_image.obj" "C:/ti/pru-software-support-package/pru_cape/pru_fw/PRU_Switch/Debug/PRU_Switch_image.obj" "./pru.obj" "./pru_cape_demo.obj" "../pru_cape_demo.cmd" -l"rtsv7A8_A_le_eabi.lib" -l"drivers.lib" -l"utils.lib" -l"system.lib" -l"platform.lib"
<Linking>
fatal error #10183: --abi=eabi is incompatible with file "C:/ti/pru-software-support-package/pru_cape/pru_fw/PRU_Audio/Debug/PRU_Audio_image.obj" (TIABI v0)
>> Compilation failure
gmake: *** [PRU_Demo.out] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****