hi,
i use am3354 with BSP_WINCE_ARM_A8_02_30_00. when i build the project and flash MLO EBOOTSD.nb0 NK.bin in my TF card
i found in eboot the logo is display success,but when the eboot loard NK.bin and launch the NK.bin,the lcd has nothing to display。
the debug console message is:
--------------------------------------------------------------------------------
Main Menu
--------------------------------------------------------------------------------
[1] Show Current Settings
[2] Select Boot Device
[3] Select KITL (Debug) Device
[4] Network Settings
[5] SDCard Settings
[6] Set Device ID
[7] Save Settings
[8] Flash Management
[9] Enable/Disable OAL Retail Messages
[a] Select Display Resolution
[b] Select OPP Mode
[0] Exit and Continue
Selection: 0
mode = 0
LcdPdd_LCD_GetMode:0
mode = 0
LcdPdd_LCD_Initialize:0
OEMPreDownload: Filename nk.bin
Init HW: controller RST
SDCARD: requested speed 1000000, actual speed 1000000
SDCARD: requested speed 25000000, actual speed 19200000
BL_IMAGE_TYPE_BIN
+OEMMultiBinNotify(0x8feb24d8 -> 1)
Download file information:
-----------------------------------------------------------
[0]: Address=0x80002000 Length=0x03c9a884 Save=0x80002000
-----------------------------------------------------------
Download file type: 1
+OEMIsFlashAddr(0x80002000) g_eboot.type 1
.......................................................................................................................................................................
....................................................................................................................................................................rom
_offset=0x0.
..ImageStart = 0x80002000, ImageLength = 0x3c9a884, LaunchAddr = 0x8000ba60
Completed file(s):
-------------------------------------------------------------------------------
+OEMIsFlashAddr(0x80002000) g_eboot.type 1
[0]: Address=0x80002000 Length=0x3c9a884 Name="" Target=RAM
ROMHDR at Address 80002044h
Launch Windows CE image by jumping to 0x8000ba60...
Windows CE Kernel for ARM (Thumb Enabled)
CPU CP15 Control Register = 0xc5387f
CPU CP15 Auxiliary Control Register = 0x42
I2C EEPROM returned wrong magic value 0x33323130
+OALTimerInit(1, 24000, 200)
--- High Performance Frequecy is 24 MHz---