I am now designing a USB Type C UFP system.
It appears that there is a concern of the possibility that a voltage (at least initially) of 20 V might be placed on VBUS by non compliant power supplies USB ports.
I have placed TPD6S300 \ TPD2S300 to protect my system from shorts to VBUS - 20V. However I have other components that are powered directly from VBUS and all of them are only 5V tolerant. What type of protection do I need to protect the rest of my design ?