Per IEC 60950 2.5 Limited power sources c), a regulating network, or an integrated circuit (IC) current limiter, limits the output in compliance with Table 2B, both with and without a simulated single fault in the regulating network or the IC current limiter (open circuit or short circuit). A single fault between the input and output is not conducted if the IC current limiter meets a suitable test program as given in Annex CC.
Will it possible to make TPS24750 meet Annex CC? Seems little chance.