Texas Instruments (TI) Interface support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search interface IC content or ask technical support questions on everything from ESD protection to interfacing with USB, Ethernet, and HDMI. Find the right solution for your circuit design challenges by using our TI E2E™ support forums that are supported by thousands of contributing TI experts.
Back to Interface Home Page
UART Protection
Highlights:
Lower speed serial data transfer interface
Operating lines: GND, ±TX, ±RX
Datalines (±Tx, ±Rx) Operating voltage: 3.3V, recommended Vbr > 3.6V
Data rates up to 5…
Back to Interface Home Page
RS232 and RS485 Protection
Highlights:
RS-485 – Industry standard protocol for data transfer from sensors, etc.
Drive capability of minimum 32 unit loads (UL, 12kΩ)
Uses two signal lines A & B which must be balanced…
Back to Interface Home Page
PCIe Protection
Highlights:
PCIe: High speed serial bus expansion standard
Slots come in different sizes: x1, x4, x8, x16, x32, x64
Each lane has two differential signaling pairs (Tx, Rx)
PCIe Gen 5 bandwidth: 3.94Gbps per…
Back to Interface Home Page
LIN Protection
Highlights:
LIN: Single ended data transfer interface
LIN clusters consist of 1 master and up to 16 slave nodes
Construction: One wire for data transfer + ground
Bidirectional configuration is needed to protect…
Back to Interface Home Page
I2C Protection
Highlights:
2 Lines to Protect
Low Capacitance required to minimize signal interference
Speeds up to 5Mbps
TI Products Recommendations
Working Voltage (V)
IEC 61000-4-2 ESD Rating (kV) (Contact) …
Back to Interface Home Page
Human-Machine Interface (HMI) Protection
Highlights:
Protection needed for interfaces exposed to human contact
Pushbuttons
Keypads
Touchscreens
Any other points of frequent contact
Operating Voltage depends on voltage…
Back to Interface Home Page
HDMI Protection
Highlights:
High speed media, data transfer interface with 6 control lines & 8 data lines
Operating voltage:
For each data and control line, 3.3V and 5V respectively
This requires a protection diode with…
Back to Interface Home Page
GPIO Protection
Highlights:
Operating Lines: I/Os
Dataline operating voltage: 1.8 - 3.3 V, recommended breakdown > 3.6 V
Capacitance is not a huge concern < 30 pF
Multi-channel recommended for multiple I/Os for space…
Back to Interface Home Page
FPD-Link Protection
Highlights:
FPD Link: Digital audio/video transfer protocol used in video screens or for driver assistance cameras in Automobiles, etc.,
Mode of operation: Single ended & differential mode
Runs in…
Back to Interface Home Page
Ethernet Protection
Highlights:
10 Mhz to 125 Mhz (10Mbps to 1Gbps)
Operating line voltage ranges from -3.1 to 3.1V
Recommended capacitance < 5 pF
TI Products Recommendations
Working Voltage (V)
IEC 61000-4-2…