we are studying USB hub of TUSB2036 and TUSB2046
USB 2.0 2 downstream port support.
2036/2046 , both support external EEPROM for product ID or vendor ID.
if our product is asic inside (upstream is fix connect to inside ASIC) , only one USB interface.
downstream port is connect to USB connector,
which will only connect to PC or DOCK (design by ourself)
can it no EEPROM connect ?
thanks.