Hi,
Could you please tell us each power consumption of SN65DSI84 and SN65DSI85 on the following conditions since we don't mind with an approximate value ?
<Conditions>
SINGLE Channel DSI to DUAL Channel LVDS, 60fps Quad VGA 1280 x 960
(a) number of LVDS lanes = 2 x (4 data lanes + 1 CLK lane)
(b) number of DSI lanes = 1 x (4 data lanes + 1 CLK lane)
(c) LVDS CLK OUT = 40.5 MHz
(d) DSI CLK = 243 MHz
(e) RGB888, LVDS 24bpp
Maximum values are at VCC = 1.95 V and TA = 85°C
Best regards,
Kato