Dear Sir
I saw the reference design schematic use external clock gen CDCEL913 to connect with DSI86
1. Could I change a oscillator to replace CDCEL913??
2. Which frequency is suitable for DSI86?? 27MHz or others
3. How could I choice the right frequency ,due to SPEC support 12MHz~38.4MHz ,I don't have any idea which application need to set 38.4Mhz or 12MHz
Thanks