Hi,
What is the suggested trace parameters we can support at input (from CPU) and the output (to connector) of SN75DP159 individually?
We would like to know the max # of VIA , max length of trace and impedance we can support from this chip at input and output individault. Currently the input impedance from CPU is 85ohm.
Thanks!
Antony