• TI thinks resolved

SN65DP141: Need OpenLDI Re-driver device

Part Number: SN65DP141

I have an OpenLDI link that routes through 4 connectors and over 16" of PCB routing.  Since we recommend no more than 10" for this interface, I need a re-driver device  The SN65DP141 was recommended to me as a candidate.  This seems excessive for a link running under 3Gbps.  Can you recommend an optimal choice for Open LDI?


Tom Johnson
Hardware Applications Engineer
Embedded Processors