I want to establish UART communication between LPC2138 (3.3V) and ATmega88(5V). But since they are at different power logic level, i need bidirectional level translator in between both devices.
Can we use TXB0102 Or TXB0104 for bidirectional UART communication, if VCC level of controller is different( 3.3V and 5v)?