Dear Team,
One of customer is looking for a device that can level translate from 1.8V to 3.3V and also do the rise time acceleration.
Basically the device should do the level translation + driving capacitive load more than 1000pf ( trace length of >40Inchs).
This device is going to connect to multiple power module , and customer does not have any control on the pull up resistors that are used in the modules.