Hi,
I want to use P82B715 at Vcc=3.3V . But, it is told that "full performance over temperature is ensured only from 4.5 V. Specification deratings apply when its supply voltage is reduced below 4.5 V." Please specify the derating applicable in this case of Vcc=3.3V.
Also, please explain what this statement means, "Bus logic-signal voltage levels are clamped at (VCC+ 0.7 V) but, otherwise, are independent of the supply voltage, VCC", means?
Regards,
Rasif